(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.
Move the mouse over or click the image to zoom
Select part number to Order Now/ Add to Cart
This bearing includes an outer ring with a spherical raceway as well as an inner ring with two rows of rolling elements, and aligns itself according to the axial tilt, allowing it to bear large loads. Products on this page: 600 series
Part Number |
---|
22220EAE4C3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | I.D. (Ø) | O.D. (Ø) | Width (mm) | Inner/Outer Ring Material | Rolling Element Material | Outer Ring Type | Retainer Type | Rotational Speed (rpm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Clearance sign | Shaft Bore Config. | Bearing Ring Type | Holder Symbol | Symbol of Bearing Ring Shape | Special Configurations Code | Material Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,027,391 VND | 1 Piece(s) | 14 Day(s) or more | 10 | 100 | 180 | 46 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 455000 | - | C3 | Cylindrical Bore | Type EA | NA | E4 | - | NA |
Loading...Tải…
Raceway Ring Shape | Self-aligning roller | Load Direction | Radial | Outer Ring | With Outer Ring |
---|---|---|---|---|---|
Precision (JIS) | Grade 0 | Number of Raceway Ring Rows | Double Row | Size Standards | Metric System |
Specifications | Standard | Rubugado Symbol | NA |
Please check the type/dimensions/specifications of the part 22220EAE4C3 in the Self-Aligning Roller Bearings series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 22220EAE4C3 trong chuỗi Self-Aligning Roller Bearings.
Part Number |
---|
21306CDE4S11 |
21306CDKE4S11 |
21307CDE4C3S11 |
22220EAKE4 |
22220EAKE4C3 |
22222EAE4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | I.D. (Ø) | O.D. (Ø) | Width (mm) | Inner/Outer Ring Material | Rolling Element Material | Outer Ring Type | Retainer Type | Rotational Speed (rpm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Clearance sign | Shaft Bore Config. | Bearing Ring Type | Holder Symbol | Symbol of Bearing Ring Shape | Special Configurations Code | Material Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,037,830 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 30 | 72 | 19 | [Steel] Steel | [Steel] Steel | - | Punching | 4500 | 55000 | 54000 | NA | Cylindrical Bore | Type CD | NA | E4 | S11 | NA | ||
1,023,358 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 30 | 72 | 19 | [Steel] Steel | [Steel] Steel | - | Punching | 4500 | 55000 | 54000 | NA | Tapered hole | Type CD | NA | E4 | S11 | NA | ||
1,150,056 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 35 | 80 | 21 | [Steel] Steel | [Steel] Steel | - | Punching | 4000 | 71500 | 76000 | C3 | Cylindrical Bore | Type CD | NA | E4 | - | NA | ||
3,876,162 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 100 | 180 | 46 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 455000 | - | NA | Tapered hole | Type EA | NA | E4 | - | NA | ||
4,027,391 VND | 1 Piece(s) | 14 Day(s) or more | 10 | 100 | 180 | 46 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 455000 | - | C3 | Tapered hole | Type EA | NA | E4 | - | NA | ||
6,176,431 VND | 1 Piece(s) | 14 Day(s) or more | 10 | 110 | 200 | 53 | [Steel] Steel | [Steel] Steel | With V Groove | Punching | - | 605000 | - | NA | Cylindrical Bore | Type EA | NA | E4 | - | NA |