(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One End Cone Type Tapered Roller Bearings (Part Number)

One End Cone Type Tapered Roller Bearings

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • One End Cone Type Tapered Roller Bearings
  • One End Cone Type Tapered Roller Bearings
  • One End Cone Type Tapered Roller Bearings
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      127,170VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Designed so the conical vertex of the raceway surfaces of the inner and outer rings and rollers converge at one point on the centerline of the bearing. Products on this page: HR model

Part Number
HR32044XJ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSRaceway Ring Shape I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Number of Raceway Ring Rows Outer Ring Type Rotational Speed
(rpm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Clearance sign Accuracy
(Class)
Bearing Ring Type Acoustic Symbol Format Seal, Shield Symbols Precision Grade Symbol Symbol of contact angle Combination symbol Symbols of Lubrication Amount Holder Color Low Torque Specification Internal Symbol Spacer, Sleeve symbol

27,309,845 VND

1 Piece(s) 7 Day(s) or more 10Tapered Roller22034076Single RowFlat-885000-NA---Standard-NANANA---JNA

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Load Direction Radial Outer Ring With Outer Ring Inner/Outer Ring Material Steel
Precision (JIS) Grade 0 Size Standards Metric System Specifications Standard
Rolling Element Material Steel Retainer Type Punching Holder Symbol NA
Symbol of Bearing Ring Shape NA Special Configurations Code NA Material Symbol NA

Please check the type/dimensions/specifications of the part HR32044XJ in the One End Cone Type Tapered Roller Bearings series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HR32044XJ trong chuỗi One End Cone Type Tapered Roller Bearings.

Products like this...

Part Number
30232
30234
30236
HR32048XJ
HR32052XJ
HR32056XJ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSRaceway Ring Shape I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Number of Raceway Ring Rows Outer Ring Type Rotational Speed
(rpm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Clearance sign Accuracy
(Class)
Bearing Ring Type Acoustic Symbol Format Seal, Shield Symbols Precision Grade Symbol Symbol of contact angle Combination symbol Symbols of Lubrication Amount Holder Color Low Torque Specification Internal Symbol Spacer, Sleeve symbol

13,776,926 VND

1 Piece(s) 7 Day(s) or more 10Cylindrical Roller16029052Single RowFlat-470000-NANANANA-NANANA-NANANANA-

16,318,800 VND

1 Piece(s) 7 Day(s) or more 10Cylindrical Roller17031057Single RowFlat-525000-NANANANA-NANANA-NANANANA-

18,398,515 VND

1 Piece(s) 7 Day(s) or more 10Cylindrical Roller18032057Single RowFlat-520000-NANANANA-NANANA-NANANANA-

33,852,948 VND

1 Piece(s) 6 Day(s) or more 10Tapered Roller24036076Single RowFlat-500000-NA---Standard-NANANA---JNA

46,402,948 VND

1 Piece(s) 6 Day(s) or more 10Tapered Roller26040087Single RowFlat-1160000-NA---Standard-NANANA---JNA

55,128,188 VND

1 Piece(s) 6 Day(s) or more 10Tapered Roller28042087Single RowFlat-1180000-NA---Standard-NANANA---JNA