(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Designed so the conical vertex of the raceway surfaces of the inner and outer rings and rollers converge at one point on the centerline of the bearing. Products on this page: HR model
Part Number |
---|
HR30211J |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Raceway Ring Shape | I.D. (Ø) | O.D. (Ø) | Width (mm) | Number of Raceway Ring Rows | Outer Ring Type | Rotational Speed (rpm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Clearance sign | Accuracy (Class) | Bearing Ring Type | Acoustic Symbol | Format | Seal, Shield Symbols | Precision Grade Symbol | Symbol of contact angle | Combination symbol | Symbols of Lubrication Amount | Holder Color | Low Torque Specification | Internal Symbol | Spacer, Sleeve symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
523,732 VND | 1 Piece(s) | Same day | 10 | Tapered Roller | 55 | 100 | 22.75 | Single Row | - | 3600 | 94500 | 113000 | NA | - | - | - | Standard | - | NA | NA | NA | - | - | - | J | NA |
Loading...Tải…
Load Direction | Radial | Outer Ring | With Outer Ring | Inner/Outer Ring Material | Steel |
---|---|---|---|---|---|
Precision (JIS) | Grade 0 | Size Standards | Metric System | Specifications | Standard |
Rolling Element Material | Steel | Retainer Type | Punching | Holder Symbol | NA |
Symbol of Bearing Ring Shape | NA | Special Configurations Code | NA | Material Symbol | NA |
Please check the type/dimensions/specifications of the part HR30211J in the One End Cone Type Tapered Roller Bearings series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HR30211J trong chuỗi One End Cone Type Tapered Roller Bearings.
Part Number |
---|
30232 |
30234 |
30236 |
HR30212J |
HR30213J |
HR30213JP5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Raceway Ring Shape | I.D. (Ø) | O.D. (Ø) | Width (mm) | Number of Raceway Ring Rows | Outer Ring Type | Rotational Speed (rpm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Clearance sign | Accuracy (Class) | Bearing Ring Type | Acoustic Symbol | Format | Seal, Shield Symbols | Precision Grade Symbol | Symbol of contact angle | Combination symbol | Symbols of Lubrication Amount | Holder Color | Low Torque Specification | Internal Symbol | Spacer, Sleeve symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13,776,926 VND | 1 Piece(s) | 7 Day(s) or more | 10 | Cylindrical Roller | 160 | 290 | 52 | Single Row | Flat | - | 470000 | - | NA | NA | NA | NA | - | NA | NA | NA | - | NA | NA | NA | NA | - | ||
16,318,800 VND | 1 Piece(s) | 7 Day(s) or more | 10 | Cylindrical Roller | 170 | 310 | 57 | Single Row | Flat | - | 525000 | - | NA | NA | NA | NA | - | NA | NA | NA | - | NA | NA | NA | NA | - | ||
18,398,515 VND | 1 Piece(s) | 7 Day(s) or more | 10 | Cylindrical Roller | 180 | 320 | 57 | Single Row | Flat | - | 520000 | - | NA | NA | NA | NA | - | NA | NA | NA | - | NA | NA | NA | NA | - | ||
553,853 VND | 1 Piece(s) | Same day | 10 | Tapered Roller | 60 | 110 | 23.75 | Single Row | - | 3400 | 104000 | 123000 | NA | - | - | - | Standard | - | NA | NA | NA | - | - | - | J | NA | ||
650,421 VND | 1 Piece(s) | 14 Day(s) or more | 10 | Tapered Roller | 65 | 120 | 24.75 | Single Row | Flat | - | 122000 | - | NA | - | - | - | Standard | - | NA | NA | NA | - | - | - | J | NA | ||
2,155,225 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Tapered Roller | 65 | 120 | 24.75 | Single Row | Flat | - | 122000 | - | NA | - | - | - | Standard | - | P5 | NA | NA | - | - | - | J | NA |