(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cylindrical Roller Bearing (Part Number)

Cylindrical Roller Bearing

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      403,435VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Cylindrical roller bearings are suitable for applications involving high-speed rotation because the friction between the rolling elements and the flange of the track wheel is small. Products on this page: N type

Part Number
NN3024TBCC1P5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSRaceway Ring Shape I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Number of Raceway Ring Rows Outer Ring Type Retainer Type Rotational Speed
(rpm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Clearance sign Accuracy
(Class)
Bearing Ring Type Acoustic Symbol Format Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Combination symbol Special Configurations Code Symbols of Lubrication Amount Holder Color Low Torque Specification Internal Symbol Spacer, Sleeve symbol

11,984,353 VND

1 Piece(s) 9 Day(s) or more 10Tapered Roller12018046Double RowFlatPunching-239000-CC1---StandardTBNA-P5NANA---NANA

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Load Direction Radial Outer Ring With Outer Ring Inner/Outer Ring Material Steel
Precision (JIS) Grade 0 Size Standards Metric System Specifications Standard
Rolling Element Material Steel Symbol of contact angle NA Material Symbol NA

Please check the type/dimensions/specifications of the part NN3024TBCC1P5 in the Cylindrical Roller Bearing series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NN3024TBCC1P5 trong chuỗi Cylindrical Roller Bearing.

Products like this...

Part Number
29318M
29320E
29320M
NN3024TBKRCC0P4
NN3024TBKRCC0P5
NN3056KCC1P4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSRaceway Ring Shape I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Number of Raceway Ring Rows Outer Ring Type Retainer Type Rotational Speed
(rpm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Clearance sign Accuracy
(Class)
Bearing Ring Type Acoustic Symbol Format Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Combination symbol Special Configurations Code Symbols of Lubrication Amount Holder Color Low Torque Specification Internal Symbol Spacer, Sleeve symbol

14,962,294 VND

1 Piece(s) 7 Day(s) or more 10Cylindrical Roller9015539Single RowFlatMomi removing-350000-NANANANA-MNANANA-NANANANANA-

12,039,424 VND

10 Piece(s) 6 Day(s) or more 10Cylindrical Roller10017042Single RowFlatPunching-410000-NANANAE-NANANANA-NANANANANA-

16,419,199 VND

1 Piece(s) 6 Day(s) or more 10Cylindrical Roller10017042Single RowFlatMomi removing-410000-NANANANA-MNANANA-NANANANANA-

12,325,858 VND

1 Piece(s) 7 Day(s) or more 10Tapered Roller12018046Double RowFlatPunching-239000-CC0---StandardTBKR-P4NANA---NANA

11,984,353 VND

1 Piece(s) 9 Day(s) or more 10Tapered Roller12018046Double RowFlatPunching-239000-CC0---StandardTBKR-P5NANA---NANA

110,173,192 VND

1 Piece(s) 6 Day(s) or more 10Tapered Roller280420106Double RowFlatPunching-1080000-CC1---StandardNAK-P4NANA---NANA