(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A ball bearing that can simultaneously support a radial load and a large axial load in 1 direction.
[Features]
·Contact angle type of 15 degrees, 25 degrees, 30 degrees, 40 degrees
·There are various retainers made of polyamide, steel, and brass
[Applications]
·Can be used for hydraulic pumps and vertical pumps that are applied with axial loads in addition to radial loads, machine tool spindles that require improved shaft rotation accuracy and rigidity, grinding spindles, electromagnetic clutches of automotive air conditioners, etc.
Main dimensions (mm) | Basic rated load (Single row) (N) | Coefficient | Allowable rotational speed (min^-1) | Point of action Position (mm) | Nominal Number (1) | Basic rated load (Combination type) (N) | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
d | D | B | r (Minimum) | r1 (Minimum) | Cr | C0r | f0 | Grease Lubrication | Oil lubrication | a | Cr | C0r | |
10 | 22 | 6 | 0.3 | 0.15 | 2,880 | 1,450 | — | 40,000 | 56,000 | 6.7 | 7900 A5 | 4,700 | 2,900 |
22 | 6 | 0.3 | 0.15 | 3,000 | 1,520 | 14.1 | 48,000 | 63,000 | 5.1 | 7900 C | 4,900 | 3,050 | |
26 | 8 | 0.3 | 0.15 | 5,350 | 2,600 | — | 24,000 | 34,000 | 9.2 | 7000 A | 8,750 | 5,200 | |
26 | 8 | 0.3 | 0.15 | 5,300 | 2,490 | 12.6 | 45,000 | 63,000 | 6.4 | 7000 C | 8,650 | 5,000 | |
30 | 9 | 0.6 | 0.3 | 5,400 | 2,710 | — | 22,000 | 30,000 | 10.3 | 7200 A | 8,800 | 5,400 | |
30 | 9 | 0.6 | 0.3 | 5,000 | 2,500 | — | 16,000 | 22,000 | 12.9 | 7200 B | 8,100 | 5,000 | |
30 | 9 | 0.6 | 0.3 | 5,400 | 2,610 | 13.2 | 40,000 | 56,000 | 7.2 | 7200 C | 8,800 | 5,200 | |
35 | 11 | 0.6 | 0.3 | 9,300 | 4,300 | — | 16,000 | 22,000 | 12.0 | 7300 A | 15,100 | 8,600 | |
35 | 11 | 0.6 | 0.3 | 8,750 | 4,050 | — | 14,000 | 20,000 | 14.9 | 7300 B | 14,200 | 8,100 | |
12 | 24 | 6 | 0.3 | 0.15 | 3,200 | 1,770 | — | 38,000 | 53,000 | 7.2 | 7901 A5 | 5,200 | 3,550 |
24 | 6 | 0.3 | 0.15 | 3,350 | 1,860 | 14.7 | 45,000 | 63,000 | 5.4 | 7901 C | 5,450 | 3,700 | |
28 | 8 | 0.3 | 0.15 | 5,800 | 2,980 | — | 22,000 | 30,000 | 9.8 | 7001 A | 9,400 | 5,950 | |
28 | 8 | 0.3 | 0.15 | 5,800 | 2,900 | 13.2 | 40,000 | 56,000 | 6.7 | 7001 C | 9,400 | 5,800 | |
32 | 10 | 0.6 | 0.3 | 8,000 | 4,050 | — | 20,000 | 28,000 | 11.4 | 7201 A | 13,000 | 8,050 | |
32 | 10 | 0.6 | 0.3 | 7,450 | 3,750 | — | 15,000 | 20,000 | 14.2 | 7201 B | 12,100 | 7,500 | |
32 | 10 | 0.6 | 0.3 | 8,150 | 3,750 | — | 20,000 | 30,000 | 14.2 | 7201 BEA | — | — | |
32 | 10 | 0.6 | 0.3 | 7,900 | 3,850 | 12.5 | 36,000 | 50,000 | 7.9 | 7201 C | 12,800 | 7,700 | |
37 | 12 | 1 | 0.6 | 9,450 | 4,500 | — | 15,000 | 20,000 | 13.1 | 7301 A | 15,400 | 9,000 | |
37 | 12 | 1 | 0.6 | 8,850 | 4,200 | — | 13,000 | 18,000 | 16.3 | 7301 B | 14,400 | 8,400 | |
37 | 12 | 1 | 0.6 | 11,100 | 4,950 | — | 18,000 | 26,000 | 16.3 | 7301 BEA | — | — | |
15 | 28 | 7 | 0.3 | 0.15 | 4,550 | 2,530 | — | 32,000 | 43,000 | 8.5 | 7902 A5 | 7,400 | 5,050 |
28 | 7 | 0.3 | 0.15 | 4,750 | 2,640 | 14.5 | 38,000 | 53,000 | 6.4 | 7902 C | 7,750 | 5,300 | |
32 | 9 | 0.3 | 0.15 | 6,100 | 3,450 | — | 19,000 | 26,000 | 11.3 | 7002 A | 9,950 | 6,850 | |
32 | 9 | 0.3 | 0.15 | 6,250 | 3,400 | 14.1 | 34,000 | 48,000 | 7.6 | 7002 C | 10,100 | 6,750 | |
35 | 11 | 0.6 | 0.3 | 8,650 | 4,650 | — | 18,000 | 24,000 | 12.7 | 7202 A | 14,000 | 9,300 | |
35 | 11 | 0.6 | 0.3 | 7,950 | 4,300 | — | 13,000 | 18,000 | 16.0 | 7202 B | 12,900 | 8,600 | |
35 | 11 | 0.6 | 0.3 | 9,800 | 4,800 | — | 18,000 | 26,000 | 16.0 | 7202 BEA | — | — | |
35 | 11 | 0.6 | 0.3 | 8,650 | 4,550 | 13.2 | 32,000 | 45,000 | 8.8 | 7202 C | 14,100 | 9,050 | |
42 | 13 | 1 | 0.6 | 13,400 | 7,100 | — | 13,000 | 17,000 | 14.7 | 7302 A | 21,800 | 14,200 | |
42 | 13 | 1 | 0.6 | 12,500 | 6,600 | — | 11,000 | 15,000 | 18.5 | 7302 B | 20,200 | 13,200 | |
42 | 13 | 1 | 0.6 | 14,300 | 6,900 | — | 16,000 | 22,000 | 18.5 | 7302 BEA | — | — | |
17 | 30 | 7 | 0.3 | 0.15 | 4,750 | 2,800 | — | 30,000 | 40,000 | 9.0 | 7903 A5 | 7,750 | 5,600 |
30 | 7 | 0.3 | 0.15 | 5,000 | 2,940 | 14.8 | 34,000 | 48,000 | 6.6 | 7903 C | 8,150 | 5,850 | |
35 | 10 | 0.3 | 0.15 | 6,400 | 3,800 | — | 17,000 | 24,000 | 12.5 | 7003 A | 10,400 | 7,650 | |
35 | 10 | 0.3 | 0.15 | 6,600 | 3,800 | 14.5 | 32,000 | 43,000 | 8.5 | 7003 C | 10,700 | 7,600 | |
40 | 12 | 0.6 | 0.3 | 10,800 | 6,000 | — | 16,000 | 22,000 | 14.2 | 7203 A | 17,600 | 12,000 | |
40 | 12 | 0.6 | 0.3 | 9,950 | 5,500 | — | 11,000 | 15,000 | 18.0 | 7203 B | 16,100 | 11,000 | |
40 | 12 | 0.6 | 0.3 | 11,600 | 6,100 | — | 16,000 | 22,000 | 18.2 | 7203 BEA | — | — | |
40 | 12 | 0.6 | 0.3 | 10,900 | 5,850 | 13.3 | 28,000 | 38,000 | 9.8 | 7203 C | 17,600 | 11,700 | |
47 | 14 | 1 | 0.6 | 15,900 | 8,650 | — | 11,000 | 15,000 | 16.2 | 7303 A | 25,900 | 17,300 | |
47 | 14 | 1 | 0.6 | 14,800 | 8,000 | — | 10,000 | 14,000 | 20.4 | 7303 B | 24,000 | 16,000 | |
47 | 14 | 1 | 0.6 | 16,800 | 8,300 | — | 14,000 | 20,000 | 20.4 | 7303 BEA | — | — | |
20 | 37 | 9 | 0.3 | 0.15 | 6,600 | 4,050 | — | 24,000 | 32,000 | 11.1 | 7904 A5 | 10,700 | 8,100 |
37 | 9 | 0.3 | 0.15 | 6,950 | 4,250 | 14.9 | 28,000 | 38,000 | 8.3 | 7904 C | 11,300 | 8,500 | |
42 | 12 | 0.6 | 0.3 | 10,800 | 6,600 | — | 14,000 | 20,000 | 14.9 | 7004 A | 17,600 | 13,200 | |
42 | 12 | 0.6 | 0.3 | 11,100 | 6,550 | 14 | 26,000 | 36,000 | 10.1 | 7004 C | 18,000 | 13,100 | |
47 | 14 | 1 | 0.6 | 14,500 | 8,300 | — | 13,000 | 18,000 | 16.7 | 7204 A | 23,500 | 16,600 | |
47 | 14 | 1 | 0.6 | 13,300 | 7,650 | — | 9,500 | 13,000 | 21.1 | 7204 B | 21,600 | 15,300 | |
47 | 14 | 1 | 0.6 | 15,600 | 8,150 | — | 13,000 | 19,000 | 21.1 | 7204 BEA | — | — | |
47 | 14 | 1 | 0.6 | 14,600 | 8,050 | 13.3 | 24,000 | 34,000 | 11.5 | 7204 C | 23,600 | 16,100 | |
52 | 15 | 1.1 | 0.6 | 18,700 | 10,400 | — | 10,000 | 13,000 | 17.9 | 7304 A | 30,500 | 20,800 | |
52 | 15 | 1.1 | 0.6 | 17,300 | 9,650 | — | 9,000 | 12,000 | 22.6 | 7304 B | 28,200 | 19,300 | |
52 | 15 | 1.1 | 0.6 | 19,800 | 10,500 | — | 13,000 | 18,000 | 22.6 | 7304 BEA | — | — | |
25 | 42 | 9 | 0.3 | 0.15 | 7,450 | 5,150 | — | 20,000 | 28,000 | 12.3 | 7905 A5 | 12,100 | 10,300 |
42 | 9 | 0.3 | 0.15 | 7,850 | 5,400 | 15.5 | 24,000 | 34,000 | 9.0 | 7905 C | 12,700 | 10,800 | |
47 | 12 | 0.6 | 0.3 | 11,300 | 7,400 | — | 12,000 | 17,000 | 16.4 | 7005 A | 18,300 | 14,800 | |
47 | 12 | 0.6 | 0.3 | 11,700 | 7,400 | 14.7 | 22,000 | 30,000 | 10.8 | 7005 C | 19,000 | 14,800 | |
52 | 15 | 1 | 0.6 | 16,200 | 10,300 | — | 12,000 | 16,000 | 18.6 | 7205 A | 26,300 | 20,500 | |
52 | 15 | 1 | 0.6 | 14,800 | 9,400 | — | 8,500 | 11,000 | 23.7 | 7205 B | 24,000 | 18,800 | |
52 | 15 | 1 | 0.6 | 17,600 | 10,200 | — | 12,000 | 17,000 | 23.7 | 7205 BEA | — | — | |
52 | 15 | 1 | 0.6 | 16,600 | 10,200 | 14 | 22,000 | 28,000 | 12.7 | 7205 C | 27,000 | 20,400 | |
62 | 17 | 1.1 | 0.6 | 26,400 | 15,800 | — | 8,500 | 11,000 | 21.1 | 7305 A | 43,000 | 31,500 | |
62 | 17 | 1.1 | 0.6 | 24,400 | 14,600 | — | 7,500 | 10,000 | 26.7 | 7305 B | 39,500 | 29,300 | |
62 | 17 | 1.1 | 0.6 | 27,200 | 14,900 | — | 10,000 | 15,000 | 26.8 | 7305 BEA | — | — | |
30 | 47 | 9 | 0.3 | 0.15 | 7,850 | 5,950 | — | 18,000 | 24,000 | 13.5 | 7906 A5 | 12,800 | 11,900 |
47 | 9 | 0.3 | 0.15 | 8,300 | 6,250 | 15.9 | 22,000 | 28,000 | 9.7 | 7906 C | 13,500 | 12,500 | |
55 | 13 | 1 | 0.6 | 14,500 | 10,100 | — | 11,000 | 14,000 | 18.8 | 7006 A | 23,600 | 20,200 | |
55 | 13 | 1 | 0.6 | 15,100 | 10,300 | 14.9 | 19,000 | 26,000 | 12.2 | 7006 C | 24,600 | 20,500 | |
62 | 16 | 1 | 0.6 | 22,500 | 14,800 | — | 9,500 | 13,000 | 21.3 | 7206 A | 36,500 | 29,500 | |
62 | 16 | 1 | 0.6 | 20,500 | 13,500 | — | 7,100 | 9,500 | 27.3 | 7206 B | 33,500 | 27,000 | |
62 | 16 | 1 | 0.6 | 23,700 | 14,300 | — | 10,000 | 14,000 | 27.3 | 7206 BEA | — | — | |
62 | 16 | 1 | 0.6 | 23,000 | 14,700 | 13.9 | 18,000 | 24,000 | 14.2 | 7206 C | 37,500 | 29,300 | |
72 | 19 | 1.1 | 0.6 | 33,500 | 20,900 | — | 7,100 | 9,500 | 24.2 | 7306 A | 54,500 | 41,500 | |
72 | 19 | 1.1 | 0.6 | 31,000 | 19,300 | — | 6,300 | 8,500 | 30.9 | 7306 B | 50,500 | 38,500 | |
72 | 19 | 1.1 | 0.6 | 36,500 | 20,600 | — | 9,000 | 13,000 | 30.9 | 7306 BEA | — | — | |
35 | 55 | 10 | 0.6 | 0.3 | 11,400 | 8,700 | — | 15,000 | 20,000 | 15.5 | 7907 A5 | 18,600 | 17,400 |
55 | 10 | 0.6 | 0.3 | 12,100 | 9,150 | 15.7 | 18,000 | 24,000 | 11.0 | 7907 C | 19,600 | 18,300 | |
62 | 14 | 1 | 0.6 | 18,300 | 13,400 | — | 9,000 | 13,000 | 21.0 | 7007 A | 29,700 | 26,800 | |
62 | 14 | 1 | 0.6 | 19,100 | 13,700 | 15 | 17,000 | 22,000 | 13.5 | 7007 C | 31,000 | 27,300 | |
72 | 17 | 1.1 | 0.6 | 29,700 | 20,100 | — | 8,500 | 12,000 | 23.9 | 7207 A | 48,500 | 40,000 | |
72 | 17 | 1.1 | 0.6 | 27,100 | 18,400 | — | 6,000 | 8,000 | 30.9 | 7207 B | 44,000 | 36,500 | |
72 | 17 | 1.1 | 0.6 | 32,500 | 19,600 | — | 8,500 | 12,000 | 30.9 | 7207 BEA | — | — | |
72 | 17 | 1.1 | 0.6 | 30,500 | 19,900 | 13.9 | 15,000 | 20,000 | 15.7 | 7207 C | 49,500 | 40,000 | |
80 | 21 | 1.5 | 1 | 40,000 | 26,300 | — | 6,300 | 8,500 | 27.1 | 7307 A | 65,000 | 52,500 | |
80 | 21 | 1.5 | 1 | 40,500 | 24,400 | — | 8,000 | 11,000 | 34.6 | 7307 BEA | — | — | |
80 | 21 | 1.5 | 1 | 40,500 | 24,400 | — | 5,600 | 7,500 | 34.6 | 7307 BEA | 65,500 | 49,000 | |
40 | 62 | 12 | 0.6 | 0.3 | 14,300 | 11,200 | — | 14,000 | 18,000 | 17.9 | 7908 A5 | 23,300 | 22,300 |
62 | 12 | 0.6 | 0.3 | 15,100 | 11,700 | 15.7 | 16,000 | 22,000 | 12.8 | 7908 C | 24,600 | 23,500 | |
68 | 15 | 1 | 0.6 | 19,500 | 15,400 | — | 8,500 | 11,000 | 23.1 | 7008 A | 31,500 | 31,000 | |
68 | 15 | 1 | 0.6 | 20,600 | 15,900 | 15.4 | 15,000 | 20,000 | 14.7 | 7008 C | 33,500 | 32,000 | |
80 | 18 | 1.1 | 0.6 | 35,500 | 25,100 | — | 7,500 | 10,000 | 26.3 | 7208 A | 57,500 | 50,500 | |
80 | 18 | 1.1 | 0.6 | 32,000 | 23,000 | — | 5,300 | 7,500 | 34.2 | 7208 B | 52,000 | 46,000 | |
80 | 18 | 1.1 | 0.6 | 38,500 | 24,500 | — | 7,500 | 11,000 | 34.2 | 7208 BEA | — | — | |
80 | 18 | 1.1 | 0.6 | 36,500 | 25,200 | 14.1 | 14,000 | 19,000 | 17.0 | 7208 C | 59,000 | 50,500 | |
90 | 23 | 1.5 | 1 | 49,000 | 33,000 | — | 5,600 | 7,500 | 30.3 | 7308 A | 79,500 | 66,000 | |
90 | 23 | 1.5 | 1 | 53,000 | 33,000 | — | 7,100 | 10,000 | 38.8 | 7308 BEA | — | — | |
90 | 23 | 1.5 | 1 | 53,000 | 33,000 | — | 5,000 | 6,700 | 38.8 | 7308 BEA | 86,500 | 65,500 | |
45 | 68 | 12 | 0.6 | 0.3 | 15,100 | 12,700 | — | 12,000 | 17,000 | 19.2 | 7909 A5 | 24,600 | 25,400 |
68 | 12 | 0.6 | 0.3 | 16,000 | 13,400 | 16 | 14,000 | 20,000 | 13.6 | 7909 C | 26,000 | 26,800 | |
75 | 16 | 1 | 0.6 | 23,100 | 18,700 | — | 7,500 | 10,000 | 25.3 | 7009 A | 37,500 | 37,500 | |
75 | 16 | 1 | 0.6 | 24,400 | 19,300 | 15.4 | 14,000 | 19,000 | 16.0 | 7009 C | 39,500 | 38,500 | |
85 | 19 | 1.1 | 0.6 | 39,500 | 28,700 | — | 6,700 | 9,500 | 28.3 | 7209 A | 64,500 | 57,500 | |
85 | 19 | 1.1 | 0.6 | 36,000 | 26,200 | — | 5,000 | 6,700 | 36.8 | 7209 B | 58,500 | 52,500 | |
85 | 19 | 1.1 | 0.6 | 40,500 | 27,100 | — | 7,100 | 10,000 | 36.8 | 7209 BEA | — | — | |
85 | 19 | 1.1 | 0.6 | 41,000 | 28,800 | 14.2 | 12,000 | 17,000 | 18.2 | 7209 C | 66,500 | 57,500 | |
100 | 25 | 1.5 | 1 | 63,500 | 43,500 | — | 5,000 | 6,700 | 33.4 | 7309 A | 103,000 | 87,000 | |
100 | 25 | 1.5 | 1 | 62,500 | 39,500 | — | 6,300 | 9,000 | 42.9 | 7309 BEA | — | — | |
100 | 25 | 1.5 | 1 | 62,500 | 39,500 | — | 4,500 | 6,000 | 42.9 | 7309 BEA | 102,000 | 79,500 | |
50 | 72 | 12 | 0.6 | 0.3 | 15,900 | 14,200 | — | 11,000 | 15,000 | 20.2 | 7910 A5 | 25,900 | 28,400 |
72 | 12 | 0.6 | 0.3 | 16,900 | 15,000 | 16.2 | 13,000 | 18,000 | 14.2 | 7910 C | 27,400 | 30,000 | |
80 | 16 | 1 | 0.6 | 24,500 | 21,100 | — | 6,700 | 9,500 | 26.8 | 7010 A | 40,000 | 42,000 | |
80 | 16 | 1 | 0.6 | 26,000 | 21,900 | 15.7 | 12,000 | 17,000 | 16.7 | 7010 C | 42,000 | 44,000 | |
90 | 20 | 1.1 | 0.6 | 41,500 | 31,500 | — | 6,300 | 9,000 | 30.2 | 7210 A | 67,000 | 63,000 | |
90 | 20 | 1.1 | 0.6 | 37,500 | 28,600 | — | 4,500 | 6,300 | 39.4 | 7210 B | 60,500 | 57,000 | |
90 | 20 | 1.1 | 0.6 | 42,000 | 29,700 | — | 6,300 | 9,500 | 39.4 | 7210 BEA | — | — | |
90 | 20 | 1.1 | 0.6 | 43,000 | 31,500 | 14.5 | 12,000 | 16,000 | 19.4 | 7210 C | 69,500 | 63,500 | |
110 | 27 | 2 | 1 | 74,000 | 52,000 | — | 4,500 | 6,000 | 36.6 | 7310 A | 121,000 | 104,000 | |
110 | 27 | 2 | 1 | 78,000 | 50,500 | — | 5,600 | 8,000 | 47.1 | 7310 BEA | — | — | |
110 | 27 | 2 | 1 | 78,000 | 50,500 | — | 4,000 | 5,600 | 47.1 | 7310 BEA | 127,000 | 101,000 | |
55 | 80 | 13 | 1 | 0.6 | 18,100 | 16,800 | — | 10,000 | 14,000 | 22.2 | 7911 A5 | 29,300 | 33,500 |
80 | 13 | 1 | 0.6 | 19,100 | 17,700 | 16.3 | 12,000 | 16,000 | 15.5 | 7911 C | 31,000 | 35,500 | |
90 | 18 | 1.1 | 0.6 | 32,500 | 27,700 | — | 6,300 | 8,500 | 29.9 | 7011 A | 52,500 | 55,500 | |
90 | 18 | 1.1 | 0.6 | 34,000 | 28,600 | 15.5 | 11,000 | 15,000 | 18.7 | 7011 C | 55,500 | 57,500 | |
100 | 21 | 1.5 | 1 | 51,000 | 39,500 | — | 5,600 | 8,000 | 32.9 | 7211 A | 83,000 | 79,000 | |
100 | 21 | 1.5 | 1 | 46,500 | 36,000 | — | 4,000 | 5,600 | 43.0 | 7211 B | 75,000 | 72,000 | |
100 | 21 | 1.5 | 1 | 51,500 | 37,000 | — | 6,000 | 8,500 | 43.0 | 7211 BEA | — | — | |
100 | 21 | 1.5 | 1 | 53,000 | 40,000 | 14.5 | 10,000 | 14,000 | 20.9 | 7211 C | 86,000 | 80,000 | |
120 | 29 | 2 | 1 | 86,000 | 61,500 | — | 4,000 | 5,600 | 39.8 | 7311 A | 139,000 | 123,000 | |
120 | 29 | 2 | 1 | 89,000 | 58,500 | — | 5,000 | 7,500 | 51.2 | 7311 BEA | — | — | |
120 | 29 | 2 | 1 | 89,000 | 58,500 | — | 3,600 | 5,000 | 51.2 | 7311 BEA | 145,000 | 117,000 | |
60 | 85 | 13 | 1 | 0.6 | 18,300 | 17,700 | — | 9,500 | 13,000 | 23.4 | 7912 A5 | 29,800 | 35,500 |
85 | 13 | 1 | 0.6 | 19,400 | 18,700 | 16.5 | 11,000 | 15,000 | 16.2 | 7912 C | 31,500 | 37,500 | |
95 | 18 | 1.1 | 0.6 | 33,000 | 29,500 | — | 5,600 | 8,000 | 31.4 | 7012 A | 53,500 | 59,000 | |
95 | 18 | 1.1 | 0.6 | 35,000 | 30,500 | 15.7 | 10,000 | 14,000 | 19.4 | 7012 C | 57,000 | 61,500 | |
110 | 22 | 1.5 | 1 | 62,000 | 48,500 | — | 5,300 | 7,100 | 35.5 | 7212 A | 100,000 | 97,500 | |
110 | 22 | 1.5 | 1 | 56,000 | 44,500 | — | 3,800 | 5,300 | 46.7 | 7212 B | 91,000 | 89,000 | |
110 | 22 | 1.5 | 1 | 61,500 | 45,000 | — | 5,300 | 7,500 | 46.7 | 7212 BEA | — | — | |
110 | 22 | 1.5 | 1 | 64,000 | 49,000 | 14.4 | 9,500 | 13,000 | 22.4 | 7212 C | 104,000 | 98,500 | |
130 | 31 | 2.1 | 1.1 | 98,000 | 71,500 | — | 3,800 | 5,000 | 42.9 | 7312 A | 159,000 | 143,000 | |
130 | 31 | 2.1 | 1.1 | 102,000 | 68,500 | — | 4,800 | 6,700 | 55.4 | 7312 BEA | — | — | |
130 | 31 | 2.1 | 1.1 | 102,000 | 68,500 | — | 3,400 | 4,500 | 55.4 | 7312 BEA | 166,000 | 137,000 | |
65 | 90 | 13 | 1 | 0.6 | 19,100 | 19,400 | — | 9,000 | 12,000 | 24.6 | 7913 A5 | 31,000 | 39,000 |
90 | 13 | 1 | 0.6 | 20,200 | 20,500 | 16.7 | 10,000 | 14,000 | 16.9 | 7913 C | 33,000 | 41,000 | |
100 | 18 | 1.1 | 0.6 | 35,000 | 33,000 | — | 5,300 | 7,500 | 32.8 | 7013 A | 56,500 | 65,500 | |
100 | 18 | 1.1 | 0.6 | 37,000 | 34,500 | 15.9 | 10,000 | 13,000 | 20.0 | 7013 C | 60,500 | 68,500 | |
120 | 23 | 1.5 | 1 | 70,500 | 58,000 | — | 4,800 | 6,700 | 38.2 | 7213 A | 114,000 | 116,000 | |
120 | 23 | 1.5 | 1 | 63,500 | 52,500 | — | 3,400 | 4,800 | 50.3 | 7213 B | 103,000 | 105,000 | |
120 | 23 | 1.5 | 1 | 70,000 | 53,500 | — | 4,800 | 7,100 | 50.3 | 7213 BEA | — | — | |
120 | 23 | 1.5 | 1 | 73,000 | 58,500 | 14.6 | 9,000 | 12,000 | 23.9 | 7213 C | 119,000 | 117,000 | |
140 | 33 | 2.1 | 1.1 | 111,000 | 82,000 | — | 3,600 | 4,800 | 46.1 | 7313 A | 180,000 | 164,000 | |
140 | 33 | 2.1 | 1.1 | 114,000 | 77,000 | — | 4,300 | 6,300 | 59.5 | 7313 BEA | — | — | |
140 | 33 | 2.1 | 1.1 | 114,000 | 77,000 | — | 3,200 | 4,300 | 59.5 | 7313 BEA | 184,000 | 154,000 | |
70 | 100 | 16 | 1 | 0.6 | 26,500 | 26,300 | — | 8,000 | 11,000 | 27.8 | 7914 A5 | 43,000 | 52,500 |
100 | 16 | 1 | 0.6 | 28,100 | 27,800 | 16.4 | 9,500 | 13,000 | 19.4 | 7914 C | 45,500 | 55,500 | |
110 | 20 | 1.1 | 0.6 | 44,000 | 41,500 | — | 5,000 | 6,700 | 36.0 | 7014 A | 71,500 | 82,500 | |
110 | 20 | 1.1 | 0.6 | 47,000 | 43,000 | 15.7 | 9,000 | 12,000 | 22.1 | 7014 C | 76,000 | 86,000 | |
125 | 24 | 1.5 | 1 | 76,500 | 63,500 | — | 4,500 | 6,300 | 40.1 | 7214 A | 124,000 | 127,000 | |
125 | 24 | 1.5 | 1 | 69,000 | 58,000 | — | 3,200 | 4,500 | 52.9 | 7214 B | 112,000 | 116,000 | |
125 | 24 | 1.5 | 1 | 75,500 | 58,500 | — | 4,500 | 6,700 | 52.9 | 7214 BEA | — | — | |
125 | 24 | 1.5 | 1 | 79,500 | 64,500 | 14.6 | 8,500 | 11,000 | 25.1 | 7214 C | 129,000 | 129,000 | |
150 | 35 | 2.1 | 1.1 | 125,000 | 93,500 | — | 3,200 | 4,300 | 49.3 | 7314 A | 203,000 | 187,000 | |
150 | 35 | 2.1 | 1.1 | 124,000 | 87,500 | — | 4,000 | 6,000 | 63.7 | 7314 BEA | — | — | |
150 | 35 | 2.1 | 1.1 | 124,000 | 87,500 | — | 2,800 | 4,000 | 63.6 | 7314 BEA | 201,000 | 175,000 | |
75 | 105 | 16 | 1 | 0.6 | 26,900 | 27,700 | — | 7,500 | 10,000 | 29.0 | 7915 A5 | 44,000 | 55,500 |
105 | 16 | 1 | 0.6 | 28,600 | 29,300 | 16.6 | 9,000 | 12,000 | 20.1 | 7915 C | 46,500 | 58,500 | |
115 | 20 | 1.1 | 0.6 | 45,000 | 43,500 | — | 4,800 | 6,300 | 37.4 | 7015 A | 73,000 | 87,500 | |
115 | 20 | 1.1 | 0.6 | 48,000 | 45,500 | 15.9 | 8,500 | 12,000 | 22.7 | 7015 C | 78,000 | 91,500 | |
130 | 25 | 1.5 | 1 | 76,000 | 64,500 | — | 4,300 | 6,000 | 42.1 | 7215 A | 123,000 | 129,000 | |
130 | 25 | 1.5 | 1 | 68,500 | 58,500 | — | 3,200 | 4,300 | 55.5 | 7215 B | 112,000 | 117,000 | |
130 | 25 | 1.5 | 1 | 78,500 | 63,500 | — | 4,300 | 6,300 | 55.5 | 7215 BEA | — | — | |
130 | 25 | 1.5 | 1 | 83,000 | 70,000 | 14.8 | 8,000 | 11,000 | 26.2 | 7215 C | 134,000 | 140,000 | |
160 | 37 | 2.1 | 1.1 | 136,000 | 106,000 | — | 3,000 | 4,000 | 52.4 | 7315 A | 221,000 | 212,000 | |
160 | 37 | 2.1 | 1.1 | 134,000 | 98,500 | — | 3,800 | 5,600 | 67.8 | 7315 BEA | — | — | |
160 | 37 | 2.1 | 1.1 | 134,000 | 98,500 | — | 2,800 | 3,800 | 67.8 | 7315 BEA | 217,000 | 197,000 | |
80 | 110 | 16 | 1 | 0.6 | 27,300 | 29,000 | — | 7,100 | 10,000 | 30.2 | 7916 A5 | 44,500 | 58,000 |
110 | 16 | 1 | 0.6 | 29,000 | 30,500 | 16.7 | 8,500 | 12,000 | 20.7 | 7916 C | 47,000 | 61,500 | |
125 | 22 | 1.1 | 0.6 | 55,000 | 53,000 | — | 4,300 | 6,000 | 40.6 | 7016 A | 89,500 | 106,000 | |
125 | 22 | 1.1 | 0.6 | 58,500 | 55,500 | 15.7 | 8,000 | 11,000 | 24.7 | 7016 C | 95,500 | 111,000 | |
140 | 26 | 2 | 1 | 89,000 | 76,000 | — | 4,000 | 5,600 | 44.8 | 7216 A | 145,000 | 152,000 | |
140 | 26 | 2 | 1 | 80,500 | 69,500 | — | 2,800 | 4,000 | 59.1 | 7216 B | 131,000 | 139,000 | |
140 | 26 | 2 | 1 | 87,500 | 70,000 | — | 4,000 | 6,000 | 59.2 | 7216 BEA | — | — | |
140 | 26 | 2 | 1 | 93,000 | 77,500 | 14.7 | 7,500 | 10,000 | 27.7 | 7216 C | 151,000 | 155,000 | |
170 | 39 | 2.1 | 1.1 | 147,000 | 119,000 | — | 2,800 | 3,800 | 55.6 | 7316 A | 239,000 | 238,000 | |
170 | 39 | 2.1 | 1.1 | 144,000 | 110,000 | — | 3,600 | 5,300 | 71.9 | 7316 BEA | — | — | |
170 | 39 | 2.1 | 1.1 | 144,000 | 110,000 | — | 2,600 | 3,400 | 71.9 | 7316 BEA | 235,000 | 220,000 | |
85 | 120 | 18 | 1.1 | 0.6 | 36,500 | 38,500 | — | 6,700 | 9,000 | 32.9 | 7917 A5 | 59,500 | 77,000 |
120 | 18 | 1.1 | 0.6 | 39,000 | 40,500 | 16.5 | 8,000 | 11,000 | 22.7 | 7917 C | 63,000 | 81,500 | |
130 | 22 | 1.1 | 0.6 | 56,500 | 56,000 | — | 4,300 | 5,600 | 42.0 | 7017 A | 91,500 | 112,000 | |
130 | 22 | 1.1 | 0.6 | 60,000 | 58,500 | 15.9 | 7,500 | 10,000 | 25.4 | 7017 C | 98,000 | 117,000 | |
150 | 28 | 2 | 1 | 103,000 | 89,000 | — | 3,800 | 5,300 | 47.9 | 7217 A | 167,000 | 178,000 | |
150 | 28 | 2 | 1 | 93,000 | 81,000 | — | 2,800 | 3,800 | 63.3 | 7217 B | 151,000 | 162,000 | |
150 | 28 | 2 | 1 | 96,000 | 81,500 | — | 3,800 | 5,600 | 63.3 | 7217 BEA | — | — | |
150 | 28 | 2 | 1 | 107,000 | 90,500 | 14.7 | 6,700 | 9,500 | 29.7 | 7217 C | 174,000 | 181,000 | |
180 | 41 | 3 | 1.1 | 159,000 | 133,000 | — | 2,600 | 3,600 | 58.8 | 7317 A | 258,000 | 265,000 | |
180 | 41 | 3 | 1.1 | 146,000 | 122,000 | — | 2,400 | 3,200 | 76.1 | 7317 B | 236,000 | 244,000 | |
180 | 41 | 3 | 1.1 | 157,000 | 133,000 | — | 3,400 | 5,000 | 76.1 | 7317 BEA | — | — | |
90 | 125 | 18 | 1.1 | 0.6 | 39,500 | 43,500 | — | 6,300 | 8,500 | 34.1 | 7918 A5 | 64,000 | 87,000 |
125 | 18 | 1.1 | 0.6 | 41,500 | 46,000 | 16.6 | 7,500 | 10,000 | 23.4 | 7918 C | 67,500 | 92,000 | |
140 | 24 | 1.5 | 1 | 67,500 | 66,500 | — | 3,800 | 5,300 | 45.2 | 7018 A | 109,000 | 133,000 | |
140 | 24 | 1.5 | 1 | 71,500 | 69,000 | 15.7 | 7,100 | 9,500 | 27.4 | 7018 C | 116,000 | 138,000 | |
160 | 30 | 2 | 1 | 118,000 | 103,000 | — | 3,600 | 4,800 | 51.1 | 7218 A | 191,000 | 206,000 | |
160 | 30 | 2 | 1 | 107,000 | 94,000 | — | 2,600 | 3,400 | 67.4 | 7218 B | 173,000 | 188,000 | |
160 | 30 | 2 | 1 | 109,000 | 93,500 | — | 3,600 | 5,300 | 67.4 | 7218 BEA | — | — | |
160 | 30 | 2 | 1 | 123,000 | 105,000 | 14.6 | 6,300 | 9,000 | 31.7 | 7218 C | 199,000 | 209,000 | |
190 | 43 | 3 | 1.1 | 171,000 | 147,000 | — | 2,600 | 3,400 | 61.9 | 7318 A | 277,000 | 294,000 | |
190 | 43 | 3 | 1.1 | 156,000 | 135,000 | — | 2,200 | 3,000 | 80.2 | 7318 B | 254,000 | 270,000 | |
190 | 43 | 3 | 1.1 | 169,000 | 146,000 | — | 3,200 | 4,500 | 80.2 | 7318 BEA | — | — | |
95 | 130 | 18 | 1.1 | 0.6 | 40,000 | 45,500 | — | 6,000 | 8,500 | 35.2 | 7919 A5 | 64,500 | 91,000 |
130 | 18 | 1.1 | 0.6 | 42,500 | 48,000 | 16.7 | 7,100 | 10,000 | 24.1 | 7919 C | 68,500 | 96,000 | |
145 | 24 | 1.5 | 1 | 67,000 | 67,000 | — | 4,500 | 6,300 | 46.6 | 7019 A | 109,000 | 134,000 | |
145 | 24 | 1.5 | 1 | 73,500 | 73,000 | 15.9 | 6,700 | 9,000 | 28.1 | 7019 C | 119,000 | 146,000 | |
170 | 32 | 2.1 | 1.1 | 128,000 | 111,000 | — | 3,400 | 4,500 | 54.2 | 7219 A | 208,000 | 221,000 | |
170 | 32 | 2.1 | 1.1 | 116,000 | 101,000 | — | 2,400 | 3,200 | 71.6 | 7219 B | 188,000 | 202,000 | |
170 | 32 | 2.1 | 1.1 | 123,000 | 107,000 | — | 3,400 | 5,000 | 71.6 | 7219 BEA | — | — | |
170 | 32 | 2.1 | 1.1 | 133,000 | 112,000 | 14.6 | 6,000 | 8,500 | 33.7 | 7219 C | 216,000 | 224,000 | |
200 | 45 | 3 | 1.1 | 183,000 | 162,000 | — | 2,400 | 3,200 | 65.1 | 7319 A | 297,000 | 325,000 | |
200 | 45 | 3 | 1.1 | 167,000 | 149,000 | — | 2,200 | 3,000 | 84.3 | 7319 B | 272,000 | 298,000 | |
200 | 45 | 3 | 1.1 | 180,000 | 160,000 | — | 3,000 | 4,500 | 84.3 | 7319 BEA | — | — | |
100 | 140 | 20 | 1.1 | 0.6 | 47,500 | 51,500 | — | 5,600 | 8,000 | 38.0 | 7920 A5 | 77,000 | 103,000 |
140 | 20 | 1.1 | 0.6 | 50,000 | 54,000 | 16.5 | 6,700 | 9,000 | 26.1 | 7920 C | 81,500 | 108,000 | |
150 | 24 | 1.5 | 1 | 68,500 | 70,500 | — | 4,500 | 6,000 | 48.1 | 7020 A | 111,000 | 141,000 | |
150 | 24 | 1.5 | 1 | 75,500 | 77,000 | 16 | 6,300 | 9,000 | 28.7 | 7020 C | 122,000 | 154,000 | |
180 | 34 | 2.1 | 1.1 | 144,000 | 126,000 | — | 3,200 | 4,300 | 57.4 | 7220 A | 233,000 | 251,000 | |
180 | 34 | 2.1 | 1.1 | 130,000 | 114,000 | — | 2,200 | 3,000 | 75.7 | 7220 B | 212,000 | 229,000 | |
180 | 34 | 2.1 | 1.1 | 136,000 | 122,000 | — | 3,200 | 4,500 | 75.7 | 7220 BEA | — | — | |
180 | 34 | 2.1 | 1.1 | 149,000 | 127,000 | 14.5 | 5,600 | 8,000 | 35.7 | 7220 C | 242,000 | 254,000 | |
215 | 47 | 3 | 1.1 | 207,000 | 193,000 | — | 2,200 | 3,000 | 69.0 | 7320 A | 335,000 | 385,000 | |
215 | 47 | 3 | 1.1 | 190,000 | 178,000 | — | 2,000 | 2,800 | 89.6 | 7320 B | 310,000 | 355,000 | |
215 | 47 | 3 | 1.1 | 202,000 | 187,000 | — | 2,800 | 4,000 | 89.6 | 7320 BEA | — | — | |
105 | 145 | 20 | 1.1 | 0.6 | 48,000 | 54,000 | — | 5,600 | 7,500 | 39.2 | 7921 A5 | 78,500 | 108,000 |
145 | 20 | 1.1 | 0.6 | 51,000 | 57,000 | 16.6 | 6,300 | 9,000 | 26.7 | 7921 C | 83,000 | 114,000 | |
160 | 26 | 2 | 1 | 80,000 | 81,500 | — | 4,300 | 5,600 | 51.2 | 7021 A | 130,000 | 163,000 | |
160 | 26 | 2 | 1 | 88,000 | 89,500 | 15.9 | 6,000 | 8,500 | 30.7 | 7021 C | 143,000 | 179,000 | |
190 | 36 | 2.1 | 1.1 | 157,000 | 142,000 | — | 3,000 | 4,000 | 60.6 | 7221 A | 254,000 | 283,000 | |
190 | 36 | 2.1 | 1.1 | 142,000 | 129,000 | — | 2,200 | 3,000 | 79.9 | 7221 B | 231,000 | 258,000 | |
190 | 36 | 2.1 | 1.1 | 148,000 | 133,000 | — | 3,000 | 4,500 | 79.9 | 7221 BEA | — | — | |
190 | 36 | 2.1 | 1.1 | 162,000 | 143,000 | 14.5 | 5,300 | 7,500 | 37.7 | 7221 C | 264,000 | 286,000 | |
225 | 49 | 3 | 1.1 | 208,000 | 193,000 | — | 2,600 | 3,600 | 72.1 | 7321 A | 335,000 | 385,000 | |
225 | 49 | 3 | 1.1 | 191,000 | 177,000 | — | 2,400 | 3,200 | 93.7 | 7321 B | 310,000 | 355,000 | |
225 | 49 | 3 | 1.1 | 213,000 | 203,000 | — | 2,600 | 4,000 | 93.7 | 7321 BEA | — | — | |
110 | 150 | 20 | 1.1 | 0.6 | 49,000 | 56,000 | — | 5,300 | 7,100 | 40.3 | 7922 A5 | 79,500 | 112,000 |
150 | 20 | 1.1 | 0.6 | 52,000 | 59,500 | 16.7 | 6,300 | 8,500 | 27.4 | 7922 C | 84,500 | 119,000 | |
170 | 28 | 2 | 1 | 96,500 | 95,500 | — | 4,000 | 5,300 | 54.4 | 7022 A | 157,000 | 191,000 | |
170 | 28 | 2 | 1 | 106,000 | 104,000 | 15.6 | 5,600 | 8,000 | 32.7 | 7022 C | 172,000 | 208,000 | |
200 | 38 | 2.1 | 1.1 | 170,000 | 158,000 | — | 2,800 | 3,800 | 63.7 | 7222 A | 276,000 | 315,000 | |
200 | 38 | 2.1 | 1.1 | 154,000 | 144,000 | — | 2,000 | 2,800 | 84.0 | 7222 B | 250,000 | 289,000 | |
200 | 38 | 2.1 | 1.1 | 154,000 | 144,000 | — | 2,800 | 4,300 | 84.0 | 7222 BEA | — | — | |
200 | 38 | 2.1 | 1.1 | 176,000 | 160,000 | 14.5 | 5,000 | 7,100 | 39.8 | 7222 C | 286,000 | 320,000 | |
240 | 50 | 3 | 1.1 | 220,000 | 215,000 | — | 2,600 | 3,400 | 75.5 | 7322 A | 360,000 | 430,000 | |
240 | 50 | 3 | 1.1 | 201,000 | 197,000 | — | 2,200 | 3,000 | 98.4 | 7322 B | 325,000 | 395,000 | |
240 | 50 | 3 | 1.1 | 226,000 | 226,000 | — | 2,600 | 3,800 | 98.4 | 7322 BEA | — | — | |
120 | 165 | 22 | 1.1 | 0.6 | 67,500 | 77,000 | — | 4,800 | 6,300 | 44.2 | 7924 A5 | 110,000 | 154,000 |
165 | 22 | 1.1 | 0.6 | 72,000 | 81,000 | 16.5 | 5,600 | 7,500 | 30.1 | 7924 C | 117,000 | 162,000 | |
180 | 28 | 2 | 1 | 102,000 | 107,000 | — | 3,600 | 5,000 | 57.3 | 7024 A | 166,000 | 213,000 | |
215 | 40 | 2.1 | 1.1 | 183,000 | 177,000 | — | 3,200 | 4,500 | 68.3 | 7224 A | 297,000 | 355,000 | |
215 | 40 | 2.1 | 1.1 | 165,000 | 162,000 | — | 2,400 | 3,200 | 90.3 | 7224 B | 269,000 | 325,000 | |
215 | 40 | 2.1 | 1.1 | 179,000 | 177,000 | — | 2,600 | 3,800 | 90.3 | 7224 BEA | — | — | |
260 | 55 | 3 | 1.1 | 246,000 | 252,000 | — | 2,200 | 3,000 | 82.3 | 7324 A | 400,000 | 505,000 | |
260 | 55 | 3 | 1.1 | 225,000 | 231,000 | — | 2,000 | 2,800 | 107.2 | 7324 B | 365,000 | 460,000 | |
260 | 55 | 3 | 1.1 | 238,000 | 250,000 | — | 2,200 | 3,400 | 107.2 | 7324 BEA | — | — | |
130 | 180 | 24 | 1.5 | 1 | 74,000 | 86,000 | — | 4,300 | 6,000 | 48.1 | 7926 A5 | 120,000 | 172,000 |
180 | 24 | 1.5 | 1 | 78,500 | 91,000 | 16.5 | 5,000 | 7,100 | 32.8 | 7926 C | 128,000 | 182,000 | |
200 | 33 | 2 | 1 | 117,000 | 125,000 | — | 3,400 | 4,500 | 64.1 | 7026 A | 191,000 | 251,000 | |
230 | 40 | 3 | 1.1 | 189,000 | 193,000 | — | 2,400 | 3,200 | 72.0 | 7226 A | 310,000 | 385,000 | |
230 | 40 | 3 | 1.1 | 171,000 | 175,000 | — | 2,200 | 3,000 | 95.5 | 7226 B | 278,000 | 350,000 | |
280 | 58 | 4 | 1.5 | 273,000 | 293,000 | — | 2,200 | 2,800 | 88.2 | 7326 A | 445,000 | 585,000 | |
280 | 58 | 4 | 1.5 | 250,000 | 268,000 | — | 1,900 | 2,600 | 115.0 | 7326 B | 405,000 | 535,000 | |
140 | 190 | 24 | 1.5 | 1 | 75,000 | 90,000 | — | 4,000 | 5,600 | 50.5 | 7928 A5 | 122,000 | 180,000 |
190 | 24 | 1.5 | 1 | 79,500 | 95,500 | 16.7 | 4,800 | 6,700 | 34.1 | 7928 C | 129,000 | 191,000 | |
210 | 33 | 2 | 1 | 120,000 | 133,000 | — | 3,200 | 4,300 | 67.0 | 7028 A | 194,000 | 265,000 | |
250 | 42 | 3 | 1.1 | 218,000 | 234,000 | — | 2,200 | 3,000 | 77.3 | 7228 A | 355,000 | 470,000 | |
250 | 42 | 3 | 1.1 | 197,000 | 213,000 | — | 2,000 | 2,800 | 102.8 | 7228 B | 320,000 | 425,000 | |
300 | 62 | 4 | 1.5 | 300,000 | 335,000 | — | 2,000 | 2,600 | 94.5 | 7328 A | 490,000 | 670,000 | |
300 | 62 | 4 | 1.5 | 275,000 | 310,000 | — | 1,700 | 2,400 | 123.3 | 7328 B | 445,000 | 615,000 | |
150 | 210 | 28 | 2 | 1 | 96,500 | 115,000 | — | 3,800 | 5,000 | 56.0 | 7930 A5 | 157,000 | 231,000 |
210 | 28 | 2 | 1 | 102,000 | 122,000 | 16.6 | 4,300 | 6,000 | 38.1 | 7930 C | 166,000 | 244,000 | |
225 | 35 | 2.1 | 1.1 | 137,000 | 154,000 | — | 2,400 | 3,000 | 71.6 | 7030 A | 222,000 | 305,000 | |
270 | 45 | 3 | 1.1 | 248,000 | 280,000 | — | 2,000 | 2,800 | 83.1 | 7230 A | 405,000 | 560,000 | |
270 | 45 | 3 | 1.1 | 225,000 | 254,000 | — | 1,800 | 2,600 | 110.6 | 7230 B | 365,000 | 510,000 | |
320 | 65 | 4 | 1.5 | 315,000 | 370,000 | — | 1,800 | 2,400 | 100.3 | 7330 A | 515,000 | 745,000 | |
320 | 65 | 4 | 1.5 | 289,000 | 340,000 | — | 1,600 | 2,200 | 131.1 | 7330 B | 470,000 | 680,000 | |
160 | 220 | 28 | 2 | 1 | 106,000 | 133,000 | 16.7 | 3,800 | 5,000 | 39.4 | 7932 C | 173,000 | 265,000 |
240 | 38 | 2.1 | 1.1 | 155,000 | 176,000 | — | 2,200 | 2,800 | 76.7 | 7032 A | 252,000 | 355,000 | |
290 | 48 | 3 | 1.1 | 263,000 | 305,000 | — | 1,900 | 2,600 | 89.0 | 7232 A | 425,000 | 615,000 | |
290 | 48 | 3 | 1.1 | 238,000 | 279,000 | — | 1,700 | 2,400 | 118.4 | 7232 B | 385,000 | 555,000 | |
340 | 68 | 4 | 1.5 | 345,000 | 420,000 | — | 1,700 | 2,200 | 106.2 | 7332 A | 565,000 | 845,000 | |
340 | 68 | 4 | 1.5 | 315,000 | 385,000 | — | 1,500 | 2,000 | 138.9 | 7332 B | 515,000 | 770,000 | |
170 | 230 | 28 | 2 | 1 | 113,000 | 148,000 | 16.8 | 3,600 | 4,800 | 40.8 | 7934 C | 183,000 | 297,000 |
260 | 42 | 2.1 | 1.1 | 186,000 | 214,000 | — | 2,000 | 2,600 | 83.1 | 7034 A | 300,000 | 430,000 | |
310 | 52 | 4 | 1.5 | 295,000 | 360,000 | — | 1,800 | 2,400 | 95.3 | 7234 A | 480,000 | 715,000 | |
310 | 52 | 4 | 1.5 | 266,000 | 325,000 | — | 1,600 | 2,200 | 126.7 | 7234 B | 435,000 | 650,000 | |
360 | 72 | 4 | 1.5 | 390,000 | 485,000 | — | 1,600 | 2,200 | 112.5 | 7334 A | 630,000 | 970,000 | |
360 | 72 | 4 | 1.5 | 355,000 | 445,000 | — | 1,400 | 2,000 | 147.2 | 7334 B | 575,000 | 890,000 | |
180 | 250 | 33 | 2 | 1 | 145,000 | 184,000 | 16.6 | 3,200 | 4,500 | 45.3 | 7936 C | 236,000 | 370,000 |
280 | 46 | 2.1 | 1.1 | 207,000 | 252,000 | — | 1,900 | 2,400 | 89.4 | 7036 A | 335,000 | 505,000 | |
320 | 52 | 4 | 1.5 | 305,000 | 385,000 | — | 1,700 | 2,200 | 98.2 | 7236 A | 495,000 | 770,000 | |
320 | 52 | 4 | 1.5 | 276,000 | 350,000 | — | 1,500 | 2,000 | 130.9 | 7236 B | 450,000 | 700,000 | |
380 | 75 | 4 | 1.5 | 410,000 | 535,000 | — | 1,500 | 2,000 | 118.3 | 7336 A | 665,000 | 1,070,000 | |
380 | 75 | 4 | 1.5 | 375,000 | 490,000 | — | 1,300 | 1,800 | 155.0 | 7336 B | 605,000 | 975,000 | |
190 | 260 | 33 | 2 | 1 | 147,000 | 192,000 | 16.7 | 3,000 | 4,300 | 46.6 | 7938 C | 239,000 | 385,000 |
290 | 46 | 2.1 | 1.1 | 224,000 | 280,000 | — | 1,800 | 2,400 | 92.3 | 7038 A | 365,000 | 560,000 | |
340 | 55 | 4 | 1.5 | 315,000 | 410,000 | — | 1,600 | 2,200 | 104.0 | 7238 A | 510,000 | 825,000 | |
340 | 55 | 4 | 1.5 | 284,000 | 375,000 | — | 1,400 | 2,000 | 138.7 | 7238 B | 460,000 | 750,000 | |
400 | 78 | 5 | 2 | 450,000 | 600,000 | — | 1,400 | 1,900 | 124.2 | 7338 A | 730,000 | 1,200,000 | |
400 | 78 | 5 | 2 | 410,000 | 550,000 | — | 1,300 | 1,700 | 162.8 | 7338 B | 670,000 | 1,100,000 | |
200 | 280 | 38 | 2.1 | 1.1 | 189,000 | 244,000 | 16.5 | 2,800 | 4,000 | 51.2 | 7940 C | 305,000 | 490,000 |
310 | 51 | 2.1 | 1.1 | 240,000 | 310,000 | — | 1,700 | 2,200 | 99.1 | 7040 A | 390,000 | 620,000 | |
360 | 58 | 4 | 1.5 | 335,000 | 450,000 | — | 1,500 | 2,000 | 109.8 | 7240 A | 550,000 | 900,000 | |
360 | 58 | 4 | 1.5 | 305,000 | 410,000 | — | 1,300 | 1,800 | 146.5 | 7240 B | 495,000 | 815,000 | |
420 | 80 | 5 | 2 | 475,000 | 660,000 | — | 1,300 | 1,800 | 129.5 | 7340 A | 770,000 | 1,320,000 | |
420 | 80 | 5 | 2 | 430,000 | 600,000 | — | 1,200 | 1,600 | 170.1 | 7340 B | 700,000 | 1,200,000 |
*(1) Nominal numbers A, A 5, B and C indicate that the nominal contact angles are 30°, 25°, 40° and 15°, respectively.
Main dimensions (mm) | Basic rated load (N) | Allowable rotational speed (min^-1) | Nominal Number | Action point distance (mm) | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Grease lubrication | Oil lubrication | ||||||||||
d | D | B | r (Minimum) | Cr | C0r | Open type ZZ type | DDU type | Open type | Open type | Shield type | a0 |
10 | 30 | 14.3 | 0.6 | 7,150 | 3,900 | 17,000 | — | 22,000 | 5200 | — | 14.5 |
30 | 14.3 | 0.6 | 7,150 | 3,900 | 17,000 | 15,000 | — | — | 5200ZZ | 14.5 | |
12 | 32 | 15.9 | 0.6 | 10,500 | 5,800 | 15,000 | — | 20,000 | 5201 | — | 16.7 |
32 | 15.9 | 0.6 | 8,500 | 5,300 | 15,000 | 12,000 | — | — | 5201BZZ | 16.3 | |
15 | 35 | 15.9 | 0.6 | 11,700 | 7,050 | 13,000 | — | 17,000 | 5202 | — | 18.3 |
35 | 15.9 | 0.6 | 8,500 | 5,300 | 13,000 | 12,000 | — | — | 5202BZZ | 16.3 | |
42 | 19 | 1 | 17,600 | 10,200 | 11,000 | — | 15,000 | 5302 | — | 22 | |
42 | 19 | 1 | 14,700 | 9,100 | 11,000 | 10,000 | — | — | 5302AZZ | 21 | |
17 | 40 | 17.5 | 0.6 | 14,600 | 9,050 | 11,000 | — | 15,000 | 5203 | — | 20.8 |
40 | 17.5 | 0.6 | 12,700 | 8,300 | 11,000 | 10,000 | — | — | 5203AZZ | 20.1 | |
47 | 22.2 | 1 | 21,000 | 12,600 | 10,000 | — | 13,000 | 5303 | — | 25 | |
47 | 22.2 | 1 | 19,600 | 12,400 | 10,000 | 9,500 | — | — | 5303AZZ | 24.3 | |
20 | 47 | 20.6 | 1 | 19,600 | 12,400 | 10,000 | — | 13,000 | 5204 | — | 24.3 |
47 | 20.6 | 1 | 15,900 | 10,700 | 10,000 | 9,000 | — | — | 5204AZZ | 23 | |
52 | 22.2 | 1.1 | 24,600 | 15,000 | 9,000 | — | 12,000 | 5304 | — | 26.7 | |
52 | 22.2 | 1.1 | 19,700 | 12,800 | 9,000 | 8,500 | — | — | 5304AZZ | 25.4 | |
25 | 52 | 20.6 | 1 | 21,300 | 14,700 | 8,500 | — | 11,000 | 5205 | — | 26.8 |
52 | 20.6 | 1 | 16,900 | 12,300 | 8,500 | 7,500 | — | — | 5205BZZ | 25.4 | |
62 | 25.4 | 1.1 | 32,500 | 20,700 | 7,500 | — | 10,000 | 5305 | — | 31.8 | |
62 | 25.4 | 1.1 | 25,200 | 18,200 | 7,500 | 6,300 | — | — | 5305AZZ | 30.9 | |
30 | 62 | 23.8 | 1 | 29,600 | 21,100 | 7,100 | — | 9,500 | 5206 | — | 31.6 |
62 | 23.8 | 1 | 25,200 | 18,200 | 7,100 | 6,300 | — | — | 5206BZZ | 30.9 | |
72 | 30.2 | 1.1 | 40,500 | 28,100 | 6,300 | — | 8,500 | 5306 | — | 36.5 | |
72 | 30.2 | 1.1 | 39,000 | 28,700 | 6,300 | 5,300 | — | — | 5306AZZ | 36.6 | |
35 | 72 | 27 | 1.1 | 39,000 | 28,700 | 6,300 | — | 8,000 | 5207 | — | 36.6 |
72 | 27 | 1.1 | 34,000 | 25,300 | 6,300 | 5,300 | — | — | 5207AZZ | 36.3 | |
80 | 34.9 | 1.5 | 51,000 | 36,000 | 5,600 | — | 7,500 | 5307 | — | 41.6 | |
80 | 34.9 | 1.5 | 44,000 | 33,500 | 5,600 | 4,800 | — | — | 5307AZZ | 41.5 | |
40 | 80 | 30.2 | 1.1 | 44,000 | 33,500 | 5,600 | — | 7,100 | 5208 | — | 41.5 |
80 | 30.2 | 1.1 | 36,500 | 29,000 | 5,600 | 4,800 | — | — | 5208AZZ | 39.4 | |
90 | 36.5 | 1.5 | 56,500 | 41,000 | 5,300 | — | 6,700 | 5308 | — | 45.5 | |
90 | 36.5 | 1.5 | 49,500 | 38,000 | 5,300 | 4,500 | — | — | 5308AZZ | 43.8 | |
45 | 85 | 30.2 | 1.1 | 49,500 | 38,000 | 5,000 | — | 6,700 | 5209 | — | 43.4 |
85 | 30.2 | 1.1 | 41,500 | 33,500 | 5,000 | 4,300 | — | — | 5209 A1ZZ | 42.5 | |
100 | 39.7 | 1.5 | 68,500 | 51,000 | 4,500 | — | 6,000 | 5309 | — | 50.6 | |
50 | 90 | 30.2 | 1.1 | 53,000 | 43,500 | 4,800 | — | 6,000 | 5210 | — | 45.9 |
90 | 30.2 | 1.1 | 40,500 | 36,000 | 4,800 | 4,000 | — | — | 5210AZZ | 44 | |
110 | 44.4 | 2 | 81,500 | 61,500 | 4,300 | — | 5,600 | 5310 | — | 55.6 | |
55 | 100 | 33.3 | 1.5 | 56,000 | 49,000 | 4,300 | — | 5,600 | 5211 | — | 50.1 |
100 | 33.3 | 1.5 | 49,500 | 43,500 | 4,300 | 3,600 | — | — | 5211AZZ | 49.2 | |
120 | 49.2 | 2 | 95,000 | 73,000 | 3,800 | — | 5,000 | 5311 | — | 60.6 | |
60 | 110 | 36.5 | 1.5 | 69,000 | 62,000 | 3,800 | — | 5,000 | 5212 | — | 56.5 |
130 | 54 | 2.1 | 125,000 | 98,500 | 3,400 | — | 4,500 | 5312 | — | 69.2 | |
65 | 120 | 38.1 | 1.5 | 76,500 | 69,000 | 3,600 | — | 4,500 | 5213 | — | 59.7 |
140 | 58.7 | 2.1 | 142,000 | 113,000 | 3,200 | — | 4,300 | 5313 | — | 72.8 | |
70 | 125 | 39.7 | 1.5 | 94,000 | 82,000 | 3,400 | — | 4,500 | 5214 | — | 63.8 |
150 | 63.5 | 2.1 | 159,000 | 128,000 | 3,000 | — | 3,800 | 5314 | — | 78.3 | |
75 | 130 | 41.3 | 1.5 | 93,500 | 83,000 | 3,200 | — | 4,300 | 5215 | — | 66.1 |
80 | 140 | 44.4 | 2 | 99,000 | 93,000 | 3,000 | — | 3,800 | 5216 | — | 69.6 |
85 | 150 | 49.2 | 2 | 116,000 | 110,000 | 2,800 | — | 3,600 | 5217 | — | 75.3 |
Steel equipment
Steel equipment includes various equipment from the upstream process to the downstream process such as the steelmaking process, rolling process, and arranging process, starting from the raw material yard, and all kinds of bearings are used in each equipment.
Papermaking machine
In recent years, in the paper industry, the speed and width of paper machines have been increasing in order to improve productivity.
Semiconductor
Technological innovations in the fields of semiconductors, flat panel displays (FPDs), solar batteries and mobile phones have made remarkable progress.
Gear device (Gearbox)
Gear equipment is used in a very wide range of industrial fields.
Pump & Compressor
Pumps are used in all industries around the world, including petrochemicals, papermaking, irrigation and food.
Mining machine / construction machine
Mining and construction machinery can be used at mining sites far from human activities, such as mountainous areas and desert areas, and sometimes 2,000 m underground.
Wind turbine generator
Wind power is rapidly becoming widespread around the world as a clean energy source that does not generate carbon dioxide, which causes global warming.
Machine tool
The manufacturer develops and supplies bearings, ball screws, linear guides, and spindles, which are the elemental parts required for machine tools.
Industrial motor
Motors used as a power source in all industries.
Injection molding machine
In order to produce high-precision plastic products, the electrification of injection molding machines is progressing.
Angular ball bearings have a contact angle, so they can support radial loads and large axial loads in 1 direction at the same time. Usually, angular ball bearings are combined, but it is also possible.
Single Row Angular Ball Bearing (Punching retainer & copper alloy machined retainer)
This bearing has a contact angle, making it ideal for receiving unidirectional axial or combined loads
Axial component force is generated when a radial load is applied due to the structure, so use 2 bearings facing each other or use them as a combination of 2 or more bearings
Single-row angular ball bearings can increase the rigidity of the bearing by applying preload, so they are ideal for applications such as spindles of machine tools that require shaft rotation accuracy
Combined Angular Contact Ball Bearing
Double-Row Angular Ball Bearing
A structure in which single-row angular ball bearings are combined on the bottom and inner and outer rings are integrated
Can be used as a fixed-side bearing that can load axial loads in both directions and has a load capacity against moment loads
It is a pressed retainer
4-point contact ball bearing
The inner ring is separated into 2, and one bearing can receive axial load in both directions
With a contact angle of 35°, it is ideal for
receiving a pure axial load with a large axial load capacity or a combined load with a large axial load
Uses a copper alloy machined retainer
Bearing series | Pressed retainer | Copper base metal machined retainer |
---|---|---|
79 A5,C | — | 7900 to 7940 |
70 A | 7000 to 7018 | 7019 to 7040 |
70C | — | 7000 to 7022 |
72 A,B | 7200 to 7222 | 7224 to 7240 |
72C | — | 7200 to 7240 |
73 A,B | 7300 to 7320 | 7321 to 7340 |
Model | Features |
---|---|
Bottom combination type DB (Example) 7208ADB | Since the action point distance ao that can receive radial load and axial load in both directions is large, it is suitable when moment load acts |
Front combination type DF (Example) 7208BDF | Since the distance of action point is small compared to the bottom assembly that can receive radial load and axial load in both directions, the load capacity for moment load is inferior |
Parallel combination type DT (Example) 7208ADT | Since the axial load is received by 2 bearings that can receive the radial load and the axial load in 1 direction, it is used when the load in 1 direction is large |
Part Number |
---|
5208 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Raceway Ring Shape | Inner/Outer Ring Material | Bearing Type | Precision (JIS) | I.D. (Ø) | O.D. (Ø) | Width (mm) | Basic Dynamic Load Rating (N) | Max. Allowable Rotational Speed (rpm) | Specifications, Environment | Rolling Element Material | Combination of Angular Contact Ball Bearings | Retainer Type | Basic Load Rating: Static Load (N) | Clearance sign | Preload | Contact angle (Degree) | Holder Symbol | Symbol of Bearing Ring Shape | Seal, Shield Symbols | Precision Grade Symbol | Symbol of contact angle | Combination symbol | Preload Mark | Special Configurations Code | Bearing type symbol | Type symbol | Material Symbol | Spacer, Sleeve symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,132,851 VND | 1 Piece(s) | Same day | 10 | Angular Contact Ball (Double Row) | [Steel] Steel | Open Type | Grade 0 | 40 | 80 | 30.2 | 44000 | 5600 | Standard | [Steel] Steel | Single Row | Punching | 33500 | No | No | 40 | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...Tải…
Outer Ring Type | Flat | Load Direction | Radial | Outer Ring | With Outer Ring |
---|---|---|---|---|---|
Size Standards | Metric System |
Please check the type/dimensions/specifications of the part 5208 in the Angular Ball Bearing (Single Row/Double Row) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 5208 trong chuỗi Angular Ball Bearing (Single Row/Double Row).
Part Number |
---|
5200 |
5200ZZ |
5202 |
5209 |
5210 |
5211 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Raceway Ring Shape | Inner/Outer Ring Material | Bearing Type | Precision (JIS) | I.D. (Ø) | O.D. (Ø) | Width (mm) | Basic Dynamic Load Rating (N) | Max. Allowable Rotational Speed (rpm) | Specifications, Environment | Rolling Element Material | Combination of Angular Contact Ball Bearings | Retainer Type | Basic Load Rating: Static Load (N) | Clearance sign | Preload | Contact angle (Degree) | Holder Symbol | Symbol of Bearing Ring Shape | Seal, Shield Symbols | Precision Grade Symbol | Symbol of contact angle | Combination symbol | Preload Mark | Special Configurations Code | Bearing type symbol | Type symbol | Material Symbol | Spacer, Sleeve symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
209,170 VND | 1 Piece(s) | Same day | 10 | Angular Contact Ball (Double Row) | [Steel] Steel | Open Type | Grade 0 | 10 | 30 | 14.3 | 7150 | 17000 | Standard | [Steel] Steel | Single Row | Punching | 3900 | No | No | 40 | No | No | No | No | No | No | No | No | No | No | No | No | ||
292,115 VND | 1 Piece(s) | Same day | 10 | Angular Contact Ball (Double Row) | [Steel] Steel | Double Shielded | Grade 0 | 10 | 30 | 14.3 | 7150 | - | Standard / For high Speed | [Steel] Steel | - | Resin Forming | - | No | No | 40 | No | No | ZZ | No | No | No | No | No | No | No | No | No | ||
387,199 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Angular Contact Ball (Double Row) | [Steel] Steel | Open Type | Grade 0 | 15 | 35 | 15.9 | 11700 | 13000 | Standard | [Steel] Steel | Single Row | Punching | 7050 | No | No | 40 | No | No | No | No | No | No | No | No | No | No | No | No | ||
1,278,903 VND | 1 Piece(s) | 14 Day(s) or more | 10 | Angular Contact Ball (Double Row) | [Steel] Steel | Open Type | Grade 0 | 45 | 85 | 30.2 | 49500 | 5000 | Standard | [Steel] Steel | Single Row | Punching | 38000 | No | No | 40 | - | - | - | - | - | - | - | - | - | - | - | - | ||
1,371,135 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Angular Contact Ball (Double Row) | [Steel] Steel | Open Type | Grade 0 | 50 | 90 | 30.2 | 53000 | 4800 | Standard | [Steel] Steel | Single Row | Punching | 43500 | No | No | 40 | - | - | - | - | - | - | - | - | - | - | - | - | ||
1,658,446 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Angular Contact Ball (Double Row) | [Steel] Steel | Open Type | Grade 0 | 55 | 100 | 33.3 | 56000 | 4300 | Standard | [Steel] Steel | Single Row | Punching | 49000 | No | No | 40 | - | - | - | - | - | - | - | - | - | - | - | - |