(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A internal gear pump and electric motor in a compact set.
Part Number |
---|
35HP204-32 |
35HP204-32N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Relief |
---|---|---|---|---|---|
13,883,278 VND | 1 Piece(s) | 15 Day(s) or more | No | ||
22,217,766 VND | 1 Piece(s) | 15 Day(s) or more | Presence |
Loading...Tải…
Type | Pump With Motor | Motor | Presence | Discharge rate (at 50 Hz)(l/min) | 3.2 |
---|---|---|---|---|---|
Discharge rate (at 60 Hz)(l/min) | 4.2 | Rated Voltage (when there's an Electric Motor) | AC200V 50Hz / AC200V 60Hz / AC220V 60Hz | Pump Type | Gear Pump |
Mounting Method | Flange Shape | Working Hydraulic Oil | Mineral oil | Pressure Rating(MPa) | 3.5 |
Number of Pumps | Single | Flow Rate Control | No | Range of Working Oil Temperatures(℃) | 15::60 |
Operating Temperature Range(℃) | 5::40 | Electric Motor Output(W) | 400 | Valve | No Valve |
Valve Total Sequence Number | No | Length L(mm) | 156.5 | Height H(mm) | 279 |
Width W(mm) | 195 |