(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Toyo Top E (Part Number)

Toyo Top E
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      30,535VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ideal for transporting resin powder and other powders (pellets), etc. Solves problems related to static electricity generated during transport.
For use in combination with a simple, dedicated mounted grounding clip.
The grounding clip is a dedicated Toyo Top-E hose clip that enables easy grounding to earth. Static electricity prevention is maintained over a long period.

 
Part Number
TPE065-20-L17
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Fluid / Usage Cutting Service Usage Nominal I.D. d Outer Dia. D
(Ø)
Properties Hose Material Mounting Metal Fittings Color Minimum Bending Radius
(mm)
Operating Temperature Range
(°C)
Operating Pressure Range
(MPa)
Types Standard Length
(m)
Ground Clip-Compatible Hose Packing Unit of Ground Clip
(piece)

18,094,266 VND

1 Piece(s) 7 Day(s) or more 10Powder (except for food)Presence6578.9Static electricity prevention / Pressure Resistance / Transparency / Shape Retentivity / Vacuum / Other features[PVC] Vinyl ChlorideNo[Transparent (including non-white colors)] Natural Transparency260-10~50-0.1~0.1Plastic Hose17--

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part TPE065-20-L17 in the Toyo Top E series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TPE065-20-L17 trong chuỗi Toyo Top E.

Products like this...

Part Number
TPE032-20-L11
TPE032-20-L12
TPE032-20-L13
TPE065-20-L18
TPE065-20-L19
TPE065-20-L2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Fluid / Usage Cutting Service Usage Nominal I.D. d Outer Dia. D
(Ø)
Properties Hose Material Mounting Metal Fittings Color Minimum Bending Radius
(mm)
Operating Temperature Range
(°C)
Operating Pressure Range
(MPa)
Types Standard Length
(m)
Ground Clip-Compatible Hose Packing Unit of Ground Clip
(piece)

4,642,385 VND

1 Piece(s) 7 Day(s) or more 10Powder (except for food)Presence3241.6Pressure Resistance / Static electricity prevention / Other features / Transparency / Vacuum / Shape Retentivity[PVC] Vinyl ChlorideNo[Transparent (including non-white colors)] Natural Transparency100-10~50-0.1~0.15Plastic Hose11--

5,058,053 VND

1 Piece(s) 7 Day(s) or more 10Powder (except for food)Presence3241.6Pressure Resistance / Static electricity prevention / Other features / Transparency / Vacuum / Shape Retentivity[PVC] Vinyl ChlorideNo[Transparent (including non-white colors)] Natural Transparency100-10~50-0.1~0.15Plastic Hose12--

5,473,722 VND

1 Piece(s) 7 Day(s) or more 10Powder (except for food)Presence3241.6Pressure Resistance / Static electricity prevention / Other features / Transparency / Vacuum / Shape Retentivity[PVC] Vinyl ChlorideNo[Transparent (including non-white colors)] Natural Transparency100-10~50-0.1~0.15Plastic Hose13--

19,154,584 VND

1 Piece(s) 7 Day(s) or more 10Powder (except for food)Presence6578.9Pressure Resistance / Static electricity prevention / Other features / Transparency / Vacuum / Shape Retentivity[PVC] Vinyl ChlorideNo[Transparent (including non-white colors)] Natural Transparency260-10~50-0.1~0.1Plastic Hose18--

20,214,904 VND

1 Piece(s) 7 Day(s) or more 10Powder (except for food)Presence6578.9Pressure Resistance / Static electricity prevention / Other features / Transparency / Vacuum / Shape Retentivity[PVC] Vinyl ChlorideNo[Transparent (including non-white colors)] Natural Transparency260-10~50-0.1~0.1Plastic Hose19--

2,189,488 VND

1 Piece(s) 7 Day(s) or more 10Powder (except for food)Presence6578.9Pressure Resistance / Static electricity prevention / Other features / Transparency / Vacuum / Shape Retentivity[PVC] Vinyl ChlorideNo[Transparent (including non-white colors)] Natural Transparency260-10~50-0.1~0.1Plastic Hose2--