(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Ideal for transporting resin powder and other powders (pellets), etc. Solves problems related to static electricity generated during transport.
For use in combination with a simple, dedicated mounted grounding clip.
The grounding clip is a dedicated Toyo Top-E hose clip that enables easy grounding to earth. Static electricity prevention is maintained over a long period.
Part Number |
---|
TPE032-20-L8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable Fluid / Usage | Cutting Service Usage | Nominal I.D. d | Outer Dia. D (Ø) | Properties | Hose Material | Mounting Metal Fittings | Color | Minimum Bending Radius (mm) | Operating Temperature Range (°C) | Operating Pressure Range (MPa) | Types | Standard Length (m) | Ground Clip-Compatible Hose | Packing Unit of Ground Clip (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,394,986 VND | 1 Piece(s) | 7 Day(s) or more | 10 | Powder (except for food) | Presence | 32 | 41.6 | Static electricity prevention / Pressure Resistance / Transparency / Shape Retentivity / Vacuum / Other features | [PVC] Vinyl Chloride | No | [Transparent (including non-white colors)] Natural Transparency | 100 | -10~50 | -0.1~0.15 | Plastic Hose | 8 | - | - |
Loading...Tải…
Please check the type/dimensions/specifications of the part TPE032-20-L8 in the Toyo Top E series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TPE032-20-L8 trong chuỗi Toyo Top E.
Part Number |
---|
TPE032-20-L11 |
TPE032-20-L12 |
TPE032-20-L13 |
TPE032-20-L9 |
TPE038-20 |
TPE038-20-L1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable Fluid / Usage | Cutting Service Usage | Nominal I.D. d | Outer Dia. D (Ø) | Properties | Hose Material | Mounting Metal Fittings | Color | Minimum Bending Radius (mm) | Operating Temperature Range (°C) | Operating Pressure Range (MPa) | Types | Standard Length (m) | Ground Clip-Compatible Hose | Packing Unit of Ground Clip (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,642,385 VND | 1 Piece(s) | 7 Day(s) or more | 10 | Powder (except for food) | Presence | 32 | 41.6 | Pressure Resistance / Static electricity prevention / Other features / Transparency / Vacuum / Shape Retentivity | [PVC] Vinyl Chloride | No | [Transparent (including non-white colors)] Natural Transparency | 100 | -10~50 | -0.1~0.15 | Plastic Hose | 11 | - | - | ||
5,058,053 VND | 1 Piece(s) | 7 Day(s) or more | 10 | Powder (except for food) | Presence | 32 | 41.6 | Pressure Resistance / Static electricity prevention / Other features / Transparency / Vacuum / Shape Retentivity | [PVC] Vinyl Chloride | No | [Transparent (including non-white colors)] Natural Transparency | 100 | -10~50 | -0.1~0.15 | Plastic Hose | 12 | - | - | ||
5,473,722 VND | 1 Piece(s) | 7 Day(s) or more | 10 | Powder (except for food) | Presence | 32 | 41.6 | Pressure Resistance / Static electricity prevention / Other features / Transparency / Vacuum / Shape Retentivity | [PVC] Vinyl Chloride | No | [Transparent (including non-white colors)] Natural Transparency | 100 | -10~50 | -0.1~0.15 | Plastic Hose | 13 | - | - | ||
3,810,851 VND | 1 Piece(s) | 7 Day(s) or more | 10 | Powder (except for food) | Presence | 32 | 41.6 | Pressure Resistance / Static electricity prevention / Other features / Transparency / Vacuum / Shape Retentivity | [PVC] Vinyl Chloride | No | [Transparent (including non-white colors)] Natural Transparency | 100 | -10~50 | -0.1~0.15 | Plastic Hose | 9 | - | - | ||
11,430,776 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Powder (except for food) | Presence | 38 | 48.4 | Pressure Resistance / Static electricity prevention / Other features / Transparency / Vacuum / Shape Retentivity | [PVC] Vinyl Chloride | No | [Transparent (including non-white colors)] Natural Transparency | 120 | -10~50 | -0.1~0.15 | Plastic Hose | 20 | - | - | ||
630,751 VND | 1 Piece(s) | 7 Day(s) or more | 10 | Powder (except for food) | Presence | 38 | 48.4 | Pressure Resistance / Static electricity prevention / Other features / Transparency / Vacuum / Shape Retentivity | [PVC] Vinyl Chloride | No | [Transparent (including non-white colors)] Natural Transparency | 120 | -10~50 | -0.1~0.15 | Plastic Hose | 1 | - | - |