(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Super Coupler, Steel, 02S20P Type (Part Number)

Super Coupler, Steel, 02S20P Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      428,450VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lightweight design suitable for connecting hand tools by hand. Provides excellent operability by a single-touch connection.

Part Number
02S20P-STL-NBR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

428,450 VND

1 Piece(s) 4 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types of connection parts For High Coupler Small Diameter Socket Plug (Male) / Socket (Female) Socket (female) Body Material Steel
Applicable Fluids Air Types Standard Structure of Valve Single Passage Opening Closing Type
Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) 0::1

Please check the type/dimensions/specifications of the part 02S20P-STL-NBR in the Super Coupler, Steel, 02S20P Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 02S20P-STL-NBR trong chuỗi Super Coupler, Steel, 02S20P Type.