(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Vacuum Pad, Standard Small Type, VPME (Part Number)

Vacuum Pad, Standard Small Type, VPME

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Vacuum Pad, Standard Small Type, VPME
  • Vacuum Pad, Standard Small Type, VPME
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      148,340VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Small vacuum pad ideal for use in semiconductor manufacturing equipment, *CAD data currently being revised for this series. This will be available as soon as modifications are complete.

A Small Vacuum Pad Ideal For Use In Semiconductor Manufacturing Facilities

Pad material
Nitrile rubber, silicone rubber, urethane rubber, fluorine rubber, conductive silicone rubber, conductive butadiene rubber (low-resistance type), conductive NBR (low-resistance type), Food Sanitation Law-compliant NBR, HNBR, EPDM
Pad size
: Ø0.7 (diameter 0.7 mm), Ø1 (diameter 1 mm), Ø1.5 (diameter 1.5 mm), Ø2 (diameter 2 mm), Ø3 (diameter 3 mm), Ø4 (diameter 4 mm), Ø6 (diameter 6 mm), Ø8 (diameter 8 mm), Ø10 (diameter 10 mm), Ø15 (diameter 15 mm), Ø20 (diameter 20 mm), Ø25 (diameter 25 mm), Ø30 (diameter 30 mm), Ø40 (diameter 40 mm), Ø50 (diameter 50 mm), Ø60 (diameter 60 mm), Ø80 (diameter 80 mm), Ø100 (diameter 100 mm), Ø150 (diameter 150 mm), Ø200 (diameter 200 mm)

  • *Static electricity-diffusing rubber and conductive rubber (low-resistance type) and Food Sanitation Law-compliant NBR are Ø1 to 50 (diameter 1 to 50 mm).

Fixed Type

 Vacuum Outlet, UpperVacuum Outlet, HorizontalDirect Attachment
TypeStandardSmallStandardSmallStandardSmall
SymbolVPAVPMAVPBVPMBVPEVPME

Spring Type

 Vacuum Outlet, UpperVacuum Outlet, HorizontalDirect Attachment
TypeStandardSmallStandardSmallStandard
SymbolVPCVPMCVPDVPMDVPF

Coupling size

Single-action Coupling (mm)Ø1.8, Ø3, Ø4, Ø6
Barbed Coupling
(Applicable Tube Outer Diameter × Inner Diameter) (mm)
Ø1.8 × Ø1, Ø3 × Ø2, 
Ø4 × Ø2.5, Ø6 × Ø4

Screw size
Flat female screws for pipes: Rp (G) 1/8, Rp s(G) 1/4

Standard shape for thick and flat workpieces. Deep shape ideal for round fruit (apples, etc.), bowls, etc.

Standard shape for thick and flat workpieces. Deep shape ideal for round fruit (apples, etc.), bowls, etc.

Small pads can be used with semiconductor parts

Small pads can be used with semiconductor parts

Small holders downsized from existing vacuum pad holders (A, B, C, D and E types) to save space. Also compatible with the optional fall prevention valve and directly attachable-type pad filters.

Small holders downsized from existing vacuum pad holders (A, B, C, D and E types) to save space.
Also compatible with the optional fall prevention valve and directly attachable-type pad filters.

The pad can be changed without detaching the holder from the equipment.
Pad holders compatible with applications requiring no copper-based metal use and low concentration ozone measures are available.
No copper-based metals are used in the metal component materials, and HNBR is used for the rubber sealing material.

  • *Pad material: Nitrile, conductive rubber (low resistance type) and Food Sanitation Law-compliant NBR are not suitable for low-concentration ozone measures.
Part Number
VPME3RMS-M3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw Metal parts material

189,500 VND

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone RubberStandard[White] White349M3 × 0.5M3 × 0.5Standard Specifications

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Pad Type Standard / Holder Set Pad Shape Small Mounting Method Recessed Type
Material Rubber-based Mounting Fitting Fixed Type Vacuum Outlet Direction Top
Fall Prevention Valve None

Please check the type/dimensions/specifications of the part VPME3RMS-M3 in the Vacuum Pad, Standard Small Type, VPME series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VPME3RMS-M3 trong chuỗi Vacuum Pad, Standard Small Type, VPME.

Products like this...

Part Number
VPME0.7RMS-M3
VPME0.7RMSE-M3
VPME0.7RMU-M3
VPME3RMSE-M3
VPME3RMU-M3
VPME4RMF-M3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw Metal parts material

189,500 VND

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone RubberStandard[White] White0.749M3 × 0.5M3 × 0.5Standard Specifications

189,500 VND

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack0.749M3 × 0.5M3 × 0.5Standard Specifications

234,500 VND

1 Piece(s) 9 Day(s) or more Urethane RubberStandardBlue0.749M3 × 0.5M3 × 0.5Standard Specifications

189,500 VND

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack349M3 × 0.5M3 × 0.5Standard Specifications

234,500 VND

1 Piece(s) 9 Day(s) or more Urethane RubberStandardBlue349M3 × 0.5M3 × 0.5Standard Specifications

322,250 VND

1 Piece(s) 9 Day(s) or more Fluorine RubberStandardGray449M3 × 0.5M3 × 0.5Standard Specifications