(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Small vacuum pad ideal for use in semiconductor manufacturing equipment, *CAD data currently being revised for this series. This will be available as soon as modifications are complete.
Model code | Tube O.D. øD | Pad O.D. ød | B | L | Tube end C | E | Connection config. code |
---|---|---|---|---|---|---|---|
VPMB0.7RM[5]-180J | 1.8 | 0.7 | 15 | 4 | 8.4 | 12 | -T4 |
VPMB0.7RM[5]-4J[9] | 4 | 10.9 | 15 | ||||
VPMB1RM[5]-180J | 1.8 | 1 | 8.4 | 12 | |||
VPMB1RM[5]-4J[9] | 4 | 10.9 | 15 | ||||
VPMB1.5RM[5]-180J | 1.8 | 1.5 | 8.4 | 12 | |||
VPMB1.5RM[5]-4J[9] | 4 | 10.9 | 15 | ||||
VPMB2RM[5]-180J | 1.8 | 2 | 8.4 | 12 | |||
VPMB2RM[5]-4J[9] | 4 | 10.9 | 15 | ||||
VPMB3RM[5]-180J | 1.8 | 3 | 8.4 | 12 | |||
VPMB3RM[5]-4J[9] | 4 | 10.9 | 15 | ||||
VPMB4RM[5]-180J | 1.8 | 4 | 8.4 | 12 | |||
VPMB4RM[5]-4J[9] | 4 | 10.9 | 15 | ||||
VPMB6R[5]-180J | 1.8 | 6 | 19.5 | 7 | 8.4 | 12.5 | -T8 |
VPMB6RM[5]-4J[9] | 4 | 10.9 | 15.5 | ||||
VPMB8R[5]-180J | 1.8 | 8 | 18 | 5.5 | 8.4 | 12.5 | |
VPMB8RM[5]-4J[9] | 4 | 10.9 | 15.5 | ||||
VPMB10R[5]-180J | 1.8 | 10 | 27 | 8 | 8.4 | 13.7 | -M4 |
VPMB10R[5]-4J[9] | 4 | 10.9 | 17.5 | ||||
VPMB15R(A)[5]-180J | 1.8 | 15 | 28(29) | 9(10) | 8.4 | 13.7 | |
VPMB15R(A)[5]-4J[9] | 4 | 10.9 | 17.5 | ||||
VPMB20R(A)[5]-180J | 1.8 | 20 | 31.2(32.2) | 10(11) | 8.4 | 13.7 | -M6 |
VPMB20R(A)[5]-4J[9] | 4 | 10.9 | 17.5 | ||||
VPMB25R(A)[5]-180J | 1.8 | 25 | 32.2(33.2) | 11(12) | 8.4 | 13.7 | |
VPMB25R(A)[5]-4J[9] | 4 | 10.9 | 17.5 | ||||
VPMB30R(A)[5]-180J | 1.8 | 30 | 32.2(35.2) | 11(14) | 8.4 | 13.7 | |
VPMB30R(A)[5]-4J[9] | 4 | 10.9 | 17.5 | ||||
VPMB40R(A)[5]-180J | 1.8 | 40 | 35.2(38.7) | 14(17.5) | 8.4 | 13.7 | |
VPMB40R(A)[5]-4J[9] | 4 | 10.9 | 17.5 | ||||
VPMB50R(A)[5]-180J | 1.8 | 50 | 36.2(39.2) | 15(18) | 8.4 | 13.7 | |
VPMB50R(A)[5]-4J[9] | 4 | 10.9 | 17.5 |
Units: mm
*Value in ( ) is the dimension of a deep type pad.
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N, NE, and G are not suitable for use under ozone environment.
Part Number |
---|
VPMB10RSE-3J |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Pad Shape | Mounting Method | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Tube Outer Diameter (φ) | Metal parts material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
308,351 VND | 1 Piece(s) | 9 Day(s) or more | - | Small | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 10 | 8 | 27 | M5 × 0.8 | 3 | Standard Specifications |
Loading...Tải…
Pad Type | Standard / Holder Set | Material | Rubber-based | Mounting Fitting | Fixed Type |
---|---|---|---|---|---|
Vacuum Outlet Direction | Horizontal | Fall Prevention Valve | None | Direct Attached Filter | None |
Please check the type/dimensions/specifications of the part VPMB10RSE-3J in the Vacuum Pad, Standard Small Type, VPMB, One-touch Fitting Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VPMB10RSE-3J trong chuỗi Vacuum Pad, Standard Small Type, VPMB, One-touch Fitting Type.
Part Number |
---|
VPMB0.7RMG-3J |
VPMB0.7RMN-180J |
VPMB0.7RMN-3J |
VPMB10RSE-4J |
VPMB10RU-3J |
VPMB10RU-4J |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Pad Shape | Mounting Method | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Tube Outer Diameter (φ) | Metal parts material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
248,096 VND | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | NBR which conforms to Food Sanitation Law | Standard | Gray | 0.7 | 4 | 15 | M3 × 0.5 | 3 | Standard Specifications | ||
233,804 VND | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 0.7 | 4 | 15 | M3 × 0.5 | 1.8 | Standard Specifications | ||
233,804 VND | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 0.7 | 4 | 15 | M3 × 0.5 | 3 | Standard Specifications | ||
315,690 VND | 1 Piece(s) | 9 Day(s) or more | - | Small | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 10 | 8 | 27 | M5 × 0.8 | 4 | Standard Specifications | ||
361,653 VND | 1 Piece(s) | 9 Day(s) or more | - | Small | Pad Screw Fixed | Urethane Rubber | Standard | Blue | 10 | 8 | 27 | M5 × 0.8 | 3 | Standard Specifications | ||
368,992 VND | 1 Piece(s) | 9 Day(s) or more | - | Small | Pad Screw Fixed | Urethane Rubber | Standard | Blue | 10 | 8 | 27 | M5 × 0.8 | 4 | Standard Specifications |