(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Small vacuum pad ideal for use in semiconductor manufacturing equipment, *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Model code | Tube I.D. øD | Pad O.D. ød | B | L | E | C | Connection config. code |
---|---|---|---|---|---|---|---|
VPMB0.7RM5-3B[9] | 2 | 0.7 | 15 | 4 | 10.9 | 6 | -T4 |
VPMB0.7RM5-4B[9] | 2.5 | 11.9 | 7 | ||||
VPMB0.7RM5-6B[9] | 4 | ||||||
VPMB1RM5-3B[9] | 2 | 1 | 10.9 | 6 | |||
VPMB1RM5-4B[9] | 2.5 | 11.9 | 7 | ||||
VPMB1RM5-6B[9] | 4 | ||||||
VPMB1.5RM5-3B[9] | 2 | 1.5 | 10.9 | 6 | |||
VPMB1.5RM5-4B[9] | 2.5 | 11.9 | 7 | ||||
VPMB1.5RM5-6B[9] | 4 | ||||||
VPMB2RM5-3B[9] | 2 | 2 | 10.9 | 6 | |||
VPMB2RM5-4B[9] | 2.5 | 11.9 | 7 | ||||
VPMB2RM5-6B[9] | 4 | ||||||
VPMB3RM5-3B[9] | 2 | 3 | 10.9 | 6 | |||
VPMB3RM5-4B[9] | 2.5 | 11.9 | 7 | ||||
VPMB3RM5-6B[9] | 4 | ||||||
VPMB4RM5-3B[9] | 2 | 4 | 10.9 | 6 | |||
VPMB4RM5-4B[9] | 2.5 | 11.9 | 7 | ||||
VPMB4RM5-6B[9] | 4 | ||||||
VPMB6R[5]-3B[9] | 2 | 6 | 19.5 | 7 | 11.4 | 6 | -T8 |
VPMB6R[5]-4B[9] | 2.5 | 12.4 | 7 | ||||
VPMB6R[5]-6B[9] | 4 | ||||||
VPMB8R[5]-3B[9] | 2 | 8 | 18 | 5.5 | 11.4 | 6 | |
VPMB8R[5]-4B[9] | 2.5 | 12.4 | 7 | ||||
VPMB8R[5]-6B[9] | 4 | ||||||
VPMB10R[5]-3B[9] | 2 | 10 | 27 | 8 | 13.4 | 6 | -M4 |
VPMB10R[5]-4B[9] | 2.5 | 14.9 | 7 | ||||
VPMB10R[5]-6B[9] | 4 | ||||||
VPMB15R(A)[5]-3B[9] | 2 | 15 | 28(29) | 9(10) | 13.4 | 6 | |
VPMB15R(A)[5]-4B[9] | 2.5 | 14.9 | 7 | ||||
VPMB15R(A)[5]-6B[9] | 4 | ||||||
VPMB20R(A)[5]-3B[9] | 2 | 20 | 31.2(32.2) | 10(11) | 13.4 | 6 | -M6 |
VPMB20R(A)[5]-4B[9] | 2.5 | 14.9 | 7 | ||||
VPMB20R(A)[5]-6B[9] | 4 | ||||||
VPMB25R(A)[5]-3B[9] | 2 | 25 | 32.2(33.2) | 11(12) | 13.4 | 6 | |
VPMB25R(A)[5]-4B[9] | 2.5 | 14.9 | 7 | ||||
VPMB25R(A)[5]-6B[9] | 4 | ||||||
VPMB30R(A)[5]-3B[9] | 2 | 30 | 32.2(35.2) | 11(14) | 13.4 | 6 | |
VPMB30R(A)[5]-4B[9] | 2.5 | 14.9 | 7 | ||||
VPMB30R(A)[5]-6B[9] | 4 | ||||||
VPMB40R(A)[5]-3B[9] | 2 | 40 | 35.2(38.7) | 14(17.5) | 13.4 | 6 | |
VPMB40R(A)[5]-4B[9] | 2.5 | 14.9 | 7 | ||||
VPMB40R(A)[5]-6B[9] | 4 | ||||||
VPMB50R(A)[5]-3B[9] | 2 | 50 | 36.2(39.2) | 15(18) | 13.4 | 6 | |
VPMB50R(A)[5]-4B[9] | 2.5 | 14.9 | 7 | ||||
VPMB50R(A)[5]-6B[9] | 4 |
Units: mm
*Value in ( ) is the dimension of a deep type pad.
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N, NE, and G are not suitable for use under ozone environment.
Part Number |
---|
VPMB1RMS-3B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Pad Shape | Mounting Method | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
226,852 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Small | Recessed Type | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 1 | 4 | 15 | M3 × 0.5 | 3 |
Loading...Tải…
Pad Type | Standard / Holder Set | Material | Rubber-based | Mounting Fitting | Fixed Type |
---|---|---|---|---|---|
Vacuum Outlet Direction | Horizontal | Fall Prevention Valve | None | Direct Attached Filter | None |
Metal parts material | Standard Specifications |
Please check the type/dimensions/specifications of the part VPMB1RMS-3B in the Vacuum Pad, Standard Small Type, VPMB, Barb Fitting Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VPMB1RMS-3B trong chuỗi Vacuum Pad, Standard Small Type, VPMB, Barb Fitting Type.
Part Number |
---|
VPMB0.7RMG-4B |
VPMB0.7RMN-3B |
VPMB0.7RMN-4B |
VPMB1RMS-4B |
VPMB1RMSE-3B |
VPMB1RMSE-4B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Pad Shape | Mounting Method | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
214,492 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Small | Recessed Type | NBR which conforms to Food Sanitation Law | Standard | Gray | 0.7 | 4 | 15 | M3 × 0.5 | 4 | ||
200,201 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Small | Recessed Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 0.7 | 4 | 15 | M3 × 0.5 | 3 | ||
200,201 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Small | Recessed Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 0.7 | 4 | 15 | M3 × 0.5 | 4 | ||
226,852 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Small | Recessed Type | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 1 | 4 | 15 | M3 × 0.5 | 4 | ||
226,852 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Small | Recessed Type | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 1 | 4 | 15 | M3 × 0.5 | 3 | ||
226,852 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Small | Recessed Type | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 1 | 4 | 15 | M3 × 0.5 | 4 |