(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Vacuum Pad, Standard Small Type, VPMB, Barb Fitting Type (Part Number)

Vacuum Pad, Standard Small Type, VPMB, Barb Fitting Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      200,201VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Small vacuum pad ideal for use in semiconductor manufacturing equipment, *The CAD data for this series is being revised. This will be available as soon as modifications are complete.

Dimensions

Vacuum Pad Standard Small Type VPMB Barb Fitting Type
Vacuum Pad Standard Small Type VPMB Barb Fitting Type
Vacuum Pad Standard Small Type VPMB Barb Fitting Type
Vacuum Pad Standard Small Type VPMB Barb Fitting Type

Standard table

Model codeTube I.D.
øD
Pad O.D.
ød
BLECConnection
config. code
VPMB0.7RM5-3B[9]20.715410.96-T4
VPMB0.7RM5-4B[9]2.511.97
VPMB0.7RM5-6B[9]4
VPMB1RM5-3B[9]2110.96
VPMB1RM5-4B[9]2.511.97
VPMB1RM5-6B[9]4
VPMB1.5RM5-3B[9]21.510.96
VPMB1.5RM5-4B[9]2.511.97
VPMB1.5RM5-6B[9]4
VPMB2RM5-3B[9]2210.96
VPMB2RM5-4B[9]2.511.97
VPMB2RM5-6B[9]4
VPMB3RM5-3B[9]2310.96
VPMB3RM5-4B[9]2.511.97
VPMB3RM5-6B[9]4
VPMB4RM5-3B[9]2410.96
VPMB4RM5-4B[9]2.511.97
VPMB4RM5-6B[9]4
VPMB6R[5]-3B[9]2619.5711.46-T8
VPMB6R[5]-4B[9]2.512.47
VPMB6R[5]-6B[9]4
VPMB8R[5]-3B[9]28185.511.46
VPMB8R[5]-4B[9]2.512.47
VPMB8R[5]-6B[9]4
VPMB10R[5]-3B[9]21027813.46-M4
VPMB10R[5]-4B[9]2.514.97
VPMB10R[5]-6B[9]4
VPMB15R(A)[5]-3B[9]21528(29)9(10)13.46
VPMB15R(A)[5]-4B[9]2.514.97
VPMB15R(A)[5]-6B[9]4
VPMB20R(A)[5]-3B[9]22031.2(32.2)10(11)13.46-M6
VPMB20R(A)[5]-4B[9]2.514.97
VPMB20R(A)[5]-6B[9]4
VPMB25R(A)[5]-3B[9]22532.2(33.2)11(12)13.46
VPMB25R(A)[5]-4B[9]2.514.97
VPMB25R(A)[5]-6B[9]4
VPMB30R(A)[5]-3B[9]23032.2(35.2)11(14)13.46
VPMB30R(A)[5]-4B[9]2.514.97
VPMB30R(A)[5]-6B[9]4
VPMB40R(A)[5]-3B[9]24035.2(38.7)14(17.5)13.46
VPMB40R(A)[5]-4B[9]2.514.97
VPMB40R(A)[5]-6B[9]4
VPMB50R(A)[5]-3B[9]25036.2(39.2)15(18)13.46
VPMB50R(A)[5]-4B[9]2.514.97
VPMB50R(A)[5]-6B[9]4

Units: mm

*Value in ( ) is the dimension of a deep type pad.
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N, NE, and G are not suitable for use under ozone environment.

Part Number
VPMB3RMS-4B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)

226,852 VND

1 Piece(s) 9 Day(s) or more 10SmallRecessed Type[Silicon Rubber] Silicone RubberStandard[White] White3415M3 × 0.54

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Pad Type Standard / Holder Set Material Rubber-based Mounting Fitting Fixed Type
Vacuum Outlet Direction Horizontal Fall Prevention Valve None Direct Attached Filter None
Metal parts material Standard Specifications

Please check the type/dimensions/specifications of the part VPMB3RMS-4B in the Vacuum Pad, Standard Small Type, VPMB, Barb Fitting Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VPMB3RMS-4B trong chuỗi Vacuum Pad, Standard Small Type, VPMB, Barb Fitting Type.

Products like this...

Part Number
VPMB0.7RMG-4B
VPMB0.7RMN-3B
VPMB0.7RMN-4B
VPMB3RMSE-3B
VPMB3RMSE-4B
VPMB3RMU-3B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)

214,492 VND

1 Piece(s) 9 Day(s) or more 10SmallRecessed TypeNBR which conforms to Food Sanitation LawStandardGray0.7415M3 × 0.54

200,201 VND

1 Piece(s) 9 Day(s) or more 10SmallRecessed Type[Nitrile Rubber] Nitrile RubberStandardBlack0.7415M3 × 0.53

200,201 VND

1 Piece(s) 9 Day(s) or more 10SmallRecessed Type[Nitrile Rubber] Nitrile RubberStandardBlack0.7415M3 × 0.54

226,852 VND

1 Piece(s) 9 Day(s) or more 10SmallRecessed Type[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack3415M3 × 0.53

226,852 VND

1 Piece(s) 9 Day(s) or more 10SmallRecessed Type[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack3415M3 × 0.54

280,154 VND

1 Piece(s) 9 Day(s) or more 10SmallRecessed TypeUrethane RubberStandardBlue3415M3 × 0.53