(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Vacuum Pad, Standard Small Type, VPMA, Barb Fitting Type (Part Number)

Vacuum Pad, Standard Small Type, VPMA, Barb Fitting Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      230,328VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Small vacuum pad ideal for use in semiconductor manufacturing equipment. *CAD data currently being revised for this series. This will be available as soon as modifications are complete.

[Features]
· Containers of different shapes are available, including the general type which is ideal for flat work surfaces (ones that are rigid enough not to flap), the deep type ideal for round fruits (apples, etc.) and balls, and the small type ideal for small works and for use at semiconductor manufacturing facilities.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Pad holders have been added for applications requiring copper-based metal not to be used and as part of efforts to reduce ozone concentrations.
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.

Dimensions

Vacuum Pad, Standard Small Type, VPMA, Barb Fitting Type
Vacuum Pad, Standard Small Type, VPMA, Barb Fitting Type
Vacuum Pad, Standard Small Type, VPMA, Barb Fitting Type
Vacuum Pad, Standard Small Type, VPMA, Barb Fitting Type

Standard table

Model codeTube I.D.
øD
Pad O.D.
ød
Thread
M
BLCHex.
H
Connection
config. code
VPMA0.7RM[5]-3B[9]20.7M4×0.518466-T4
VPMA0.7RM[5]-4B[9]2.5M5×0.51977
VPMA1RM[5]-3B[9]21M4×0.51866
VPMA1RM[5]-4B[9]2.5M5×0.51977
VPMA1.5RM[5]-3B[9]21.5M4×0.51866
VPMA1.5RM[5]-4B[9]2.5M5×0.51977
VPMA2RM[5]-3B[9]22M4×0.51866
VPMA2RM[5]-4B[9]2.5M5×0.51977
VPMA3RM[5]-3B[9]23M4×0.51866
VPMA3RM[5]-4B[9]2.5M5×0.51977
VPMA4RM[5]-3B[9]24M4×0.51866
VPMA4RM[5]-4B[9]2.5M5×0.51977
VPMA6R[5]-3B[9]26M4×0.523766-T8
VPMA6R[5]-4B[9]2.5M5×0.5247
VPMA8R[5]-3B[9]28M4×0.521.55.56
VPMA8R[5]-4B[9]2.5M5×0.522.57
VPMA10R[5]-3B[9]210M6×0.7528868-M4
VPMA10R[5]-4B[9]2.5297
VPMA15R(A)[5]-3B[9]21529(30)9(10)6
VPMA15R(A)[5]-4B[9]2.530(31)7
VPMA20R(A)[5]-4B[9]2.520M10×136.6(37.6)10(11)712-M6
VPMA20R(A)[5]-6B[9]4
VPMA25R(A)[5]-4B[9]2.52537.6(38.6)11(12)
VPMA25R(A)[5]-6B[9]4
VPMA30R(A)[5]-4B[9]2.53037.6(40.6)11(14)
VPMA30R(A)[5]-6B[9]4
VPMA40R(A)[5]-4B[9]2.54040.6(44.1)14(17.5)
VPMA40R(A)[5]-6B[9]4
VPMA50R(A)[5]-4B[9]2.55041.6(44.6)15(18)
VPMA50R(A)[5]-6B[9]4

Units: mm

*Value in ( ) is the dimension of a deep type pad.
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N, NE, and G are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is as below.
     ▪Pad dia.: ø0.7~ø8 mm: Thread size M4×0.5 ▶ 1~1.2 N·m, M5×0.5 ▶ 1.5~2 N·m.
     ▪Pad dia.: ø10, ø15 mm ▶ 2~3 N·m.
     ▪Pad dia.: ø20~ø50 mm ▶ 5~7 N·m

Part Number
VPMA10RS-3B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)

306,806 VND

1 Piece(s) 9 Day(s) or more -SmallPad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White10828M63

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Pad Type Standard / Holder Set Material Rubber-based Mounting Fitting Fixed Type
Vacuum Outlet Direction Top Fall Prevention Valve None Direct Attached Filter None
Metal parts material Standard Specifications

Please check the type/dimensions/specifications of the part VPMA10RS-3B in the Vacuum Pad, Standard Small Type, VPMA, Barb Fitting Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VPMA10RS-3B trong chuỗi Vacuum Pad, Standard Small Type, VPMA, Barb Fitting Type.

Products like this...

Part Number
VPMA0.7RMG-4B
VPMA0.7RMN-3B
VPMA0.7RMN-4B
VPMA10RS-4B
VPMA10RSE-3B
VPMA10RSE-4B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)

244,620 VND

1 Piece(s) 9 Day(s) or more -SmallRecessed TypeNBR which conforms to Food Sanitation LawStandardGray0.7419M54

230,328 VND

1 Piece(s) 9 Day(s) or more -SmallRecessed Type[Nitrile Rubber] Nitrile RubberStandardBlack0.7418M43

230,328 VND

1 Piece(s) 9 Day(s) or more -SmallRecessed Type[Nitrile Rubber] Nitrile RubberStandardBlack0.7419M54

306,806 VND

1 Piece(s) 9 Day(s) or more -SmallPad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White10829M64

306,806 VND

1 Piece(s) 9 Day(s) or more -SmallPad Screw Fixed[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack10828M63

306,806 VND

1 Piece(s) 9 Day(s) or more -SmallPad Screw Fixed[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack10829M64