(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Vacuum Pad, Standard Type, VPC, Barb Fitting Type (Part Number)

Vacuum Pad, Standard Type, VPC, Barb Fitting Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      448,946VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thick and flat construction is ideal for general work, *CAD data for this series is being revised. Data will be available as soon as modifications are complete.

[Features]
· Containers of different shapes are available, including a general type suitable for flat work (hard enough not to flap around), a deep type suitable for round fruits (apples, etc.) and balls, and a small type suitable for small work and for use in semiconductor manufacturing facilities.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Pad holders have been added for applications where "copper based metals cannot be used" or "a reduction in ozone concentration" is required.
· Copper-based metal is not used for the metal parts. HNBR is used for the sealing rubber material

Dimensions (Standard holder, VPC)

Vacuum Pad, Standard Type, VPC, Barb Fitting Type
Vacuum Pad, Standard Type, VPC, Barb Fitting Type

Standard table (Standard holder, VPC)

Model codeTube I.D.
øD
Pad O.D.
ød
BL1L2L3CStroke
S
Spring force
(N)
Connection
config. code
VPC10-6R[5]-6B[9]41056.182620764.0~7.1-T8
VPC10-10R[5]-6B60.630.5102.0~5.2
VPC10-15R[5]-6B70.635.525152.0~5.9
VPC10-20R[5]-6B86.642.534201.1~4.8
VPC15-6R(A)[5]-6B[9]1557.1(58.1)9(10)27(28)2064.0~7.1-M4
VPC15-10R(A)[5]-6B61.6(62.6)31.5(32.5)102.0~5.2
VPC15-15R(A)[5]-6B71.6(72.6)36.5(37.5)25152.0~5.9
VPC15-20R(A)[5]-6B87.6(88.6)43.5(44.5)34201.1~4.8
VPC20-6R(A)[5]-6B[9]2058.1(59.1)10(11)28(29)2067.0~12.6-M6
VPC20-10R(A)[5]-6B64.1(65.1)34(35)103.3~10.0
VPC20-15R(A)[5]-6B74.1(75.1)39(40)25153.3~10.4
VPC20-20R(A)[5]-6B90.1(91.1)46(47)34202.0~8.7
VPC25-6R(A)[5]-6B[9]2559.1(60.1)11(12)29(30)2067.0~12.6
VPC25-10R(A)[5]-6B65.1(66.1)35(36)103.3~10.0
VPC25-15R(A)[5]-6B75.1(76.1)40(41)25153.3~10.4
VPC25-20R(A)[5]-6B91.1(92.1)47(48)34202.0~8.7
VPC30-6R(A)[5]-6B[9]3059.1(62.1)11(14)29(32)2067.0~12.6
VPC30-10R(A)[5]-6B65.1(68.1)35(38)103.3~10.0
VPC30-15R(A)[5]-6B75.1(78.1)40(43)25153.3~10.4
VPC30-20R(A)[5]-6B91.1(94.1)47(50)34202.0~8.7
VPC40-6R(A)[5]-6B[9]4062.1(65.6)14(17.5)32(35.5)2067.0~12.6
VPC40-10R(A)[5]-6B68.1(71.6)38(41.5)103.3~10.0
VPC40-15R(A)[5]-6B78.1(81.6)43(46.5)25153.3~10.4
VPC40-20R(A)[5]-6B94.1(97.6)50(53.5)34202.0~8.7
VPC50-6R(A)[5]-6B[9]5063.1(66.1)15(18)33(36)2067.0~12.6
VPC50-10R(A)[5]-6B69.1(72.1)39(42)103.3~10.0
VPC50-15R(A)[5]-6B79.1(82.1)44(47)25153.3~10.4
VPC50-20R(A)[5]-6B95.1(98.1)51(54)34202.0~8.7

Units: mm

*Value in ( ) is the dimension of a deep type pad.
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N, NE, and G are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is as below.
     ▪Pad dia.: ø1~ø8 mm ▶ 1.8~2.4 N·m, ø10~ø50mm ▶ 4.5~6 N·m

Dimensions (Slim holder, VPSC)

Vacuum Pad, Standard Type, VPC, Barb Fitting Type
Vacuum Pad, Standard Type, VPC, Barb Fitting Type

Standard table (Slim holder, VPSC)

Model codeTube I.D.
øD
Pad O.D.
ød
BL1L2CConnection
config. code
VPSC1-3R[5]-4B[9]2.5140.64187-H3
VPSC1-3R[5]-6B[9]4
VPSC2-3R[5]-4B[9]2.52
VPSC2-3R[5]-6B[9]4
VPSC3-3R[5]-4B[9]2.53
VPSC3-3R[5]-6B[9]4
VPSC4-3R[5]-4B[9]2.54
VPSC4-3R[5]-6B[9]4
VPSC6-3R[5]-4B[9]2.567-T8
VPSC6-3R[5]-6B[9]4
VPSC8-3R[5]-4B[9]2.5839.15.516.5
VPSC8-3R[5]-6B[9]4

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N, NE, and G are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut: 1.8~2.4 N·m.
*Spring force: 0.9~1.9 N.

Part Number
VPC40-6AN-6B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)

621,750 VND

1 Piece(s) 9 Day(s) or more 10Deep TypePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack4017.57.0 to 12.6665.6M146

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Pad Type Standard / Holder Set Material Rubber-based Mounting Fitting Spring Type
Vacuum Outlet Direction Top Fall Prevention Valve None Direct Attached Filter None

Please check the type/dimensions/specifications of the part VPC40-6AN-6B in the Vacuum Pad, Standard Type, VPC, Barb Fitting Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VPC40-6AN-6B trong chuỗi Vacuum Pad, Standard Type, VPC, Barb Fitting Type.

Products like this...

Part Number
VPC10-6RS-6B
VPC10-6RSE-6B
VPC10-6RU-6B
VPC40-6AS-6B
VPC40-6RF-6B
VPC40-6RG-6B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)

497,250 VND

1 Piece(s) 9 Day(s) or more 10General ShapePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White1084.0 to 7.1656.1M146

497,250 VND

1 Piece(s) 9 Day(s) or more 10General ShapePad Screw Fixed[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack1084.0 to 7.1656.1M146

559,500 VND

1 Piece(s) 9 Day(s) or more 10General ShapePad Screw FixedUrethane RubberStandardBlue1084.0 to 7.1656.1M146

660,750 VND

1 Piece(s) 9 Day(s) or more 10Deep TypePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White4017.57.0 to 12.6665.6M146

855,250 VND

1 Piece(s) 9 Day(s) or more 10General ShapePad Screw FixedFluorine RubberStandardGray40147.0 to 12.6662.1M146

634,500 VND

1 Piece(s) 9 Day(s) or more 10General ShapePad Screw FixedNBR which conforms to Food Sanitation LawStandardGray40147.0 to 12.6662.1M146