(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Thick and flat construction is ideal for general work, *CAD data for this series is being revised. Data will be available as soon as modifications are complete.
[Features]
· Containers of different shapes are available, including a general type suitable for flat work (hard enough not to flap around), a deep type suitable for round fruits (apples, etc.) and balls, and a small type suitable for small work and for use in semiconductor manufacturing facilities.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Pad holders have been added for applications where "copper based metals cannot be used" or "a reduction in ozone concentration" is required.
· Copper-based metal is not used for the metal parts. HNBR is used for the sealing rubber material
Model code | Tube I.D. øD | Pad O.D. ød | B | L1 | L2 | L3 | C | Stroke S | Spring force (N) | Connection config. code |
---|---|---|---|---|---|---|---|---|---|---|
VPC10-6R[5]-6B[9] | 4 | 10 | 56.1 | 8 | 26 | 20 | 7 | 6 | 4.0~7.1 | -T8 |
VPC10-10R[5]-6B | 60.6 | 30.5 | 10 | 2.0~5.2 | ||||||
VPC10-15R[5]-6B | 70.6 | 35.5 | 25 | 15 | 2.0~5.9 | |||||
VPC10-20R[5]-6B | 86.6 | 42.5 | 34 | 20 | 1.1~4.8 | |||||
VPC15-6R(A)[5]-6B[9] | 15 | 57.1(58.1) | 9(10) | 27(28) | 20 | 6 | 4.0~7.1 | -M4 | ||
VPC15-10R(A)[5]-6B | 61.6(62.6) | 31.5(32.5) | 10 | 2.0~5.2 | ||||||
VPC15-15R(A)[5]-6B | 71.6(72.6) | 36.5(37.5) | 25 | 15 | 2.0~5.9 | |||||
VPC15-20R(A)[5]-6B | 87.6(88.6) | 43.5(44.5) | 34 | 20 | 1.1~4.8 | |||||
VPC20-6R(A)[5]-6B[9] | 20 | 58.1(59.1) | 10(11) | 28(29) | 20 | 6 | 7.0~12.6 | -M6 | ||
VPC20-10R(A)[5]-6B | 64.1(65.1) | 34(35) | 10 | 3.3~10.0 | ||||||
VPC20-15R(A)[5]-6B | 74.1(75.1) | 39(40) | 25 | 15 | 3.3~10.4 | |||||
VPC20-20R(A)[5]-6B | 90.1(91.1) | 46(47) | 34 | 20 | 2.0~8.7 | |||||
VPC25-6R(A)[5]-6B[9] | 25 | 59.1(60.1) | 11(12) | 29(30) | 20 | 6 | 7.0~12.6 | |||
VPC25-10R(A)[5]-6B | 65.1(66.1) | 35(36) | 10 | 3.3~10.0 | ||||||
VPC25-15R(A)[5]-6B | 75.1(76.1) | 40(41) | 25 | 15 | 3.3~10.4 | |||||
VPC25-20R(A)[5]-6B | 91.1(92.1) | 47(48) | 34 | 20 | 2.0~8.7 | |||||
VPC30-6R(A)[5]-6B[9] | 30 | 59.1(62.1) | 11(14) | 29(32) | 20 | 6 | 7.0~12.6 | |||
VPC30-10R(A)[5]-6B | 65.1(68.1) | 35(38) | 10 | 3.3~10.0 | ||||||
VPC30-15R(A)[5]-6B | 75.1(78.1) | 40(43) | 25 | 15 | 3.3~10.4 | |||||
VPC30-20R(A)[5]-6B | 91.1(94.1) | 47(50) | 34 | 20 | 2.0~8.7 | |||||
VPC40-6R(A)[5]-6B[9] | 40 | 62.1(65.6) | 14(17.5) | 32(35.5) | 20 | 6 | 7.0~12.6 | |||
VPC40-10R(A)[5]-6B | 68.1(71.6) | 38(41.5) | 10 | 3.3~10.0 | ||||||
VPC40-15R(A)[5]-6B | 78.1(81.6) | 43(46.5) | 25 | 15 | 3.3~10.4 | |||||
VPC40-20R(A)[5]-6B | 94.1(97.6) | 50(53.5) | 34 | 20 | 2.0~8.7 | |||||
VPC50-6R(A)[5]-6B[9] | 50 | 63.1(66.1) | 15(18) | 33(36) | 20 | 6 | 7.0~12.6 | |||
VPC50-10R(A)[5]-6B | 69.1(72.1) | 39(42) | 10 | 3.3~10.0 | ||||||
VPC50-15R(A)[5]-6B | 79.1(82.1) | 44(47) | 25 | 15 | 3.3~10.4 | |||||
VPC50-20R(A)[5]-6B | 95.1(98.1) | 51(54) | 34 | 20 | 2.0~8.7 |
Units: mm
*Value in ( ) is the dimension of a deep type pad.
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N, NE, and G are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is as below.
▪Pad dia.: ø1~ø8 mm ▶ 1.8~2.4 N·m, ø10~ø50mm ▶ 4.5~6 N·m
Model code | Tube I.D. øD | Pad O.D. ød | B | L1 | L2 | C | Connection config. code |
---|---|---|---|---|---|---|---|
VPSC1-3R[5]-4B[9] | 2.5 | 1 | 40.6 | 4 | 18 | 7 | -H3 |
VPSC1-3R[5]-6B[9] | 4 | ||||||
VPSC2-3R[5]-4B[9] | 2.5 | 2 | |||||
VPSC2-3R[5]-6B[9] | 4 | ||||||
VPSC3-3R[5]-4B[9] | 2.5 | 3 | |||||
VPSC3-3R[5]-6B[9] | 4 | ||||||
VPSC4-3R[5]-4B[9] | 2.5 | 4 | |||||
VPSC4-3R[5]-6B[9] | 4 | ||||||
VPSC6-3R[5]-4B[9] | 2.5 | 6 | 7 | -T8 | |||
VPSC6-3R[5]-6B[9] | 4 | ||||||
VPSC8-3R[5]-4B[9] | 2.5 | 8 | 39.1 | 5.5 | 16.5 | ||
VPSC8-3R[5]-6B[9] | 4 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N, NE, and G are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut: 1.8~2.4 N·m.
*Spring force: 0.9~1.9 N.
Part Number |
---|
VPC40-6RG-6B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Pad Shape | Mounting Method | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Springs Power (N) | Stroke (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
634,500 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | Pad Screw Fixed | NBR which conforms to Food Sanitation Law | Standard | Gray | 40 | 14 | 7.0 to 12.6 | 6 | 62.1 | M14 | 6 |
Loading...Tải…
Pad Type | Standard / Holder Set | Material | Rubber-based | Mounting Fitting | Spring Type |
---|---|---|---|---|---|
Vacuum Outlet Direction | Top | Fall Prevention Valve | None | Direct Attached Filter | None |
Please check the type/dimensions/specifications of the part VPC40-6RG-6B in the Vacuum Pad, Standard Type, VPC, Barb Fitting Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VPC40-6RG-6B trong chuỗi Vacuum Pad, Standard Type, VPC, Barb Fitting Type.
Part Number |
---|
VPC10-6RS-6B |
VPC10-6RSE-6B |
VPC10-6RU-6B |
VPC40-6RN-6B |
VPC40-6RS-6B |
VPC40-6RSE-6B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Pad Shape | Mounting Method | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Springs Power (N) | Stroke (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
497,250 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 10 | 8 | 4.0 to 7.1 | 6 | 56.1 | M14 | 6 | ||
497,250 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 10 | 8 | 4.0 to 7.1 | 6 | 56.1 | M14 | 6 | ||
559,500 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | Pad Screw Fixed | Urethane Rubber | Standard | Blue | 10 | 8 | 4.0 to 7.1 | 6 | 56.1 | M14 | 6 | ||
621,750 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | Pad Screw Fixed | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 40 | 14 | 7.0 to 12.6 | 6 | 62.1 | M14 | 6 | ||
660,750 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 40 | 14 | 7.0 to 12.6 | 6 | 62.1 | M14 | 6 | ||
762,000 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 40 | 14 | 7.0 to 12.6 | 6 | 62.1 | M14 | 6 |