(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Thick and flat construction is ideal for general work, *CAD data for this series is being revised. Data will be available as soon as modifications are complete.
[Features]
· Containers of different shapes are available, including a general type suitable for flat work (hard enough not to flap around), a deep type suitable for round fruits (apples, etc.) and balls, and a small type suitable for small work and for use in semiconductor manufacturing facilities.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Pad holders have been added for applications where "copper based metals cannot be used" or "a reduction in ozone concentration" is required.
· Copper-based metal is not used for the metal parts. HNBR is used for the sealing rubber material
Model code | Pad O.D. ød | Tube I.D. øD | Thread M | B | L1 | L2 | L3 | Hex. H | Connection config. code |
---|---|---|---|---|---|---|---|---|---|
VPA1R[5]-4B[9] | 1 | 2.5 | M5×0.5 | 21 | 4 | 6 | 8 | 8 | -H3 |
VPA2R[5]-4B[9] | 2 | ||||||||
VPA3R[5]-4B[9] | 3 | ||||||||
VPA4R[5]-4B[9] | 4 | ||||||||
VPA6R[5]-4B[9] | 6 | 2.5 | M5×0.5 | 24.5 | 7 | 9.5 | 8 | 8 | -T8 |
VPA6R[5]-6B[9] | 4 | M8×0.75 | 26 | 8.5 | 10.5 | 10 | |||
VPA8R[5]-4B[9] | 8 | 2.5 | M5×0.5 | 23 | 5.5 | 8 | 8 | 8 | |
VPA8R[5]-6B[9] | 4 | M8×0.75 | 24.5 | 7 | 10.5 | 10 | |||
VPA10R[5]-6B[9] | 10 | 4 | M8×0.75 | 35 | 8 | 13 | 15 | 10 | -M4 |
VPA15R(A)[5]-6B[9] | 15 | 36(37) | 9(10) | 14(15) | |||||
VPA20R(A)[5]-4B[9] | 20 | 2.5 | M12×1 | 44(45) | 10(11) | 16(17) | 18 | 14 | -M6 |
VPA20R(A)[5]-6B[9] | 4 | ||||||||
VPA25R(A)[5]-4B[9] | 25 | 2.5 | 45(46) | 11(12) | 17(18) | ||||
VPA25R(A)[5]-6B[9] | 4 | ||||||||
VPA30R(A)[5]-4B[9] | 30 | 2.5 | 45(48) | 11(14) | 17(20) | ||||
VPA30R(A)[5]-6B[9] | 4 | ||||||||
VPA40R(A)[5]-4B[9] | 40 | 2.5 | 48(51.5) | 14(17.5) | 20(23.5) | ||||
VPA40R(A)[5]-6B[9] | 4 | ||||||||
VPA50R(A)[5]-4B[9] | 50 | 2.5 | 49(52) | 15(18) | 21(24) | ||||
VPA50R(A)[5]-6B[9] | 4 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N, NE, and G are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is as below.
Pad dia. (mm) | ø1~ø4 | ø6~ø15 | ø20~ø50 |
---|---|---|---|
Tightening torque (N·m) | 1.5~2 | 2.5~3.5 | 12~14 |
Part Number |
---|
VPA15AS-6B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Pad Shape | Mounting Method | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Tube Outer Diameter (φ) | Swiveling angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
342,341 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Deep Type | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 15 | 10 | 37 | M8 | 6 | - |
Loading...Tải…
Pad Type | Standard / Holder Set | Material | Rubber-based | Mounting Fitting | Fixed Type |
---|---|---|---|---|---|
Vacuum Outlet Direction | Top | Fall Prevention Valve | None | Direct Attached Filter | None |
Metal parts material | Standard Specifications |
Please check the type/dimensions/specifications of the part VPA15AS-6B in the Vacuum Pad, Standard Type, VPA, Barb Fitting Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VPA15AS-6B trong chuỗi Vacuum Pad, Standard Type, VPA, Barb Fitting Type.
Part Number |
---|
VPA10RS-6B |
VPA10RSE-6B |
VPA10RU-6B |
VPA15AU-6B |
VPA15RF-6B |
VPA15RG-6B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Pad Shape | Mounting Method | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Tube Outer Diameter (φ) | Swiveling angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
333,457 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 10 | 8 | 35 | M8 | 6 | - | ||
333,457 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 10 | 8 | 35 | M8 | 6 | - | ||
386,760 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | Pad Screw Fixed | Urethane Rubber | Standard | Blue | 10 | 8 | 35 | M8 | 6 | - | ||
404,527 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Deep Type | Pad Screw Fixed | Urethane Rubber | Standard | Blue | 15 | 10 | 37 | M8 | 6 | - | ||
511,132 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | Pad Screw Fixed | Fluorine Rubber | Standard | Gray | 15 | 9 | 36 | M8 | 6 | - | ||
329,981 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | Pad Screw Fixed | NBR which conforms to Food Sanitation Law | Standard | Black | 15 | 9 | 36 | M8 | 6 | - |