(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Ideal for thick and flat general work
[Features]
· Containers of various shapes are available, including a general type ideal for flat work (work that is hard and of a non-flimsy thickness), a deep type ideal for round fruit (apples, etc.) and balls, and a small type ideal for small work or for use in semiconductor manufacturing facilities.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Pad holders have been added for applications requiring "no use of copper-based metals" and "reduced ozone concentrations."
· Copper-based metals are not used for metal parts. HNBR is used as the sealing rubber material.
VPA structural diagram (fixed vacuum outlet: top type)
Coupling (1: Brass, electroless nickel plating, 2: Special stainless steel *3)
Gasket (1: SUS304+NBR, 2: POM)
Nut (1: Brass, electroless nickel plating, 2: Special stainless steel *3)
Pad holder body (1: Brass, electroless nickel plating, 2: Special stainless steel *3)
Pad screws (1: Brass, electroless nickel plating, 2: Special stainless steel *3)
Flat washer (SPCC, electroless nickel plating)
Pad
*1, Fixed pad holders (VPA type) can be made compatible with low-concentration ozone measures through additional options (-S3 specifications)
* 2. In the above structural diagram, 1 refers to materials for standard specifications, while 2 refers to materials used when not using copper-based metals.
* 3. Corrosion resistance is equivalent to SUS303.
Fixed type vacuum outlet: Upper, vacuum connection format: One-touch coupling or tapered female screws for pipes
Shape | Pad Size | Vacuum Connection Ports | |||
---|---|---|---|---|---|
4 mm | 6 mm | Rc 1/8 | Rc 1/4 | ||
VPA | 2 mm | ● | |||
3 mm | ● | ||||
4 mm | ● | ||||
6 mm | ● | ||||
8 mm | ● | ||||
10 mm | ● | ||||
15 mm | ● | ||||
20 mm | ● | ||||
25 mm | ● | ||||
30 mm | ● | ||||
40 mm | ● | ||||
50 mm | ● | ||||
60 mm | ● | ||||
80 mm | ● | ||||
100 mm | ● | ||||
150 mm | ● | ||||
200 mm | ● |
Standard size table
Part Number |
---|
VPA3RSE4J |
VPA3RSE-4J |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Pad Shape | Mounting Method | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Screw | Vacuum Outlet Tube Outer Diameter (φ) | Metal parts material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
324,626 VND | 1 Piece(s) | 4 Day(s) or more | - | General Shape | Insertion Type | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 3 | 4 | 28.3 | M6 | - | 4 | Standard Specifications | ||
292,515 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | Insertion Type | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 3 | 4 | 28.3 | M6 | - | 4 | Standard Specifications |
Loading...Tải…
Pad Type | Standard / Holder Set | Material | Rubber-based | Mounting Fitting | Fixed Type |
---|---|---|---|---|---|
Vacuum Outlet Direction | Top | Fall Prevention Valve | None | Direct Attached Filter | None |