(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Optimal for removing molded parts and transporting easily scratched materials. *CAD data currently being revised for this series. This will be available as soon as modifications are complete.
[Features]
· The pad rubber is flexible enough to adhere plastic molded parts while leaving relatively few traces.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, saving space.
· The pad section can be changed without removing the holder from the equipment, as is conventional.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holder (VPHD and VPHE types) with vacuum inlet on both sides.
Model code | Tube O.D. øD | Pad O.D. ød | B | L1 | L2 | Tube end C | Spring force (N) | Connection config. code |
---|---|---|---|---|---|---|---|---|
VPHC4-9L[5]-4J[9] | 4 | 4 | 56.9 | 12.2 | 21.9 | 10.9 | 0.9 ~2.7 | -T15 |
VPHC4-9L[5]-6J[9] | 6 | 58.3 | 11.7 | |||||
VPHC6-9L[5]-4J[9] | 4 | 6 | 56.9 | 10.9 | ||||
VPHC6-9L[5]-6J[9] | 6 | 58.3 | 11.7 | |||||
VPHC8-9L[5]-4J[9] | 4 | 8 | 56.9 | 10.9 | ||||
VPHC8-9L[5]-6J[9] | 6 | 58.3 | 11.7 | |||||
VPHC10-9L[5]-4J[9] | 4 | 10 | 58.7 | 14 | 23.7 | 10.9 | ||
VPHC10-9L[5]-6J[9] | 6 | 60.1 | 11.7 | |||||
VPHC15-9L[5]-4J[9] | 4 | 15 | 58.7 | 10.9 | ||||
VPHC15-9L[5]-6J[9] | 6 | 60.1 | 11.7 | |||||
VPHC20-9L[5]-4J[9] | 4 | 20 | 59.7 | 15 | 24.7 | 10.9 | -T40 | |
VPHC20-9L[5]-6J[9] | 6 | 61.1 | 11.7 | |||||
VPHC30-9L[5]-4J[9] | 4 | 30 | 59.7 | 10.9 | ||||
VPHC30-9L[5]-6J[9] | 6 | 61.1 | 11.7 | |||||
VPHC40-9L[5]-4J[9] | 4 | 40 | 59.7 | 10.9 | ||||
VPHC40-9L[5]-6J[9] | 6 | 61.1 | 11.7 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is 2~3 N·m.
Part Number |
---|
VPHC30-9LS-6J |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Springs Power (N) | Full length B (mm) | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
357,250 VND | 1 Piece(s) | 9 Day(s) or more | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 30 | 15 | 0.9 to 2.7 | 61.6 | 6 |
Loading...Tải…
Pad Type | Standard / Holder Set | Pad Shape | Soft | Mounting Method | Recessed Type |
---|---|---|---|---|---|
Material | Rubber-based | Mounting Fitting | Spring Type | Stroke(mm) | 9 |
Vacuum Outlet Direction | Top | Mount Connection Screw | M16 |
Please check the type/dimensions/specifications of the part VPHC30-9LS-6J in the Vacuum Pad, Soft Type, VPHC, One-touch Fitting Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VPHC30-9LS-6J trong chuỗi Vacuum Pad, Soft Type, VPHC, One-touch Fitting Type.
Part Number |
---|
VPHC10-9LSE-6J |
VPHC15-9LFS-6J |
VPHC15-9LN-6J |
VPHC30-9LSE-6J |
VPHC4-9LFS-4J |
VPHC4-9LN-4J |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Springs Power (N) | Full length B (mm) | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
341,750 VND | 1 Piece(s) | 9 Day(s) or more | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 10 | 14 | 0.9 to 2.7 | 60.6 | 6 | ||
498,772 VND | 1 Piece(s) | 9 Day(s) or more | Fluorosilicone rubber | Standard | Salmon Pink | 15 | 14 | 0.9 to 2.7 | 60.6 | 6 | ||
326,250 VND | 1 Piece(s) | 9 Day(s) or more | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 15 | 14 | 0.9 to 2.7 | 60.6 | 6 | ||
388,250 VND | 1 Piece(s) | 9 Day(s) or more | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 30 | 15 | 0.9 to 2.7 | 61.6 | 6 | ||
450,500 VND | 1 Piece(s) | 9 Day(s) or more | Fluorosilicone rubber | Standard | Salmon Pink | 4 | 12.2 | 0.9 to 2.7 | 56.9 | 4 | ||
318,500 VND | 1 Piece(s) | 9 Day(s) or more | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 4 | 12.2 | 0.9 to 2.7 | 56.9 | 4 |