(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Vacuum Pad, Soft Type, VPHC, One-touch Fitting Type (Part Number)

Vacuum Pad, Soft Type, VPHC, One-touch Fitting Type

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Vacuum Pad, Soft Type, VPHC, One-touch Fitting Type
  • Vacuum Pad, Soft Type, VPHC, One-touch Fitting Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      318,500VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optimal for removing molded parts and transporting easily scratched materials. *CAD data currently being revised for this series. This will be available as soon as modifications are complete.

[Features]
· The pad rubber is flexible enough to adhere plastic molded parts while leaving relatively few traces.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, saving space.
· The pad section can be changed without removing the holder from the equipment, as is conventional.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holder (VPHD and VPHE types) with vacuum inlet on both sides.

Dimensions

Vacuum Pad, Soft Type, VPHC, One Touch Fitting Type
Vacuum Pad, Soft Type, VPHC, One Touch Fitting Type

Standard table

Model codeTube O.D.
øD
Pad O.D.
ød
BL1L2Tube end
C
Spring force
(N)
Connection
config. code
VPHC4-9L[5]-4J[9]4456.912.221.910.90.9 ~2.7-T15
VPHC4-9L[5]-6J[9]658.311.7
VPHC6-9L[5]-4J[9]4656.910.9
VPHC6-9L[5]-6J[9]658.311.7
VPHC8-9L[5]-4J[9]4856.910.9
VPHC8-9L[5]-6J[9]658.311.7
VPHC10-9L[5]-4J[9]41058.71423.710.9
VPHC10-9L[5]-6J[9]660.111.7
VPHC15-9L[5]-4J[9]41558.710.9
VPHC15-9L[5]-6J[9]660.111.7
VPHC20-9L[5]-4J[9]42059.71524.710.9-T40
VPHC20-9L[5]-6J[9]661.111.7
VPHC30-9L[5]-4J[9]43059.710.9
VPHC30-9L[5]-6J[9]661.111.7
VPHC40-9L[5]-4J[9]44059.710.9
VPHC40-9L[5]-6J[9]661.111.7

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is 2~3 N·m.

Part Number
VPHC8-9LS-6J
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Full length B
(mm)
Vacuum Outlet Tube Outer Diameter
(φ)

341,750 VND

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone RubberStandard[White] White812.20.9 to 2.759.86

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Pad Type Standard / Holder Set Pad Shape Soft Mounting Method Recessed Type
Material Rubber-based Mounting Fitting Spring Type Stroke(mm) 9
Vacuum Outlet Direction Top Mount Connection Screw M16

Please check the type/dimensions/specifications of the part VPHC8-9LS-6J in the Vacuum Pad, Soft Type, VPHC, One-touch Fitting Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VPHC8-9LS-6J trong chuỗi Vacuum Pad, Soft Type, VPHC, One-touch Fitting Type.

Products like this...

Part Number
VPHC10-9LS-6J
VPHC10-9LSE-6J
VPHC15-9LFS-6J
VPHC15-9LN-6J
VPHC8-9LSE-6J
VPHC8LS6J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Full length B
(mm)
Vacuum Outlet Tube Outer Diameter
(φ)

341,750 VND

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone RubberStandard[White] White10140.9 to 2.760.66

341,750 VND

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack10140.9 to 2.760.66

498,772 VND

1 Piece(s) 9 Day(s) or more Fluorosilicone rubberStandardSalmon Pink15140.9 to 2.760.66

326,250 VND

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberStandardBlack15140.9 to 2.760.66

341,750 VND

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack812.20.9 to 2.759.86

414,910 VND

1 Piece(s) Same day [Silicon Rubber] Silicone RubberStandard[White] White812.20.9~2.759.86