(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
*The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.
[Features]
· Adherence is possible even if the distance from the pad to the work is indeterminate.
· We offer this fitting in a wide range of pad sizes, pad materials, and holder shapes.
Model code | Pad O.D. ød | Tube O.D. øD | B | L1 | L2 | L3 | E1 | E2 | Tube end C | Stroke S | Spring force (N) | Connection config. code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
VPD10-6B5-6J[7][8][11] | 10 | 6 | 66.1 | 16 | 43 | 20 | 19.9 | 18.5 | 11.7 | 6 | 4.0~7.1 | -M4 |
VPD10-10B5-6J[7][8] | 71.1 | 48 | 25 | 10 | 2.0~5.2 | |||||||
VPD10-15B5-6J[7][8] | 81.1 | 53 | 25 | 30 | 15 | 2.0~5.9 | ||||||
VPD10-20B5-6J[7][8] | 97.1 | 60 | 34 | 37 | 20 | 1.1~4.8 | ||||||
VPD15-6B5-6J[7][8][11] | 15 | 66.1 | 16 | 43 | 20 | 18.5 | 6 | 4.0~7.1 | -M4 | |||
VPD15-10B5-6J[7][8] | 71.1 | 48 | 25 | 10 | 2.0~5.2 | |||||||
VPD15-15B5-6J[7][8] | 81.1 | 53 | 25 | 30 | 15 | 2.0~5.9 | ||||||
VPD15-20B5-6J[7][8] | 97.1 | 60 | 34 | 37 | 20 | 1.1~4.8 | ||||||
VPD20-6B5-6J[7][8][11] | 20 | 69.1 | 19 | 46 | 20 | 18.5 | 6 | 7.0~12.6 | -M6 | |||
VPD20-10B5-6J[7][8] | 75.1 | 52 | 24.5 | 10 | 3.3~10.0 | |||||||
VPD20-15B5-6J[7][8] | 85.1 | 57 | 25 | 29.5 | 15 | 3.3~10.4 | ||||||
VPD20-20B5-6J[7][8] | 101.1 | 64 | 34 | 36.5 | 20 | 2.0~8.7 | ||||||
VPD25-6B5-6J[7][8][11] | 25 | 69.1 | 19 | 46 | 20 | 18.5 | 6 | 7.0~12.6 | -M6 | |||
VPD25-10B5-6J[7][8] | 75.1 | 52 | 24.5 | 10 | 3.3~10.0 | |||||||
VPD25-15B5-6J[7][8] | 85.1 | 57 | 25 | 29.5 | 15 | 3.3~10.4 | ||||||
VPD25-20B5-6J[7][8] | 101.1 | 64 | 34 | 36.5 | 20 | 2.0~8.7 | ||||||
VPD30-6B5-6J[7][8][11] | 30 | 73.1 | 23 | 50 | 20 | 18.5 | 6 | 7.0~12.6 | -M6 | |||
VPD30-10B5-6J[7][8] | 79.1 | 56 | 24.5 | 10 | 3.3~10.0 | |||||||
VPD30-15B5-6J[7][8] | 89.1 | 61 | 25 | 29.5 | 15 | 3.3~10.4 | ||||||
VPD30-20B5-6J[7][8] | 105.1 | 68 | 34 | 36.5 | 20 | 2.0~8.7 | ||||||
VPD40-6B5-6J[11] | 40 | 80.1 | 30 | 57 | 20 | 18.5 | 6 | 7.0~12.6 | -M6 | |||
VPD40-10B5-6J[11] | 86.1 | 63 | 24.5 | 10 | 3.3~10.0 | |||||||
VPD40-15B5-6J[11] | 96.1 | 68 | 25 | 29.5 | 15 | 3.3~10.4 | ||||||
VPD40-20B5-6J[11] | 112.1 | 75 | 34 | 36.5 | 20 | 2.0~8.7 | ||||||
VPD50-6B5-6J[11] | 50 | 82.1 | 32 | 59 | 20 | 18.5 | 6 | 7.0~12.6 | -M6 | |||
VPD50-10B5-6J | 88.1 | 65 | 24.5 | 10 | 3.3~10.0 | |||||||
VPD50-15B5-6J | 98.1 | 70 | 25 | 29.5 | 15 | 3.3~10.4 | ||||||
VPD50-20B5-6J | 114.1 | 77 | 34 | 36.5 | 20 | 2.0~8.7 | ||||||
VPD60-10B5-6J | 60 | 116.2 | 39.6 | 87.2 | 26.0 | 23.9 | 30.0 | 10.0 | 10.1~15.8 | -M10 | ||
VPD80-10B5-6J | 80 | 113 | 39 | 84 | ||||||||
VPD100-10B5-6J | 100 | 119 | 45 | 90 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[7]: Replaced with "-Q" for mark-free resin attachment.
*Add extra lengths below to the dimension B in the table above for dimension including a resin attachment.
Pad O.D. (mm) | ø10 | ø15 | ø20 | ø25 | ø30 |
---|---|---|---|---|---|
Length added to dimension B (mm) | 0.5 | 0.5 | 0.5 | 0.8 | 1 |
*[8]: Replaced with Resin attachment material code. Refer to the catalog for details.
*[11]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is as below.
*Pad diameter: ø10 to ø50mm ▷ 4.5~6 N·m, ø60 to ø100mm ▷ 16~20 N·m.
Part Number |
---|
VPD30-15BS-6J |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Springs Power (N) | Stroke (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Screw | Vacuum Outlet Tube Outer Diameter (φ) | Spring Cover |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
669,250 VND | 1 Piece(s) | 9 Day(s) or more | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 30 | 23 | 3.3 to 10.4 | 15 | 89.1 | M14 | - | 6 | With Cover |
Loading...Tải…
Pad Type | Standard / Holder Set | Pad Shape | Bellows | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Material | Rubber-based | Mounting Fitting | Spring Type | Vacuum Outlet Direction | Horizontal |
Fall Prevention Valve | None | Direct Attached Filter | None |
Please check the type/dimensions/specifications of the part VPD30-15BS-6J in the Vacuum Pad, Long Stroke Bellows Type, VPD, One-touch Fitting Type with Cover series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VPD30-15BS-6J trong chuỗi Vacuum Pad, Long Stroke Bellows Type, VPD, One-touch Fitting Type with Cover.
Part Number |
---|
VPD10-15BS-6J |
VPD10-20BN-6J |
VPD10-20BS-6J |
VPD30-20BN-6J |
VPD30-20BS-6J |
VPD30-6BN-6J |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Springs Power (N) | Stroke (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Screw | Vacuum Outlet Tube Outer Diameter (φ) | Spring Cover |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
646,250 VND | 1 Piece(s) | 9 Day(s) or more | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 10 | 16 | 2.0 to 5.9 | 15 | 81.1 | M14 | - | 6 | With Cover | ||
630,500 VND | 1 Piece(s) | 9 Day(s) or more | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 10 | 16 | 1.1 to 4.8 | 20 | 97.1 | M14 | - | 6 | With Cover | ||
661,750 VND | 1 Piece(s) | 9 Day(s) or more | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 10 | 16 | 1.1 to 4.8 | 20 | 97.1 | M14 | - | 6 | With Cover | ||
646,250 VND | 1 Piece(s) | 9 Day(s) or more | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 30 | 23 | 2.0 to 8.7 | 20 | 105.1 | M14 | - | 6 | With Cover | ||
686,876 VND | 1 Piece(s) | 9 Day(s) or more | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 30 | 23 | 2.0 to 8.7 | 20 | 105.1 | M14 | - | 6 | With Cover | ||
597,250 VND | 1 Piece(s) | 9 Day(s) or more | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 30 | 23 | 7.0 to 12.6 | 6 | 73.1 | M14 | - | 6 | - |