(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Suction is possible even when the distance between pad and workpiece is not fixed. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.
Model code | Pad O.D. ød | Tube I.D. øD | B | L1 | L2 | L3 | E | Stroke S | Spring force (N) | Connection config. code |
---|---|---|---|---|---|---|---|---|---|---|
VPD10-6B5-6B[7][8][11] | 10 | 4 | 66.1 | - | 43 | 20 | 18.5 | 6 | 4.0~7.1 | -M4 |
VPD10-10B5-6B[7][8] | 71.1 | 48 | 25 | 10 | 2.0~5.2 | |||||
VPD10-15B5-6B[7][8] | 81.1 | 53 | 25 | 30 | 15 | 2.0~5.9 | ||||
VPD10-20B5-6B[7][8] | 97.1 | 60 | 34 | 37 | 20 | 1.1~4.8 | ||||
VPD15-6B5-6B[7][8][11] | 15 | 4 | 66.1 | - | 43 | 20 | 18.5 | 6 | 4.0~7.1 | -M4 |
VPD15-10B5-6B[7][8] | 71.1 | 48 | 25 | 10 | 2.0~5.2 | |||||
VPD15-15B5-6B[7][8] | 81.1 | 53 | 25 | 30 | 15 | 2.0~5.9 | ||||
VPD15-20B5-6B[7][8] | 97.1 | 60 | 34 | 37 | 20 | 1.1~4.8 | ||||
VPD20-6B5-6B[7][8][11] | 20 | 4 | 69.1 | 19 | 46 | 20 | 18.5 | 6 | 7.0~12.6 | -M6 |
VPD20-10B5-6B[7][8] | 75.1 | 52 | 24.5 | 10 | 3.3~10.0 | |||||
VPD20-15B5-6B[7][8] | 85.1 | 57 | 25 | 29.5 | 15 | 3.3~10.4 | ||||
VPD20-20B5-6B[7][8] | 101.1 | 64 | 34 | 36.5 | 20 | 2.0~8.7 | ||||
VPD25-6B5-6B[7][8][11] | 25 | 4 | 69.1 | 19 | 46 | 20 | 18.5 | 6 | 7.0~12.6 | -M6 |
VPD25-10B5-6B[7][8] | 75.1 | 52 | 24.5 | 10 | 3.3~10.0 | |||||
VPD25-15B5-6B[7][8] | 85.1 | 57 | 25 | 29.5 | 15 | 3.3~10.4 | ||||
VPD25-20B5-6B[7][8] | 101.1 | 64 | 34 | 36.5 | 20 | 2.0~8.7 | ||||
VPD30-6B5-6B[7][8][11] | 30 | 4 | 73.1 | 23 | 50 | 20 | 18.5 | 6 | 7.0~12.6 | -M6 |
VPD30-10B5-6B[7][8] | 79.1 | 56 | 24.5 | 10 | 3.3~10.0 | |||||
VPD30-15B5-6B[7][8] | 89.1 | 61 | 25 | 29.5 | 15 | 3.3~10.4 | ||||
VPD30-20B5-6B[7][8] | 105.1 | 68 | 34 | 36.5 | 20 | 2.0~8.7 | ||||
VPD40-6B5-6B[11] | 40 | 4 | 80.1 | 30 | 57 | 20 | 18.5 | 6 | 7.0~12.6 | -M6 |
VPD40-10B5-6B | 86.1 | 63 | 24.5 | 10 | 3.3~10.0 | |||||
VPD40-15B5-6B | 96.1 | 68 | 25 | 29.5 | 15 | 3.3~10.4 | ||||
VPD40-20B5-6B | 112.1 | 75 | 34 | 36.5 | 20 | 2.0~8.7 | ||||
VPD50-6B5-6B[11] | 50 | 4 | 82.1 | 32 | 59 | 20 | 18.5 | 6 | 7.0~12.6 | -M6 |
VPD50-10B5-6B | 88.1 | 65 | 24.5 | 10 | 3.3~10.0 | |||||
VPD50-15B5-6B | 98.1 | 70 | 25 | 29.5 | 15 | 3.3~10.4 | ||||
VPD50-20B5-6B | 114.1 | 77 | 34 | 36.5 | 20 | 2.0~8.7 |
Units: mm
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[7]: Replaced with "-Q" for mark-free resin attachment.
*Add extra lengths below to the dimension B in the table above for dimension including a resin attachment.
Pad O.D. (mm) | ø10 | ø15 | ø20 | ø25 | ø30 |
---|---|---|---|---|---|
Length added to dimension B (mm) | 0.5 | 0.5 | 0.5 | 0.8 | 1 |
*[8]: Replaced with Resin attachment material code. Refer to the catalog for details.
*[11]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is 4.5~6 N·m.
Part Number |
---|
VPD40-15BS-6B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Springs Power (N) | Stroke (mm) | Full length B (mm) | Spring Cover | Swiveling angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
683,400 VND | 1 Piece(s) | 9 Day(s) or more | - | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 40 | 30 | 3.3 to 10.4 | 15 | 96.1 | With Cover | - |
Loading...Tải…
Pad Type | Standard / Holder Set | Pad Shape | Bellows | Mounting Method | Pad Screw Fixed |
---|---|---|---|---|---|
Material | Rubber-based | Mounting Fitting | Spring Type | Vacuum Outlet Direction | Horizontal |
Mount Connection Screw | M14 | Vacuum Outlet Tube Outer Diameter(φ) | 6 | Fall Prevention Valve | None |
Direct Attached Filter | None |
Please check the type/dimensions/specifications of the part VPD40-15BS-6B in the Vacuum Pad, Long Stroke Bellows Type, VPD, Barb Fitting Type with Cover series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VPD40-15BS-6B trong chuỗi Vacuum Pad, Long Stroke Bellows Type, VPD, Barb Fitting Type with Cover.
Part Number |
---|
VPD10-15BS-6B |
VPD10-20BN-6B |
VPD10-20BS-6B |
VPD40-20BN-6B |
VPD40-20BS-6B |
VPD40-6BN-6B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Springs Power (N) | Stroke (mm) | Full length B (mm) | Spring Cover | Swiveling angle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
630,500 VND | 1 Piece(s) | 9 Day(s) or more | - | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 10 | 16 | 2.0 to 5.9 | 15 | 81.1 | With Cover | - | ||
615,000 VND | 1 Piece(s) | 9 Day(s) or more | - | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 10 | 16 | 1.1 to 4.8 | 20 | 97.1 | With Cover | - | ||
646,250 VND | 1 Piece(s) | 9 Day(s) or more | - | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 10 | 16 | 1.1 to 4.8 | 20 | 97.1 | With Cover | - | ||
647,865 VND | 1 Piece(s) | 9 Day(s) or more | - | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 40 | 30 | 2.0 to 8.7 | 20 | 112.1 | With Cover | - | ||
701,167 VND | 1 Piece(s) | 9 Day(s) or more | - | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 40 | 30 | 2.0 to 8.7 | 20 | 112.1 | With Cover | - | ||
622,250 VND | 1 Piece(s) | 9 Day(s) or more | - | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 40 | 30 | 7.0 to 12.6 | 6 | 80.1 | - | No Swiveling |