(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Vacuum Pad, Long Stroke Bellows Type, VPD, Barb Fitting Type with Cover (Part Number)

Vacuum Pad, Long Stroke Bellows Type, VPD, Barb Fitting Type with Cover
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      547,250VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suction is possible even when the distance between pad and workpiece is not fixed. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.

Dimensions

Long Stroke Bellows Type VPD Barb Fitting Type with Cover
Long Stroke Bellows Type VPD Barb Fitting Type with Cover

Standard table

Model codePad O.D.
ød
Tube I.D.
øD
BL1L2L3EStroke
S
Spring force
(N)
Connection
config. code
VPD10-6B5-6B[7][8][11]10466.1-432018.564.0~7.1-M4
VPD10-10B5-6B[7][8]71.14825102.0~5.2
VPD10-15B5-6B[7][8]81.1532530152.0~5.9
VPD10-20B5-6B[7][8]97.1603437201.1~4.8
VPD15-6B5-6B[7][8][11]15466.1-432018.564.0~7.1-M4
VPD15-10B5-6B[7][8]71.14825102.0~5.2
VPD15-15B5-6B[7][8]81.1532530152.0~5.9
VPD15-20B5-6B[7][8]97.1603437201.1~4.8
VPD20-6B5-6B[7][8][11]20469.119462018.567.0~12.6-M6
VPD20-10B5-6B[7][8]75.15224.5103.3~10.0
VPD20-15B5-6B[7][8]85.1572529.5153.3~10.4
VPD20-20B5-6B[7][8]101.1643436.5202.0~8.7
VPD25-6B5-6B[7][8][11]25469.119462018.567.0~12.6-M6
VPD25-10B5-6B[7][8]75.15224.5103.3~10.0
VPD25-15B5-6B[7][8]85.1572529.5153.3~10.4
VPD25-20B5-6B[7][8]101.1643436.5202.0~8.7
VPD30-6B5-6B[7][8][11]30473.123502018.567.0~12.6-M6
VPD30-10B5-6B[7][8]79.15624.5103.3~10.0
VPD30-15B5-6B[7][8]89.1612529.5153.3~10.4
VPD30-20B5-6B[7][8]105.1683436.5202.0~8.7
VPD40-6B5-6B[11]40480.130572018.567.0~12.6-M6
VPD40-10B5-6B86.16324.5103.3~10.0
VPD40-15B5-6B96.1682529.5153.3~10.4
VPD40-20B5-6B112.1753436.5202.0~8.7
VPD50-6B5-6B[11]50482.132592018.567.0~12.6-M6
VPD50-10B5-6B88.16524.5103.3~10.0
VPD50-15B5-6B98.1702529.5153.3~10.4
VPD50-20B5-6B114.1773436.5202.0~8.7

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[7]: Replaced with "-Q" for mark-free resin attachment.
*Add extra lengths below to the dimension B in the table above for dimension including a resin attachment.

Pad O.D. (mm)ø10ø15ø20ø25ø30
Length added to
dimension B (mm)
0.50.50.50.81

*[8]: Replaced with Resin attachment material code. Refer to the catalog for details.
*[11]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is 4.5~6 N·m.

Part Number
VPD20-20BS-6B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSRubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Spring Cover Swiveling angle

669,250 VND

1 Piece(s) 9 Day(s) or more -[Silicon Rubber] Silicone RubberStandard[White] White20192.0 to 8.720101.1With Cover-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Pad Type Standard / Holder Set Pad Shape Bellows Mounting Method Pad Screw Fixed
Material Rubber-based Mounting Fitting Spring Type Vacuum Outlet Direction Horizontal
Mount Connection Screw M14 Vacuum Outlet Tube Outer Diameter(φ) 6 Fall Prevention Valve None
Direct Attached Filter None

Please check the type/dimensions/specifications of the part VPD20-20BS-6B in the Vacuum Pad, Long Stroke Bellows Type, VPD, Barb Fitting Type with Cover series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VPD20-20BS-6B trong chuỗi Vacuum Pad, Long Stroke Bellows Type, VPD, Barb Fitting Type with Cover.

Products like this...

Part Number
VPD10-15BS-6B
VPD10-20BN-6B
VPD10-20BS-6B
VPD20-6BN-6B
VPD20-6BS-6B
VPD30-10BN-6B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSRubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Spring Cover Swiveling angle

630,500 VND

1 Piece(s) 9 Day(s) or more -[Silicon Rubber] Silicone RubberStandard[White] White10162.0 to 5.91581.1With Cover-

615,000 VND

1 Piece(s) 9 Day(s) or more -[Nitrile Rubber] Nitrile RubberStandardBlack10161.1 to 4.82097.1With Cover-

646,250 VND

1 Piece(s) 9 Day(s) or more -[Silicon Rubber] Silicone RubberStandard[White] White10161.1 to 4.82097.1With Cover-

572,250 VND

1 Piece(s) 9 Day(s) or more -[Nitrile Rubber] Nitrile RubberStandardBlack20197.0 to 12.6669.1-No Swiveling

622,250 VND

1 Piece(s) 9 Day(s) or more -[Silicon Rubber] Silicone RubberStandard[White] White20197.0 to 12.6669.1-No Swiveling

599,250 VND

1 Piece(s) 9 Day(s) or more -[Nitrile Rubber] Nitrile RubberStandardBlack30233.3 to 10.01079.1With Cover-