(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Vacuum Pad, Long Stroke Standard Type, VPD, One-touch Fitting Type without Cover (Part Number)

Vacuum Pad, Long Stroke Standard Type, VPD, One-touch Fitting Type without Cover
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      606,922VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suction is possible even when distance between pad and workpiece is not fixed. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.

Dimension

Long Stroke Standard Type VPD One-Touch Fitting Type without Cover

Standard Table

Model CodeTube O.D.
øD
Pad O.D.
ød
BL1L2Tube End
C
E1E2Stroke
S
Spring Force
(N)
VPOD20-20R(A)[5]-3J32071.6(72.6)10(11)59.5(60.5)10.919.641201.5~4.9
VPOD20-20R(A)[5]-4J4
VPOD20-20R(A)[5]-6J611.720.9
VPOD20-30R(A)[5]-3J384.6(85.6)72.5(73.5)10.919.654301.1~4.8
VPOD20-30R(A)[5]-4J4
VPOD20-30R(A)[5]-6J611.720.9
VPOD20-40R(A)[5]-3J397.6(98.6)85.5(86.5)10.919.667401.0~4.5
VPOD20-40R(A)[5]-4J4
VPOD20-40R(A)[5]-6J611.720.9
VPOD20-50R(A)[5]-3J3110.6(111.6)98.5(99.5)10.919.680500.9~4.5
VPOD20-50R(A)[5]-4J4
VPOD20-50R(A)[5]-6J611.720.9
VPOD25-20R(A)[5]-3J32572.6(73.6)11(12)60.5(61.5)10.919.641201.5~4.9
VPOD25-20R(A)[5]-4J4
VPOD25-20R(A)[5]-6J611.720.9
VPOD25-30R(A)[5]-3J385.6(86.6)73.5(74.5)10.919.654301.1~4.8
VPOD25-30R(A)[5]-4J4
VPOD25-30R(A)[5]-6J611.720.9
VPOD25-40R(A)[5]-3J398.6(99.6)86.5(87.5)10.919.667401.0~4.5
VPOD25-40R(A)[5]-4J4
VPOD25-40R(A)[5]-6J611.720.9
VPOD25-50R(A)[5]-3J3111.6(112.6)99.5(100.5)10.919.680500.9~4.5
VPOD25-50R(A)[5]-4J4
VPOD25-50R(A)[5]-6J611.720.9
VPOD30-20R(A)[5]-3J33072.6(75.6)11(14)60.5(63.5)10.919.641201.5~4.9
VPOD30-20R(A)[5]-4J4
VPOD30-20R(A)[5]-6J611.720.9
VPOD30-30R(A)[5]-3J385.6(88.6)73.5(76.5)10.919.654301.1~4.8
VPOD30-30R(A)[5]-4J4
VPOD30-30R(A)[5]-6J611.720.9
VPOD30-40R(A)[5]-3J398.6(101.6)86.5(89.5)10.919.667401.0~4.5
VPOD30-40R(A)[5]-4J4
VPOD30-40R(A)[5]-6J611.720.9
VPOD30-50R(A)[5]-3J3111.6(114.6)99.5(102.5)10.919.680500.9~4.5
VPOD30-50R(A)[5]-4J4
VPOD30-50R(A)[5]-6J611.720.9
VPOD40-20R(A)[5]-3J34075.6(79.1)14(17.5)63.5(67)10.919.641201.5~4.9
VPOD40-20R(A)[5]-4J4
VPOD40-20R(A)[5]-6J611.720.9
VPOD40-30R(A)[5]-3J388.6(92.1)76.5(80)10.919.654301.1~4.8
VPOD40-30R(A)[5]-4J4
VPOD40-30R(A)[5]-6J611.720.9
VPOD40-40R(A)[5]-3J3101.6(105.1)89.5(93)10.919.667401.0~4.5
VPOD40-40R(A)[5]-4J4
VPOD40-40R(A)[5]-6J611.720.9
VPOD40-50R(A)[5]-3J3114.6(118.1)102.5(106)10.919.680500.9~4.5
VPOD40-50R(A)[5]-4J4
VPOD40-50R(A)[5]-6J611.720.9
VPOD50-20R(A)[5]-3J35076.6(79.6)15(18)64.5(67.5)10.919.641201.5~4.9
VPOD50-20R(A)[5]-4J4
VPOD50-20R(A)[5]-6J611.720.9
VPOD50-30R(A)[5]-3J389.6(92.6)77.5(80.5)10.919.654301.1~4.8
VPOD50-30R(A)[5]-4J4
VPOD50-30R(A)[5]-6J611.720.9
VPOD50-40R(A)[5]-3J3102.6(105.6)90.5(93.5)10.919.667401.0~4.5
VPOD50-40R(A)[5]-4J4
VPOD50-40R(A)[5]-6J611.720.9
VPOD50-50R(A)[5]-3J3115.6(118.6)103.5(106.5)10.919.680500.9~4.5
VPOD50-50R(A)[5]-4J4
VPOD50-50R(A)[5]-6J611.720.9

Units: mm

  • *Value in ( ) is the dimension of a deep type pad.
  • *[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
  • *Tightening torque of a pad holder fixing bulkhead nut : 4.5~6 N·m.
Part Number
VPOD30-20AS-6J
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPad Shape Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)

642,457 VND

1 Piece(s) 9 Day(s) or more Deep Type[Silicon Rubber] Silicone RubberStandard[White] White30141.5 to 4.92075.7

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Pad Type Standard / Holder Set Mounting Method Pad Screw Fixed Material Rubber-based
Mounting Fitting Spring Type Vacuum Outlet Direction Horizontal Mount Connection Screw M14
Vacuum Outlet Tube Outer Diameter(φ) 6 Spring Cover Without Cover Fall Prevention Valve None
Direct Attached Filter None

Please check the type/dimensions/specifications of the part VPOD30-20AS-6J in the Vacuum Pad, Long Stroke Standard Type, VPD, One-touch Fitting Type without Cover series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VPOD30-20AS-6J trong chuỗi Vacuum Pad, Long Stroke Standard Type, VPD, One-touch Fitting Type without Cover.

Products like this...

Part Number
VPOD20-20RG-6J
VPOD20-20RN-6J
VPOD20-20RS-6J
VPOD30-20RF-6J
VPOD30-20RG-6J
VPOD30-20RN-6J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngPad Shape Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)

621,214 VND

1 Piece(s) 9 Day(s) or more General ShapeNBR which conforms to Food Sanitation LawStandardGray20101.5 to 4.92071.7

606,922 VND

1 Piece(s) 9 Day(s) or more General Shape[Nitrile Rubber] Nitrile RubberStandardBlack20101.5 to 4.92071.7

633,573 VND

1 Piece(s) 9 Day(s) or more General Shape[Silicon Rubber] Silicone RubberStandard[White] White20101.5 to 4.92071.7

802,365 VND

1 Piece(s) 9 Day(s) or more General ShapeFluorine RubberStandardGray30111.5 to 4.92072.7

630,097 VND

1 Piece(s) 9 Day(s) or more General ShapeNBR which conforms to Food Sanitation LawStandardGray30111.5 to 4.92072.7

615,806 VND

1 Piece(s) 9 Day(s) or more General Shape[Nitrile Rubber] Nitrile RubberStandardBlack30111.5 to 4.92072.7