(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
*The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.
[Features]
· Adherence is possible even if the distance from the pad to the work is indeterminate.
· We offer this fitting in a wide range of pad sizes, pad materials, and holder shapes.
Model Code | Tube O.D. øD | Pad O.D. ød | B | L1 | L2 | L3 | Tube End C | E1 | E2 | Stroke S | Spring Force (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
VPD3-3R[5]-4J[9] | 4 | 3 | 40 | 4 | 24 | 13 | 10.9 | 16.5 | 12.5 | 3 | 0.9~1.9 |
VPD3-3R[5]-6J[9] | 6 | 11.7 | 18.4 | ||||||||
VPD3-10R[5]-4J[9] | 4 | 55.6 | 35 | 17.5 | 10.9 | 17.5 | 21 | 10 | |||
VPD3-10R[5]-6J[9] | 6 | 11.7 | 18.9 | ||||||||
VPD3-15R[5]-4J[9] | 4 | 66.6 | 40 | 23.5 | 10.9 | 17.5 | 26 | 15 | |||
VPD3-15R[5]-6J[9] | 6 | 11.7 | 18.9 | ||||||||
VPD3-20R[5]-4J[9] | 4 | 76.6 | 45 | 28.5 | 10.9 | 17.5 | 31 | 20 | |||
VPD3-20R[5]-6J[9] | 6 | 11.7 | 18.9 | ||||||||
VPD4-3R[5]-4J[9] | 4 | 4 | 40 | 24 | 13 | 10.9 | 16.5 | 12.5 | 3 | ||
VPD4-3R[5]-6J[9] | 6 | 11.7 | 18.4 | ||||||||
VPD4-10R[5]-4J[9] | 4 | 55.6 | 35 | 17.5 | 10.9 | 17.5 | 21 | 10 | |||
VPD4-10R[5]-6J[9] | 6 | 11.7 | 18.9 | ||||||||
VPD4-15R[5]-4J[9] | 4 | 66.6 | 40 | 23.5 | 10.9 | 17.5 | 26 | 15 | |||
VPD4-15R[5]-6J[9] | 6 | 11.7 | 18.9 | ||||||||
VPD4-20R[5]-4J[9] | 4 | 76.6 | 45 | 28.5 | 10.9 | 17.5 | 31 | 20 | |||
VPD4-20R[5]-6J[9] | 6 | 11.7 | 18.9 | ||||||||
VPD6-3R[5]-4J[9] | 4 | 6 | 41 | 7 | 25 | 13 | 10.9 | 16.5 | 13 | 3 | 0.9~1.9 |
VPD6-3R[5]-6J[9] | 6 | 11.7 | 18.4 | ||||||||
VPD6-10R[5]-4J | 4 | 56.1 | 35.5 | 17.5 | 10.9 | 18.5 | 21 | 10 | |||
VPD6-10R[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD6-15R[5]-4J | 4 | 67.1 | 40.5 | 23.5 | 10.9 | 18.5 | 26 | 15 | |||
VPD6-15R[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD6-20R[5]-4J | 4 | 77.1 | 45.5 | 28.5 | 10.9 | 18.5 | 31 | 20 | |||
VPD6-20R[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD8-3R[5]-4J[9] | 4 | 8 | 39.5 | 5.5 | 23.5 | 13 | 10.9 | 16.5 | 13 | 3 | |
VPD8-3R[5]-6J[9] | 6 | 11.7 | 18.4 | ||||||||
VPD8-10R[5]-4J | 4 | 54.6 | 34 | 17.5 | 10.9 | 18.5 | 21 | 10 | |||
VPD8-10R[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD8-15R[5]-4J | 4 | 65.6 | 39 | 23.5 | 10.9 | 18.5 | 26 | 15 | |||
VPD8-15R[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD8-20R[5]-4J | 4 | 75.6 | 44 | 28.5 | 10.9 | 18.5 | 31 | 20 | |||
VPD8-20R[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD10-6R[5]-4J[9] | 4 | 10 | 58.1 | 8 | 35 | 20 | 10.9 | 18.6 | 18.5 | 6 | 4.0~7.1 |
VPD10-6R[5]-6J[9] | 6 | 11.7 | 19.9 | ||||||||
VPD10-10R[5]-4J | 4 | 63.1 | 40 | 20 | 10.9 | 18.6 | 25 | 10 | 2.0~5.2 | ||
VPD10-10R[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD10-15R[5]-4J | 4 | 73.1 | 45 | 25 | 10.9 | 18.6 | 30 | 15 | 2.0~5.9 | ||
VPD10-15R[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD10-20R[5]-4J | 4 | 89.1 | 52 | 34 | 10.9 | 18.6 | 37 | 20 | 1.1~4.8 | ||
VPD10-20R[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD15-6R(A)[5]-4J[9] | 4 | 15 | 59.1(60.1) | 9(10) | 36(37) | 20 | 10.9 | 18.6 | 18.5 | 6 | 4.0~7.1 |
VPD15-6R(A)[5]-6J[9] | 6 | 11.7 | 19.9 | ||||||||
VPD15-10R(A)[5]-4J | 4 | 64.1(65.1) | 41(42) | 20 | 10.9 | 18.6 | 25 | 10 | 2.0~5.2 | ||
VPD15-10R(A)[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD15-15R(A)[5]-4J | 4 | 74.1(75.1) | 46(47) | 25 | 10.9 | 18.6 | 30 | 15 | 2.0~5.9 | ||
VPD15-15R(A)[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD15-20R(A)[5]-4J | 4 | 90.1(91.1) | 53(54) | 34 | 10.9 | 18.6 | 37 | 20 | 1.1~4.8 | ||
VPD15-20R(A)[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD20-6R(A)[5]-4J[9] | 4 | 20 | 60.1(61.1) | 10(11) | 37(38) | 20 | 10.9 | 18.6 | 18.5 | 6 | 7.0~12.6 |
VPD20-6R(A)[5]-6J[9] | 6 | 11.7 | 19.9 | ||||||||
VPD20-10R(A)[5]-4J | 4 | 66.1(67.1) | 43(44) | 20 | 10.9 | 18.6 | 24.5 | 10 | 3.3~10.0 | ||
VPD20-10R(A)[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD20-15R(A)[5]-4J | 4 | 76.1(77.1) | 48(49) | 25 | 10.9 | 18.6 | 29.5 | 15 | 3.3~10.4 | ||
VPD20-15R(A)[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD20-20R(A)[5]-4J | 4 | 92.1(93.1) | 55(56) | 34 | 10.9 | 18.6 | 36.5 | 20 | 2.0~8.7 | ||
VPD20-20R(A)[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD25-6R(A)[5]-4J[9] | 4 | 25 | 61.1(62.1) | 11(12) | 38(39) | 20 | 10.9 | 18.6 | 18.5 | 6 | 7.0~12.6 |
VPD25-6R(A)[5]-6J[9] | 6 | 11.7 | 19.9 | ||||||||
VPD25-10R(A)[5]-4J | 4 | 67.1(68.1) | 44(45) | 20 | 10.9 | 18.6 | 24.5 | 10 | 3.3~10.0 | ||
VPD25-10R(A)[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD25-15R(A)[5]-4J | 4 | 77.1(78.1) | 49(50) | 25 | 10.9 | 18.6 | 29.5 | 15 | 3.3~10.4 | ||
VPD25-15R(A)[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD25-20R(A)[5]-4J | 4 | 93.1(94.1) | 56(57) | 34 | 10.9 | 18.6 | 36.5 | 20 | 2.0~8.7 | ||
VPD25-20R(A)[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD30-6R(A)[5]-4J[9] | 4 | 30 | 61.1(64.1) | 11(14) | 38(41) | 20 | 10.9 | 18.6 | 18.5 | 6 | 7.0~12.6 |
VPD30-6R(A)[5]-6J[9] | 6 | 11.7 | 19.9 | ||||||||
VPD30-10R(A)[5]-4J | 4 | 67.1(70.1) | 44(47) | 20 | 10.9 | 18.6 | 24.5 | 10 | 3.3~10.0 | ||
VPD30-10R(A)[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD30-15R(A)[5]-4J | 4 | 77.1(80.1) | 49(52) | 25 | 10.9 | 18.6 | 29.5 | 15 | 3.3~10.4 | ||
VPD30-15R(A)[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD30-20R(A)[5]-4J | 4 | 93.1(96.1) | 56(59) | 34 | 10.9 | 18.6 | 36.5 | 20 | 2.0~8.7 | ||
VPD30-20R(A)[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD40-6R(A)[5]-4J[9] | 4 | 40 | 64.1(67.6) | 14(17.5) | 41(44.5) | 20 | 10.9 | 18.6 | 18.5 | 6 | 7.0~12.6 |
VPD40-6R(A)[5]-6J[9] | 6 | 11.7 | 19.9 | ||||||||
VPD40-10R(A)[5]-4J | 4 | 70.1(73.6) | 47(50.5) | 20 | 10.9 | 18.6 | 24.5 | 10 | 3.3~10.0 | ||
VPD40-10R(A)[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD40-15R(A)[5]-4J | 4 | 80.1(83.6) | 52(55.5) | 25 | 10.9 | 18.6 | 29.5 | 15 | 3.3~10.4 | ||
VPD40-15R(A)[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD40-20R(A)[5]-4J | 4 | 96.1(99.6) | 59(62.5) | 34 | 10.9 | 18.6 | 36.5 | 20 | 2.0~8.7 | ||
VPD40-20R(A)[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD50-6R(A)[5]-4J[9] | 4 | 50 | 65.1(68.1) | 15(18) | 42(45) | 20 | 10.9 | 18.6 | 18.5 | 6 | 7.0~12.6 |
VPD50-6R(A)[5]-6J[9] | 6 | 11.7 | 19.9 | ||||||||
VPD50-10R(A)[5]-4J | 4 | 71.1(74.1) | 48(51) | 20 | 10.9 | 18.6 | 24.5 | 10 | 3.3~10.0 | ||
VPD50-10R(A)[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD50-15R(A)[5]-4J | 4 | 81.1(84.1) | 53(56) | 25 | 10.9 | 18.6 | 29.5 | 15 | 3.3~10.4 | ||
VPD50-15R(A)[5]-6J | 6 | 11.7 | 19.9 | ||||||||
VPD50-20R(A)[5]-4J | 4 | 97.1(100.1) | 60(63) | 34 | 10.9 | 18.6 | 36.5 | 20 | 2.0~8.7 | ||
VPD50-20R(A)[5]-6J | 6 | 11.7 | 19.9 |
Model code | Tube O.D. øD | Pad O.D. ød | Thread M | B | L1 | L2 | L3 | øP | Tube End C | E1 | E2 | Hex. H1 | Hex. H2 | T | Stroke S | Spring Force (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
VPD60-10R(A)[5]-4J | 4 | 60 | M22×1 | 94.6(101.6) | 18(25) | 65.6(72.6) | 26 | 26 | 10.9 | 22 | 30 | 27 | 22 | 6 | 10 | 10.1~15.8 |
VPD60-10R(A)[5]-6J | 6 | 26 | 26 | 11.7 | 24 | |||||||||||
VPD80-10R(A)[5]-4J | 4 | 80 | M22×1 | 97(107) | 23(33) | 68(78) | 26 | 26 | 10.9 | 22 | 30 | 27 | 22 | 6 | 10 | 10.1~15.8 |
VPD80-10R(A)[5]-6J | 6 | 26 | 26 | 11.7 | 24 | |||||||||||
VPD100-10R(A)[5]-4J | 4 | 100 | M22×1 | 99(108) | 25(34) | 70(79) | 26 | 26 | 10.9 | 22 | 30 | 27 | 22 | 6 | 10 | 10.1~15.8 |
VPD100-10R(A)[5]-6J | 6 | 26 | 26 | 11.7 | 24 | |||||||||||
VPD150-20R[5]-6J | 6 | 150 | M30×2 | 168.3 | 45 | 112.1 | 48 | 35 | 17 | 31 | 42 | 36 | 30 | 10 | 20.1 | 14.0~25.5 |
VPD200-20R[5]-6J | 6 | 48 | 35 | 17 | 31 |
Units: mm
Part Number |
---|
VPD15-15AG-6J |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Pad Shape | Mounting Method | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Springs Power (N) | Stroke (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Screw | Vacuum Outlet Tube Outer Diameter (φ) | Spring Cover | Fall Prevention Valve |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
597,500 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Deep Type | Pad Screw Fixed | NBR which conforms to Food Sanitation Law | Standard | Gray | 15 | 10 | 2.0 to 5.9 | 15 | 75.1 | M14 | - | 6 | With Cover | None |
Loading...Tải…
Pad Type | Standard / Holder Set | Material | Rubber-based | Mounting Fitting | Spring Type |
---|---|---|---|---|---|
Vacuum Outlet Direction | Horizontal | Direct Attached Filter | None |
Please check the type/dimensions/specifications of the part VPD15-15AG-6J in the Vacuum Pad, Long Stroke Standard Type, VPD, One-touch Fitting Type with Cover series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VPD15-15AG-6J trong chuỗi Vacuum Pad, Long Stroke Standard Type, VPD, One-touch Fitting Type with Cover.
Part Number |
---|
VPD10-10RN-6J |
VPD10-10RS-6J |
VPD10-10RSE-6J |
VPD15-15AN-6J |
VPD15-15AS-6J |
VPD15-15RF-6J |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Pad Shape | Mounting Method | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Springs Power (N) | Stroke (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Screw | Vacuum Outlet Tube Outer Diameter (φ) | Spring Cover | Fall Prevention Valve |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
569,750 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | Pad Screw Fixed | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 10 | 8 | 2.0 to 5.2 | 10 | 63.1 | M14 | - | 6 | With Cover | None | ||
592,750 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 10 | 8 | 2.0 to 5.2 | 10 | 63.1 | M14 | - | 6 | With Cover | None | ||
592,750 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 10 | 8 | 2.0 to 5.2 | 10 | 63.1 | M14 | - | 6 | With Cover | None | ||
585,000 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Deep Type | Pad Screw Fixed | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 15 | 10 | 2.0 to 5.9 | 15 | 75.1 | M14 | - | 6 | With Cover | None | ||
608,250 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Deep Type | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 15 | 10 | 2.0 to 5.9 | 15 | 75.1 | M14 | - | 6 | With Cover | None | ||
754,500 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | Pad Screw Fixed | Fluorine Rubber | Standard | Gray | 15 | 9 | 2.0 to 5.9 | 15 | 74.1 | M14 | - | 6 | With Cover | None |