(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Vacuum Pad, Long Stroke Standard Type, VPD, One-touch Fitting Type with Cover (Part Number)

Vacuum Pad, Long Stroke Standard Type, VPD, One-touch Fitting Type with Cover
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      466,714VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

*The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Adherence is possible even if the distance from the pad to the work is indeterminate.
· We offer this fitting in a wide range of pad sizes, pad materials, and holder shapes.

Dimensions

Long Stroke Standard Type VPD One-Touch Fitting with Cover
Long Stroke Standard Type VPD One-Touch Fitting with Cover
Long Stroke Standard Type VPD One-Touch Fitting with Cover
Long Stroke Standard Type VPD One-Touch Fitting with Cover
Long Stroke Standard Type VPD One-Touch Fitting with Cover
Long Stroke Standard Type VPD One-Touch Fitting with Cover
Long Stroke Standard Type VPD One-Touch Fitting with Cover

Standard Table

Model CodeTube O.D.
øD
Pad O.D.
ød
BL1L2L3Tube End
C
E1E2Stroke
S
Spring Force
(N)
VPD3-3R[5]-4J[9]43404241310.916.512.530.9~1.9
VPD3-3R[5]-6J[9]611.718.4
VPD3-10R[5]-4J[9]455.63517.510.917.52110
VPD3-10R[5]-6J[9]611.718.9
VPD3-15R[5]-4J[9]466.64023.510.917.52615
VPD3-15R[5]-6J[9]611.718.9
VPD3-20R[5]-4J[9]476.64528.510.917.53120
VPD3-20R[5]-6J[9]611.718.9
VPD4-3R[5]-4J[9]4440241310.916.512.53
VPD4-3R[5]-6J[9]611.718.4
VPD4-10R[5]-4J[9]455.63517.510.917.52110
VPD4-10R[5]-6J[9]611.718.9
VPD4-15R[5]-4J[9]466.64023.510.917.52615
VPD4-15R[5]-6J[9]611.718.9
VPD4-20R[5]-4J[9]476.64528.510.917.53120
VPD4-20R[5]-6J[9]611.718.9
VPD6-3R[5]-4J[9]46417251310.916.51330.9~1.9
VPD6-3R[5]-6J[9]611.718.4
VPD6-10R[5]-4J456.135.517.510.918.52110
VPD6-10R[5]-6J611.719.9
VPD6-15R[5]-4J467.140.523.510.918.52615
VPD6-15R[5]-6J611.719.9
VPD6-20R[5]-4J477.145.528.510.918.53120
VPD6-20R[5]-6J611.719.9
VPD8-3R[5]-4J[9]4839.55.523.51310.916.5133
VPD8-3R[5]-6J[9]611.718.4
VPD8-10R[5]-4J454.63417.510.918.52110
VPD8-10R[5]-6J611.719.9
VPD8-15R[5]-4J465.63923.510.918.52615
VPD8-15R[5]-6J611.719.9
VPD8-20R[5]-4J475.64428.510.918.53120
VPD8-20R[5]-6J611.719.9
VPD10-6R[5]-4J[9]41058.18352010.918.618.564.0~7.1
VPD10-6R[5]-6J[9]611.719.9
VPD10-10R[5]-4J463.1402010.918.625102.0~5.2
VPD10-10R[5]-6J611.719.9
VPD10-15R[5]-4J473.1452510.918.630152.0~5.9
VPD10-15R[5]-6J611.719.9
VPD10-20R[5]-4J489.1523410.918.637201.1~4.8
VPD10-20R[5]-6J611.719.9
VPD15-6R(A)[5]-4J[9]41559.1(60.1)9(10)36(37)2010.918.618.564.0~7.1
VPD15-6R(A)[5]-6J[9]611.719.9
VPD15-10R(A)[5]-4J464.1(65.1)41(42)2010.918.625102.0~5.2
VPD15-10R(A)[5]-6J611.719.9
VPD15-15R(A)[5]-4J474.1(75.1)46(47)2510.918.630152.0~5.9
VPD15-15R(A)[5]-6J611.719.9
VPD15-20R(A)[5]-4J490.1(91.1)53(54)3410.918.637201.1~4.8
VPD15-20R(A)[5]-6J611.719.9
VPD20-6R(A)[5]-4J[9]42060.1(61.1)10(11)37(38)2010.918.618.567.0~12.6
VPD20-6R(A)[5]-6J[9]611.719.9
VPD20-10R(A)[5]-4J466.1(67.1)43(44)2010.918.624.5103.3~10.0
VPD20-10R(A)[5]-6J611.719.9
VPD20-15R(A)[5]-4J476.1(77.1)48(49)2510.918.629.5153.3~10.4
VPD20-15R(A)[5]-6J611.719.9
VPD20-20R(A)[5]-4J492.1(93.1)55(56)3410.918.636.5202.0~8.7
VPD20-20R(A)[5]-6J611.719.9
VPD25-6R(A)[5]-4J[9]42561.1(62.1)11(12)38(39)2010.918.618.567.0~12.6
VPD25-6R(A)[5]-6J[9]611.719.9
VPD25-10R(A)[5]-4J467.1(68.1)44(45)2010.918.624.5103.3~10.0
VPD25-10R(A)[5]-6J611.719.9
VPD25-15R(A)[5]-4J477.1(78.1)49(50)2510.918.629.5153.3~10.4
VPD25-15R(A)[5]-6J611.719.9
VPD25-20R(A)[5]-4J493.1(94.1)56(57)3410.918.636.5202.0~8.7
VPD25-20R(A)[5]-6J611.719.9
VPD30-6R(A)[5]-4J[9]43061.1(64.1)11(14)38(41)2010.918.618.567.0~12.6
VPD30-6R(A)[5]-6J[9]611.719.9
VPD30-10R(A)[5]-4J467.1(70.1)44(47)2010.918.624.5103.3~10.0
VPD30-10R(A)[5]-6J611.719.9
VPD30-15R(A)[5]-4J477.1(80.1)49(52)2510.918.629.5153.3~10.4
VPD30-15R(A)[5]-6J611.719.9
VPD30-20R(A)[5]-4J493.1(96.1)56(59)3410.918.636.5202.0~8.7
VPD30-20R(A)[5]-6J611.719.9
VPD40-6R(A)[5]-4J[9]44064.1(67.6)14(17.5)41(44.5)2010.918.618.567.0~12.6
VPD40-6R(A)[5]-6J[9]611.719.9
VPD40-10R(A)[5]-4J470.1(73.6)47(50.5)2010.918.624.5103.3~10.0
VPD40-10R(A)[5]-6J611.719.9
VPD40-15R(A)[5]-4J480.1(83.6)52(55.5)2510.918.629.5153.3~10.4
VPD40-15R(A)[5]-6J611.719.9
VPD40-20R(A)[5]-4J496.1(99.6)59(62.5)3410.918.636.5202.0~8.7
VPD40-20R(A)[5]-6J611.719.9
VPD50-6R(A)[5]-4J[9]45065.1(68.1)15(18)42(45)2010.918.618.567.0~12.6
VPD50-6R(A)[5]-6J[9]611.719.9
VPD50-10R(A)[5]-4J471.1(74.1)48(51)2010.918.624.5103.3~10.0
VPD50-10R(A)[5]-6J611.719.9
VPD50-15R(A)[5]-4J481.1(84.1)53(56)2510.918.629.5153.3~10.4
VPD50-15R(A)[5]-6J611.719.9
VPD50-20R(A)[5]-4J497.1(100.1)60(63)3410.918.636.5202.0~8.7
VPD50-20R(A)[5]-6J611.719.9
 
Model codeTube O.D.
øD
Pad O.D.
ød
Thread
M
BL1L2L3øPTube End
C
E1E2Hex.
H1
Hex.
H2
TStroke
S
Spring Force
(N)
VPD60-10R(A)[5]-4J460M22×194.6(101.6)18(25)65.6(72.6)262610.92230272261010.1~15.8
VPD60-10R(A)[5]-6J6262611.724
VPD80-10R(A)[5]-4J480M22×197(107)23(33)68(78)262610.92230272261010.1~15.8
VPD80-10R(A)[5]-6J6262611.724
VPD100-10R(A)[5]-4J4100M22×199(108)25(34)70(79)262610.92230272261010.1~15.8
VPD100-10R(A)[5]-6J6262611.724
VPD150-20R[5]-6J6150M30×2168.345112.1483517314236301020.114.0~25.5
VPD200-20R[5]-6J648351731

Units: mm

  • *Value in ( ) is the dimension of a deep type pad.
  • *[5]: Replaced with Pad rubber material code. Refer to the catalog for information on pad rubber material.
  • *[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
  • *Tightening torque of a pad holder fixing bulkhead nut is as below.
  • *Pad diameter: ø4 to ø8 ▷ 1.8 to 2.4 N·m, ø10 to ø50 ▷ 4.5 to 6 N·m, ø60 to ø100 ▷ 16 to 20 N·m, ø150 to ø200 ▷ 42 to 54 N·m
Part Number
VPD25-15RF-6J
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw Vacuum Outlet Tube Outer Diameter
(φ)
Spring Cover Fall Prevention Valve

784,597 VND

1 Piece(s) 9 Day(s) or more 10General ShapePad Screw FixedFluorine RubberStandardGray25113.3 to 10.41577.1M14-6With CoverNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Pad Type Standard / Holder Set Material Rubber-based Mounting Fitting Spring Type
Vacuum Outlet Direction Horizontal Direct Attached Filter None

Please check the type/dimensions/specifications of the part VPD25-15RF-6J in the Vacuum Pad, Long Stroke Standard Type, VPD, One-touch Fitting Type with Cover series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VPD25-15RF-6J trong chuỗi Vacuum Pad, Long Stroke Standard Type, VPD, One-touch Fitting Type with Cover.

Products like this...

Part Number
VPD10-10RN-6J
VPD10-10RS-6J
VPD10-10RSE-6J
VPD25-15RG-6J
VPD25-15RN-6J
VPD25-15RS-6J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw Vacuum Outlet Tube Outer Diameter
(φ)
Spring Cover Fall Prevention Valve

569,750 VND

1 Piece(s) 9 Day(s) or more 10General ShapePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack1082.0 to 5.21063.1M14-6With CoverNone

592,750 VND

1 Piece(s) 9 Day(s) or more 10General ShapePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White1082.0 to 5.21063.1M14-6With CoverNone

592,750 VND

1 Piece(s) 9 Day(s) or more 10General ShapePad Screw Fixed[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack1082.0 to 5.21063.1M14-6With CoverNone

612,750 VND

1 Piece(s) 9 Day(s) or more 10General ShapePad Screw FixedNBR which conforms to Food Sanitation LawStandardGray25113.3 to 10.41577.1M14-6With CoverNone

600,750 VND

1 Piece(s) 9 Day(s) or more 10General ShapePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack25113.3 to 10.41577.1M14-6With CoverNone

623,500 VND

1 Piece(s) 9 Day(s) or more 10General ShapePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White25113.3 to 10.41577.1M14-6With CoverNone