(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Vacuum Pad, Long Stroke Standard Type, VPC, One-touch Fitting Type without Cover (Part Number)

Vacuum Pad, Long Stroke Standard Type, VPC, One-touch Fitting Type without Cover
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      589,154VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

*The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Adherence is possible even if the distance from the pad to the work is indeterminate.
· We offer this fitting in a wide range of pad sizes, pad materials, and holder shapes.

Dimension

Long Stroke Standard Type VPC One-Touch Fitting Type without Cover

Standard Table

 
Model CodeTube O.D.
øD
Pad O.D.
ød
BL1L2Tube End
C
Stroke
S
Spring Force
(N)
Connection
Config. Code
VPOC20-20R(A)[5]-3J32069.7(70.7)10(11)48(49)10.9201.5~4.9-M6
VPOC20-20R(A)[5]-4J4
VPOC20-20R(A)[5]-6J671.1(72.1)11.7
VPOC20-30R(A)[5]-3J382.7(83.7)61(62)10.9301.1~4.8
VPOC20-30R(A)[5]-4J4
VPOC20-30R(A)[5]-6J684.1(85.1)11.7
VPOC20-40R(A)[5]-3J395.7(96.7)74(75)10.9401.0~4.5
VPOC20-40R(A)[5]-4J4
VPOC20-40R(A)[5]-6J697.1(98.1)11.7
VPOC20-50R(A)[5]-3J3108.7(109.7)87(88)10.9500.9~4.5
VPOC20-50R(A)[5]-4J4
VPOC20-50R(A)[5]-6J6110.1(111.1)11.7
VPOC25-20R(A)[5]-3J32570.7(71.7)11(12)49(50)10.9201.5~4.9
VPOC25-20R(A)[5]-4J4
VPOC25-20R(A)[5]-6J672.1(73.1)11.7
VPOC25-30R(A)[5]-3J383.7(84.7)62(63)10.9301.1~4.8
VPOC25-30R(A)[5]-4J4
VPOC25-30R(A)[5]-6J685.1(86.1)11.7
VPOC25-40R(A)[5]-3J396.7(97.7)75(76)10.9401.0~4.5
VPOC25-40R(A)[5]-4J4
VPOC25-40R(A)[5]-6J698.1(99.1)11.7
VPOC25-50R(A)[5]-3J3109.7(110.7)88(89)10.9500.9~4.5
VPOC25-50R(A)[5]-4J4
VPOC25-50R(A)[5]-6J6111.1(112.1)11.7
VPOC30-20R(A)[5]-3J33070.7(73.7)11(14)49(52)10.9201.5~4.9
VPOC30-20R(A)[5]-4J4
VPOC30-20R(A)[5]-6J672.1(75.1)11.7
VPOC30-30R(A)[5]-3J383.7(86.7)62(65)10.9301.1~4.8
VPOC30-30R(A)[5]-4J4
VPOC30-30R(A)[5]-6J685.1(88.1)11.7
VPOC30-40R(A)[5]-3J396.7(99.7)75(78)10.9401.0~4.5
VPOC30-40R(A)[5]-4J4
VPOC30-40R(A)[5]-6J698.1(101.1)11.7
VPOC30-50R(A)[5]-3J3109.7(112.7)88(91)10.9500.9~4.5
VPOC30-50R(A)[5]-4J4
VPOC30-50R(A)[5]-6J6111.1(114.1)11.7
VPOC40-20R(A)[5]-3J34073.7(77.2)14(17.5)52(55.5)10.9201.5~4.9
VPOC40-20R(A)[5]-4J4
VPOC40-20R(A)[5]-6J675.1(78.6)11.7
VPOC40-30R(A)[5]-3J386.7(90.2)65(68.5)10.9301.1~4.8
VPOC40-30R(A)[5]-4J4
VPOC40-30R(A)[5]-6J688.1(91.6)11.7
VPOC40-40R(A)[5]-3J399.7(103.2)78(81.5)10.9401.0~4.5
VPOC40-40R(A)[5]-4J4
VPOC40-40R(A)[5]-6J6101.1(104.6)11.7
VPOC40-50R(A)[5]-3J3112.7(116.2)91(94.5)10.9500.9~4.5
VPOC40-50R(A)[5]-4J4
VPOC40-50R(A)[5]-6J6114.1(117.6)11.7
VPOC50-20R(A)[5]-3J35074.7(77.7)15(18)53(56)10.9201.5~4.9
VPOC50-20R(A)[5]-4J4
VPOC50-20R(A)[5]-6J676.1(79.1)11.7
VPOC50-30R(A)[5]-3J387.7(90.7)66(69)10.9301.1~4.8
VPOC50-30R(A)[5]-4J4
VPOC50-30R(A)[5]-6J689.1(92.1)11.7
VPOC50-40R(A)[5]-3J3100.7(103.7)79(82)10.9401.0~4.5
VPOC50-40R(A)[5]-4J4
VPOC50-40R(A)[5]-6J6102.1(105.1)11.7
VPOC50-50R(A)[5]-3J3113.7(116.7)92(95)10.9500.9~4.5
VPOC50-50R(A)[5]-4J4
VPOC50-50R(A)[5]-6J6115.1(118.1)11.7

Units: mm

  • *Value in ( ) is the dimension of a deep type pad.
  • *[5]: Replaced with Pad rubber material code.
  • *Tightening torque of a pad holder fixing bulkhead nut : 4.5~6 N·m.
Part Number
VPOC25-20AS-6J
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSPad Shape Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)

615,806 VND

1 Piece(s) 9 Day(s) or more 10Deep Type[Silicon Rubber] Silicone RubberStandard[White] White25121.5 to 4.92073.2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Pad Type Standard / Holder Set Mounting Method Pad Screw Fixed Material Rubber-based
Mounting Fitting Spring Type Vacuum Outlet Direction Top Mount Connection Screw M14
Vacuum Outlet Tube Outer Diameter(φ) 6 Spring Cover Without Cover Fall Prevention Valve None
Direct Attached Filter None

Please check the type/dimensions/specifications of the part VPOC25-20AS-6J in the Vacuum Pad, Long Stroke Standard Type, VPC, One-touch Fitting Type without Cover series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VPOC25-20AS-6J trong chuỗi Vacuum Pad, Long Stroke Standard Type, VPC, One-touch Fitting Type without Cover.

Products like this...

Part Number
VPOC20-20RF-6J
VPOC20-20RG-6J
VPOC20-20RN-6J
VPOC25-20RF-6J
VPOC25-20RG-6J
VPOC25-20RN-6J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSPad Shape Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)

784,597 VND

1 Piece(s) 9 Day(s) or more 10General ShapeFluorine RubberStandardGray20101.5 to 4.92071.2

603,446 VND

1 Piece(s) 9 Day(s) or more 10General ShapeNBR which conforms to Food Sanitation LawStandardGray20101.5 to 4.92071.2

589,154 VND

1 Piece(s) 9 Day(s) or more 10General Shape[Nitrile Rubber] Nitrile RubberStandardBlack20101.5 to 4.92071.2

784,597 VND

1 Piece(s) 9 Day(s) or more 10General ShapeFluorine RubberStandardGray25111.5 to 4.92072.2

603,446 VND

1 Piece(s) 9 Day(s) or more 10General ShapeNBR which conforms to Food Sanitation LawStandardGray25111.5 to 4.92072.2

589,154 VND

1 Piece(s) 9 Day(s) or more 10General Shape[Nitrile Rubber] Nitrile RubberStandardBlack25111.5 to 4.92072.2