(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Vacuum Pad, Long Stroke Standard Type, VPC, One-touch Fitting Type with Cover (Part Number)

Vacuum Pad, Long Stroke Standard Type, VPC, One-touch Fitting Type with Cover
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      452,422VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Suction is possible even when the distance between a pad and a workpiece is not fixed

Vacuum Pad, Long Stroke Standard Type: Specifications

Long stroke standard type: exterior appearance

Long stroke standard type: exterior appearance

VPC4-□R□ dimension drawing

VPC4-□R□ dimension drawing

VPC6, 8-□R□ dimension drawing

VPC6, 8-□R□ dimension drawing

VPC10-□R□ dimension drawing

VPC10-□R□ dimension drawing

VPC15 to 50-□R□ dimension drawing

VPC15 to 50-□R□ dimension drawing

 

Holder type
Spring type: Vacuum outlet upper / VPC, vacuum outlet horizontal / VPD

Applicable size (pad size)
Standard type
Ø4 (diameter 4 mm), Ø6 (diameter 6 mm), Ø8 (diameter 8 mm), Ø10 (diameter 10 mm), Ø15 (diameter 15 mm), Ø20 (diameter 20 mm), Ø25 (diameter 25 mm),
Ø30 (diameter 30 mm), Ø40 (diameter 40 mm), Ø50 (diameter 50 mm)

Applicable size (coupling size)
One-touch coupling: Ø4 (diameter 4 mm), Ø6 (diameter 6 mm)
Barb fitting (application tube diameter × internal diameter): Ø4 × Ø2.5 (external diameter 4 × internal diameter 2.5 mm), Ø6 × Ø4 (external diameter 6 × internal diameter 4 mm)

FormatPad External Diameter
Ød
BL1L2L3Stroke
S
String Power
(N)
VPC4-10R(5)4J457.242717.5100.6 to 1.7
VPC4-15R(5)4J68.23223.5150.4 to 1.7
VPC4-20R(5)4J78.23728.52003 to 1.8
VPC6-10R(5)4J656.7726.517.5100.8 to 2.7
VPC6-15R(5)4J67.731.523.5150.7 to 3.0
VPC6-20R(5)4J77.736.528.5200.9 to 3.4
VPC8-10R(5)4J855.25.52517.5100.8 to 2.7
VPC8-15R(5)4J66.23023.5150.7 to 3.0
VPC8-20R(5)4J76.23528.5200.9 to 3.4
VPC10-10R(5)6J1064.6830.520102.0 to 5.2
VPC10-15R(5)6J74.635.525152.0 to 5.9
VPC10-20R(5)6J90.642.534201.1 to 4.8
VPC15-10R(A)(5)6J1565.6(66.6)9(10)31.5(32.5)20102.0 to 5.2
VPC15-15R(A)(5)6J75.6(76.6)36.5(37.5)25152.0 to 5.9
VPC15-20R(A)(5)6J91.6(92.6)43.5(44.5)34201.1 to 4.8
VPC20-10R(A)(5)6J2068.1(69.1)10(11)34(35)20103.3 to 10.0
VPC20-15R(A)(5)6J78.1(79.1)39(40)25153.3 to 10.4
VPC20-20R(A)(5)6J94.1(95.1)46(47)34202.0 to 8.7
VPC25-10R(A)(5)6J2569.1(70.1)11(12)35(36)20103.3 to 10.0
VPC25-15R(A)(5)6J79.1(80.1)40(41)25153.3 to 10.4
VPC25-20R(A)(5)6J95.1(96.1)47(48)34202.0 to 8.7
VPC30-10R(A)(5)6J3069.1(72.1)11(14)35(38)20103.3 to 10.0
VPC30-15R(A)(5)6J79.1(82.1)40(43)25153.3 to 10.4
VPC30-20R(A)(5)6J95.1(98.1)47(50)34202.0 to 8.7
VPC40-10R(A)(5)6J4072.1(75.6)14(17.5)38(41.5)20103.3 to 10.0
VPC40-15R(A)(5)6J82.1(85.6)43(46.5)25153.3 to 10.4
VPC40-20R(A)(5)6J98.1(101.6)50(53.5)34202.0 to 8.7
VPC50-10R(A)(5)6J5073.1(76.1)15(18)39(42)20103.3 to 10.0
VPC50-15R(A)(5)6J83.1(86.1)44(47)25153.3 to 10.4
VPC50-20R(A)(5)6J99.1(102.1)51(54)34202.0 to 8.7

Units: mm

  • *The measurements in the brackets are those for deep pads.
  • *In the measurement table, pad rubber material is shown in the form (5). Refer to the catalog for information on pad rubber material.
  • *Tightening torque for pad holder partition mounting nuts is as follows.
  • Pad diameter: Ø4 to 8 (pad diameter 4 to 8 mm) ▷ 8 to 10 N/n, Ø10 to 0 (pad diameter 10 to 50 mm) ▷ 4.5 to 6 N/n
Part Number
VPC10-15RSE-6J
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw Vacuum Outlet Tube Outer Diameter
(φ)
Spring Cover

592,750 VND

1 Piece(s) 9 Day(s) or more 10General ShapePad Screw Fixed[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack1082.0 to 5.91574.6M14-6Without Cover

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Pad Type Standard / Holder Set Material Rubber-based Mounting Fitting Spring Type
Vacuum Outlet Direction Top Fall Prevention Valve None Direct Attached Filter None

Please check the type/dimensions/specifications of the part VPC10-15RSE-6J in the Vacuum Pad, Long Stroke Standard Type, VPC, One-touch Fitting Type with Cover series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VPC10-15RSE-6J trong chuỗi Vacuum Pad, Long Stroke Standard Type, VPC, One-touch Fitting Type with Cover.

Products like this...

Part Number
VPC10-10RF-6J
VPC10-10RG-6J
VPC10-10RN-6J
VPC10-15RU-6J
VPC10-20RF-6J
VPC10-20RG-6J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw Vacuum Outlet Tube Outer Diameter
(φ)
Spring Cover

697,500 VND

1 Piece(s) 9 Day(s) or more 10General ShapePad Screw FixedFluorine RubberStandardGray1082.0 to 5.21064.6M14-6Without Cover

566,500 VND

1 Piece(s) 9 Day(s) or more 10General ShapePad Screw FixedNBR which conforms to Food Sanitation LawStandardGray1082.0 to 5.21064.6M14-6Without Cover

554,250 VND

1 Piece(s) 11 Day(s) or more 10General ShapePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack1082.0 to 5.21064.6M14-6Without Cover

639,250 VND

1 Piece(s) 9 Day(s) or more 10General ShapePad Screw FixedUrethane RubberStandardBlue1082.0 to 5.91574.6M14-6Without Cover

728,500 VND

1 Piece(s) 9 Day(s) or more 10General ShapePad Screw FixedFluorine RubberStandardGray1081.1 to 4.82090.6M14-6Without Cover

597,500 VND

1 Piece(s) 9 Day(s) or more 10General ShapePad Screw FixedNBR which conforms to Food Sanitation LawStandardGray1081.1 to 4.82090.6M14-6Without Cover