(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Suction is possible even when the distance between a pad and a workpiece is not fixed
Long stroke standard type: exterior appearance
VPC4-□R□ dimension drawing
VPC6, 8-□R□ dimension drawing
VPC10-□R□ dimension drawing
VPC15 to 50-□R□ dimension drawing
Holder type
Spring type: Vacuum outlet upper / VPC, vacuum outlet horizontal / VPD
Applicable size (pad size)
Standard type
Ø4 (diameter 4 mm), Ø6 (diameter 6 mm), Ø8 (diameter 8 mm), Ø10 (diameter 10 mm), Ø15 (diameter 15 mm), Ø20 (diameter 20 mm), Ø25 (diameter 25 mm),
Ø30 (diameter 30 mm), Ø40 (diameter 40 mm), Ø50 (diameter 50 mm)
Applicable size (coupling size)
One-touch coupling: Ø4 (diameter 4 mm), Ø6 (diameter 6 mm)
Barb fitting (application tube diameter × internal diameter): Ø4 × Ø2.5 (external diameter 4 × internal diameter 2.5 mm), Ø6 × Ø4 (external diameter 6 × internal diameter 4 mm)
Format | Pad External Diameter Ød | B | L1 | L2 | L3 | Stroke S | String Power (N) |
---|---|---|---|---|---|---|---|
VPC4-10R(5)4J | 4 | 57.2 | 4 | 27 | 17.5 | 10 | 0.6 to 1.7 |
VPC4-15R(5)4J | 68.2 | 32 | 23.5 | 15 | 0.4 to 1.7 | ||
VPC4-20R(5)4J | 78.2 | 37 | 28.5 | 20 | 03 to 1.8 | ||
VPC6-10R(5)4J | 6 | 56.7 | 7 | 26.5 | 17.5 | 10 | 0.8 to 2.7 |
VPC6-15R(5)4J | 67.7 | 31.5 | 23.5 | 15 | 0.7 to 3.0 | ||
VPC6-20R(5)4J | 77.7 | 36.5 | 28.5 | 20 | 0.9 to 3.4 | ||
VPC8-10R(5)4J | 8 | 55.2 | 5.5 | 25 | 17.5 | 10 | 0.8 to 2.7 |
VPC8-15R(5)4J | 66.2 | 30 | 23.5 | 15 | 0.7 to 3.0 | ||
VPC8-20R(5)4J | 76.2 | 35 | 28.5 | 20 | 0.9 to 3.4 | ||
VPC10-10R(5)6J | 10 | 64.6 | 8 | 30.5 | 20 | 10 | 2.0 to 5.2 |
VPC10-15R(5)6J | 74.6 | 35.5 | 25 | 15 | 2.0 to 5.9 | ||
VPC10-20R(5)6J | 90.6 | 42.5 | 34 | 20 | 1.1 to 4.8 | ||
VPC15-10R(A)(5)6J | 15 | 65.6(66.6) | 9(10) | 31.5(32.5) | 20 | 10 | 2.0 to 5.2 |
VPC15-15R(A)(5)6J | 75.6(76.6) | 36.5(37.5) | 25 | 15 | 2.0 to 5.9 | ||
VPC15-20R(A)(5)6J | 91.6(92.6) | 43.5(44.5) | 34 | 20 | 1.1 to 4.8 | ||
VPC20-10R(A)(5)6J | 20 | 68.1(69.1) | 10(11) | 34(35) | 20 | 10 | 3.3 to 10.0 |
VPC20-15R(A)(5)6J | 78.1(79.1) | 39(40) | 25 | 15 | 3.3 to 10.4 | ||
VPC20-20R(A)(5)6J | 94.1(95.1) | 46(47) | 34 | 20 | 2.0 to 8.7 | ||
VPC25-10R(A)(5)6J | 25 | 69.1(70.1) | 11(12) | 35(36) | 20 | 10 | 3.3 to 10.0 |
VPC25-15R(A)(5)6J | 79.1(80.1) | 40(41) | 25 | 15 | 3.3 to 10.4 | ||
VPC25-20R(A)(5)6J | 95.1(96.1) | 47(48) | 34 | 20 | 2.0 to 8.7 | ||
VPC30-10R(A)(5)6J | 30 | 69.1(72.1) | 11(14) | 35(38) | 20 | 10 | 3.3 to 10.0 |
VPC30-15R(A)(5)6J | 79.1(82.1) | 40(43) | 25 | 15 | 3.3 to 10.4 | ||
VPC30-20R(A)(5)6J | 95.1(98.1) | 47(50) | 34 | 20 | 2.0 to 8.7 | ||
VPC40-10R(A)(5)6J | 40 | 72.1(75.6) | 14(17.5) | 38(41.5) | 20 | 10 | 3.3 to 10.0 |
VPC40-15R(A)(5)6J | 82.1(85.6) | 43(46.5) | 25 | 15 | 3.3 to 10.4 | ||
VPC40-20R(A)(5)6J | 98.1(101.6) | 50(53.5) | 34 | 20 | 2.0 to 8.7 | ||
VPC50-10R(A)(5)6J | 50 | 73.1(76.1) | 15(18) | 39(42) | 20 | 10 | 3.3 to 10.0 |
VPC50-15R(A)(5)6J | 83.1(86.1) | 44(47) | 25 | 15 | 3.3 to 10.4 | ||
VPC50-20R(A)(5)6J | 99.1(102.1) | 51(54) | 34 | 20 | 2.0 to 8.7 |
Units: mm
Part Number |
---|
VPC4-20RSE-4J |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Pad Shape | Mounting Method | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Springs Power (N) | Stroke (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Screw | Vacuum Outlet Tube Outer Diameter (φ) | Spring Cover |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
567,911 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | Insertion Type | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 4 | 4 | 0.3 to 1.8 | 20 | 78.2 | M12 | - | 4 | Without Cover |
Loading...Tải…
Pad Type | Standard / Holder Set | Material | Rubber-based | Mounting Fitting | Spring Type |
---|---|---|---|---|---|
Vacuum Outlet Direction | Top | Fall Prevention Valve | None | Direct Attached Filter | None |
Please check the type/dimensions/specifications of the part VPC4-20RSE-4J in the Vacuum Pad, Long Stroke Standard Type, VPC, One-touch Fitting Type with Cover series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VPC4-20RSE-4J trong chuỗi Vacuum Pad, Long Stroke Standard Type, VPC, One-touch Fitting Type with Cover.
Part Number |
---|
VPC10-10RF-6J |
VPC10-10RG-6J |
VPC10-10RN-6J |
VPC4-20RU-4J |
VPC4-3RF-4J |
VPC4-3RG-4J |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Pad Shape | Mounting Method | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Springs Power (N) | Stroke (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Screw | Vacuum Outlet Tube Outer Diameter (φ) | Spring Cover |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
697,500 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | Pad Screw Fixed | Fluorine Rubber | Standard | Gray | 10 | 8 | 2.0 to 5.2 | 10 | 64.6 | M14 | - | 6 | Without Cover | ||
566,500 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | Pad Screw Fixed | NBR which conforms to Food Sanitation Law | Standard | Gray | 10 | 8 | 2.0 to 5.2 | 10 | 64.6 | M14 | - | 6 | Without Cover | ||
554,250 VND | 1 Piece(s) | 11 Day(s) or more | 10 | General Shape | Pad Screw Fixed | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 10 | 8 | 2.0 to 5.2 | 10 | 64.6 | M14 | - | 6 | Without Cover | ||
621,214 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | Insertion Type | Urethane Rubber | Standard | Blue | 4 | 4 | 0.3 to 1.8 | 20 | 78.2 | M12 | - | 4 | Without Cover | ||
668,500 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | Insertion Type | Fluorine Rubber | Standard | Gray | 4 | 4 | 0.9 to 1.9 | 3 | 43.2 | M12 | - | 4 | - | ||
502,248 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | Insertion Type | NBR which conforms to Food Sanitation Law | Standard | Gray | 4 | 4 | 0.9 to 1.9 | 3 | 43.2 | M12 | - | 4 | - |