(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Vacuum Pad, Long Stroke Standard Type, VPC, Barb Fitting Type without Cover (Part Number)

Vacuum Pad, Long Stroke Standard Type, VPC, Barb Fitting Type without Cover
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      553,750VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

*CAD data currently being revised for this series. This will be available as soon as modifications are complete.

[Features]
· The vacuum pad can adhere to the material even if the distance between them varies.
· A wide range of pad sizes, pad materials, and holder shapes are available.

Dimension

Long Stroke Standard Type VPC Barb Fitting Type without Cover

Standard Table

Model CodeTube I.D.
øD
Pad O.D.
ød
BL1L2Stroke
S
Spring Force
(N)
Connection
Config. Code
VPOC20-20R(A)[5]-4B2.52067.1(68.1)10(11)48(49)201.5~4.9-M6
VPOC20-20R(A)[5]-6B4
VPOC20-30R(A)[5]-4B2.580.1(81.1)61(62)301.1~4.8
VPOC20-30R(A)[5]-6B4
VPOC20-40R(A)[5]-4B2.593.1(94.1)74(75)401.0~4.5
VPOC20-40R(A)[5]-6B4
VPOC20-50R(A)[5]-4B2.5106.1(107.1)87(88)500.9~4.5
VPOC20-50R(A)[5]-6B4
VPOC25-20R(A)[5]-4B2.52568.1(69.1)11(12)49(50)201.5~4.9
VPOC25-20R(A)[5]-6B4
VPOC25-30R(A)[5]-4B2.581.1(82.1)62(63)301.1~4.8
VPOC25-30R(A)[5]-6B4
VPOC25-40R(A)[5]-4B2.594.1(95.1)75(76)401.0~4.5
VPOC25-40R(A)[5]-6B4
VPOC25-50R(A)[5]-4B2.5107.1(108.1)88(89)500.9~4.5
VPOC25-50R(A)[5]-6B4
VPOC30-20R(A)[5]-4B2.53068.1(71.1)11(14)49(52)201.5~4.9
VPOC30-20R(A)[5]-6B4
VPOC30-30R(A)[5]-4B2.581.1(84.1)62(65)301.1~4.8
VPOC30-30R(A)[5]-6B4
VPOC30-40R(A)[5]-4B2.594.1(97.1)75(78)401.0~4.5
VPOC30-40R(A)[5]-6B4
VPOC30-50R(A)[5]-4B2.5107.1(110.1)88(91)500.9~4.5
VPOC30-50R(A)[5]-6B4
VPOC40-20R(A)[5]-4B2.54071.1(74.6)14(17.5)52(55.5)201.5~4.9
VPOC40-20R(A)[5]-6B4
VPOC40-30R(A)[5]-4B2.584.1(87.6)65(68.5)301.1~4.8
VPOC40-30R(A)[5]-6B4
VPOC40-40R(A)[5]-4B2.597.1(100.6)78(81.5)401.0~4.5
VPOC40-40R(A)[5]-6B4
VPOC40-50R(A)[5]-4B2.5110.1(113.6)91(94.5)500.9~4.5
VPOC40-50R(A)[5]-6B4
VPOC50-20R(A)[5]-4B2.55072.1(75.1)15(18)53(56)201.5~4.9
VPOC50-20R(A)[5]-6B4
VPOC50-30R(A)[5]-4B2.585.1(88.1)66(69)301.1~4.8
VPOC50-30R(A)[5]-6B4
VPOC50-40R(A)[5]-4B2.598.1(101.1)79(82)401.0~4.5
VPOC50-40R(A)[5]-6B4
VPOC50-50R(A)[5]-4B2.5111.1(114.1)92(95)500.9~4.5
VPOC50-50R(A)[5]-6B4

Units: mm

  • *Value in ( ) is the dimension of a deep type pad.
  • *[5]: Replaced with Pad rubber material code.
  • *Tightening torque of a pad holder fixing bulkhead nut: 4.5~6 N·m.
Part Number
VPOC40-40RS-6B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSPad Shape Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)

838,500 VND

1 Piece(s) 9 Day(s) or more -General Shape[Silicon Rubber] Silicone RubberStandard[White] White40141.0 to 4.54097.2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Pad Type Standard / Holder Set Mounting Method Pad Screw Fixed Material Rubber-based
Mounting Fitting Spring Type Vacuum Outlet Direction Top Mount Connection Screw M14
Vacuum Outlet Tube Outer Diameter(φ) 6 Spring Cover Without Cover Fall Prevention Valve None
Direct Attached Filter None

Please check the type/dimensions/specifications of the part VPOC40-40RS-6B in the Vacuum Pad, Long Stroke Standard Type, VPC, Barb Fitting Type without Cover series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VPOC40-40RS-6B trong chuỗi Vacuum Pad, Long Stroke Standard Type, VPC, Barb Fitting Type without Cover.

Products like this...

Part Number
VPOC20-20RF-6B
VPOC20-20RG-6B
VPOC20-20RN-6B
VPOC40-40RSE-6B
VPOC40-40RU-6B
VPOC40-50AG-6B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSPad Shape Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)

745,586 VND

1 Piece(s) 9 Day(s) or more -General ShapeFluorine RubberStandardGray20101.5 to 4.92067.2

566,250 VND

1 Piece(s) 9 Day(s) or more -General ShapeNBR which conforms to Food Sanitation LawStandardGray20101.5 to 4.92067.2

553,750 VND

1 Piece(s) 9 Day(s) or more -General Shape[Nitrile Rubber] Nitrile RubberStandardBlack20101.5 to 4.92067.2

938,500 VND

1 Piece(s) 9 Day(s) or more -General Shape[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack40141.0 to 4.54097.2

889,250 VND

1 Piece(s) 9 Day(s) or more -General ShapeUrethane RubberStandardBlue40141.0 to 4.54097.2

843,250 VND

1 Piece(s) 9 Day(s) or more -Deep TypeNBR which conforms to Food Sanitation LawStandardGray4017.50.9 to 4.550113.7