(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Vacuum Pad, Long Stroke Standard Type, VPC, Barb Fitting Type with Cover (Part Number)

Vacuum Pad, Long Stroke Standard Type, VPC, Barb Fitting Type with Cover
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      436,586VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

*The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Adherence is possible even if the distance from the pad to the work is indeterminate.
· We offer this fitting in a wide range of pad sizes, pad materials, and holder shapes.

Part Number
VPC50-20RU-6B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)

1,016,500 VND

1 Piece(s) 9 Day(s) or more -General ShapePad Screw FixedUrethane RubberStandardBlue50152.0 to 8.72095.1M146

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Pad Type Standard / Holder Set Material Rubber-based Mounting Fitting Spring Type
Vacuum Outlet Direction Top Spring Cover With Cover Fall Prevention Valve None
Direct Attached Filter None

Please check the type/dimensions/specifications of the part VPC50-20RU-6B in the Vacuum Pad, Long Stroke Standard Type, VPC, Barb Fitting Type with Cover series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VPC50-20RU-6B trong chuỗi Vacuum Pad, Long Stroke Standard Type, VPC, Barb Fitting Type with Cover.

Products like this...

Part Number
VPC10-10RS-6B
VPC10-10RSE-6B
VPC10-10RU-6B
VPC6-10RF-4B
VPC6-10RG-4B
VPC6-10RN-4B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)

562,000 VND

1 Piece(s) 9 Day(s) or more -General ShapePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White1082.0 to 5.21060.6M146

562,000 VND

1 Piece(s) 9 Day(s) or more -General ShapePad Screw Fixed[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack1082.0 to 5.21060.6M146

608,250 VND

1 Piece(s) 9 Day(s) or more -General ShapePad Screw FixedUrethane RubberStandardBlue1082.0 to 5.21060.6M146

587,610 VND

1 Piece(s) 9 Day(s) or more -General ShapeRecessed TypeFluorine RubberStandardGray670.8 to 2.71054.1M124

450,491 VND

1 Piece(s) 9 Day(s) or more -General ShapeRecessed TypeNBR which conforms to Food Sanitation LawStandardGray670.8 to 2.71054.1M124

436,586 VND

1 Piece(s) 9 Day(s) or more -General ShapeRecessed Type[Nitrile Rubber] Nitrile RubberStandardBlack670.8 to 2.71054.1M124