(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
*The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.
[Features]
· Adherence is possible even if the distance from the pad to the work is indeterminate.
· We offer this fitting in a wide range of pad sizes, pad materials, and holder shapes.
Part Number |
---|
VPC50-20RS-6B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Pad Shape | Mounting Method | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Springs Power (N) | Stroke (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
955,000 VND | 1 Piece(s) | 9 Day(s) or more | - | General Shape | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 50 | 15 | 2.0 to 8.7 | 20 | 95.1 | M14 | 6 |
Loading...Tải…
Pad Type | Standard / Holder Set | Material | Rubber-based | Mounting Fitting | Spring Type |
---|---|---|---|---|---|
Vacuum Outlet Direction | Top | Spring Cover | With Cover | Fall Prevention Valve | None |
Direct Attached Filter | None |
Please check the type/dimensions/specifications of the part VPC50-20RS-6B in the Vacuum Pad, Long Stroke Standard Type, VPC, Barb Fitting Type with Cover series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VPC50-20RS-6B trong chuỗi Vacuum Pad, Long Stroke Standard Type, VPC, Barb Fitting Type with Cover.
Part Number |
---|
VPC10-10RS-6B |
VPC10-10RSE-6B |
VPC10-10RU-6B |
VPC50-20RSE-6B |
VPC50-20RU-6B |
VPC6-10RF-4B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Pad Shape | Mounting Method | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Springs Power (N) | Stroke (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
562,000 VND | 1 Piece(s) | 9 Day(s) or more | - | General Shape | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 10 | 8 | 2.0 to 5.2 | 10 | 60.6 | M14 | 6 | ||
562,000 VND | 1 Piece(s) | 9 Day(s) or more | - | General Shape | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 10 | 8 | 2.0 to 5.2 | 10 | 60.6 | M14 | 6 | ||
608,250 VND | 1 Piece(s) | 9 Day(s) or more | - | General Shape | Pad Screw Fixed | Urethane Rubber | Standard | Blue | 10 | 8 | 2.0 to 5.2 | 10 | 60.6 | M14 | 6 | ||
1,047,500 VND | 1 Piece(s) | 9 Day(s) or more | - | General Shape | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 50 | 15 | 2.0 to 8.7 | 20 | 95.1 | M14 | 6 | ||
1,016,500 VND | 1 Piece(s) | 9 Day(s) or more | - | General Shape | Pad Screw Fixed | Urethane Rubber | Standard | Blue | 50 | 15 | 2.0 to 8.7 | 20 | 95.1 | M14 | 6 | ||
587,610 VND | 1 Piece(s) | 9 Day(s) or more | - | General Shape | Recessed Type | Fluorine Rubber | Standard | Gray | 6 | 7 | 0.8 to 2.7 | 10 | 54.1 | M12 | 4 |