(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Two-Core Twin Coiling Tube for General Piping (Part Number)

Two-Core Twin Coiling Tube for General Piping
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      414,678VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A 2-core coiling tube for general-purpose piping.

Specifications Of Twin Coiling Polyurethane Tube

Specifications Of Twin Coiling Polyurethane Tube
Specifications Of Twin Coiling Polyurethane Tube
FormatTube Outer Diameter × Internal Diameter
øD
LAød
ULF 03-2F-1-(3)-(4)3 × 22408021
ULF 03-2F-2.5-(3)-(4)700230
ULF 04-2F-1-(3)-(4)4 × 2.52709026
ULF 04-2F-2.5-(3)-(4)700230
ULF 04-2F-5-(3)-(4)1,530510
ULF 04-2F-7-(3)-(4)2,200730
ULF 04-2F-10-(3)-(4)3,2001,060
ULF 06-2F-1-(3)-(4)6 × 42709038
ULF 06-2F-2.5-(3)-(4)720240
ULF 06-2F-5-(3)-(4)1,600525
ULF 06-2F-7-(3)-(4)2,300750
ULF 06-2F-10-(3)-(4)3,3001,090
ULF 08-2F-2.5-(3)-(4)8 × 51,20039042
ULF 08-2F-5-(3)-(4)2,300770
ULF 08-2F-7-(3)-(4)3,2001,045
ULF 08-2F-10-(3)-(4)4,7001,550
ULF 10-2F-2.5-(3)-(4)10 × 6.51,00033058
ULF 10-2F-5-(3)-(4)2,100680
ULF 10-2F-7-(3)-(4)3,000970
ULF 10-2F-10-(3)-(4)4,2001,380
ULF 12-2F-2.5-(3)-(4)12 × 81,00031072
ULF 12-2F-5-(3)-(4)2,000650
ULF 12-2F-7-(3)-(4)2,800980
ULF 12-2F-10-(3)-(4)4,0001,320
  • *Input the tube color L in (3), and the tube color R in (4) in the order format.

Tube Color List

FormatULF03-2FULF04-2FULF06-2FULF08-2FULF10-2FULF12-2F
Size
 
Outer Diameter (mm)34681012
Tube Color




 
Black (B)
Red (R)
Orange (O)
Yellow-Brown (YB)
Yellow (Y)
Green (G)
Blue (Bu)
Clear (C)
Milk White (W)
Part Number
ULF10-2F-5-R-CB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSOuter Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Color Length M
(m)
Tube Collar L Tube Color R

2,214,640 VND

1 Piece(s) 10 Day(s) or more -10~106.5~7[Multi Color] RCB5RedClear Blue

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Coil Cutting Service Usage No Material Urethane
Applicable Fluid Water / Air Operating Environment Standard Number of Core(Core) 2
Material, Urethane Multi-core type polyurethane Operating Temperature Range (when using air)(°C) -15::60 Operating Pressure Range (when using air)(MPa) 0::0.8
Operating Vacuum Level(kPa) -100

Please check the type/dimensions/specifications of the part ULF10-2F-5-R-CB in the Two-Core Twin Coiling Tube for General Piping series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ULF10-2F-5-R-CB trong chuỗi Two-Core Twin Coiling Tube for General Piping.

Products like this...

Part Number
ULF03-2F-1-B-CB
ULF03-2F-1-B-G
ULF03-2F-1-B-R
ULF10-2F-5-R-G
ULF10-2F-5-R-R
ULF10-2F-5-R-Y
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSOuter Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Color Length M
(m)
Tube Collar L Tube Color R

416,101 VND

1 Piece(s) 10 Day(s) or more -3~32~2[Multi Color] BCB1BlackClear Blue

414,678 VND

1 Piece(s) 10 Day(s) or more -3~32~2[Multi Color] BG1BlackGreen

530,165 VND

1 Piece(s) 10 Day(s) or more -3~32~2[Multi Color] BR1BlackRed

2,214,640 VND

1 Piece(s) 10 Day(s) or more -10~106.5~7[Multi Color] RG5RedGreen

2,155,603 VND

1 Piece(s) 10 Day(s) or more -10~106.5~7[Multi Color] RR5RedRed

2,214,640 VND

1 Piece(s) 10 Day(s) or more -10~106.5~7[Multi Color] RY5RedYellow