(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Minimal Fitting, Minimal Nipple

Minimal Fitting, Minimal Nipple
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      13,340VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ideal for compact equipment and space-saving piping.

Minimal Fitting - Barb Union Straight Specifications

Minimal Fitting - Barb Union Straight: related image

Appearance of Minimal Fitting - Barb Union Straight

Minimal Fitting - Barb Union Straight: related image

Dimensional drawing

FormatTube Internal Diameter
φD
BCφPEffective Cross-Sectional Area
(mm2)
Weight
(g)
LU-0320□213640.90.4
LU-0425□2.515751.70.6
LU-0640□415.677.53.81.8

Units: mm

Part Number
LU-0320
LU-0425
LU-0640
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTube I.D.
(Ø)

13,340 VND

1 Piece(s) Same day 2

24,185 VND

1 Piece(s) Same day 2.5

14,030 VND

1 Piece(s) Same day 4

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connection Types Tube ⇔ Connection of tube with same diameter Tube <=> Tube Connection Shape Minimal Nipple Material Brass
Surface Treatment Electroless Nickel Plating Package Specifications Standard Specifications