(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Corrosion Resistant SUS316 Tightening Fitting, Disk Spring Lock Washer for Bulkhead Type

Corrosion Resistant SUS316 Tightening Fitting, Disk Spring Lock Washer for Bulkhead Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      48,340VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

All parts made of SUS316 to provide excellent corrosion resistance. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.

Part Number
NSP12
NSP14
NSP16
NSP18
NSP20
NSP22
NSP24
NSP27
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngI.D. d
(φ)

75,835 VND

1 Piece(s) 9 Day(s) or more 12

75,856 VND

1 Piece(s) 9 Day(s) or more 14

85,526 VND

1 Piece(s) 4 Day(s) or more 16

48,340 VND

1 Piece(s) Same day 18

75,943 VND

1 Piece(s) 9 Day(s) or more 20

84,021 VND

1 Piece(s) 11 Day(s) or more 22

84,021 VND

1 Piece(s) 9 Day(s) or more 24

84,021 VND

1 Piece(s) 11 Day(s) or more 27

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connection Types Related Components Related Components, Shapes, Types Conical Spring Washer Material SUS316
Surface Treatment No