(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Connector Connector Band

Connector Connector Band
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      38,036VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Multiple connectors should be used.

[Features]
· Multiple tubes can be connected or disconnected at once with this connector.
· A connector band can be used, and multiple connectors can be combined together.

Specification

●SPQ(piece):10
●Working Temperature Range: 0 to 60°C(to be freeze free)

Materials

●Main Body: Polyacetate(POM)
Part Number
QB-H
QB-T
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSLength M
(m)

38,036 VND

1 Piece(s) 4 Day(s) or more 10H Type

38,036 VND

1 Piece(s) 4 Day(s) or more 10T Type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Related Components Types of Related components members for completion