(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Gripper, MEPAC Eco Multi Type (Part Number)

Gripper, MEPAC Eco Multi Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,284,626VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
・ 3 types of cylinder diameters ø8, ø12, and ø18 are available for single action, double-acting, and mechanical. You can choose according to the application
・ Wide range of holding specifications with one body. Can be used for both outer and inner diameter grips by simply changing the position of the claws

 
Part Number
X9612-N-C-A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngGripping Methods Operation Method Open Dimension L1
(mm)
Closed Dimension L2
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Operating Pressure Range
(MPa)
Stroke
(mm)
Finger Option Flap Open-Close Type Hinge pin Air Port Options

4,544,812 VND

1 Piece(s) 10 Day(s) or more Inserted Parallel TypeSingle Acting12.86.814140.3~0.56PresenceSingle ActingStandardCenter Port

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Main Body Number of Fingers 2 pcs. Main Body Shape Square type
Environment, Applications Standard Additional Functions No Stroke Adjustment Mechanism No
Float Sensor No Sensor Qty. No Sensor specifications No

Please check the type/dimensions/specifications of the part X9612-N-C-A in the Gripper, MEPAC Eco Multi Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần X9612-N-C-A trong chuỗi Gripper, MEPAC Eco Multi Type.

Products like this...

Part Number
X9608-D-C
X9608-D-C-A
X9608-D-C-AR
X9612E-D
X9612E-D-A
X9612E-D-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngGripping Methods Operation Method Open Dimension L1
(mm)
Closed Dimension L2
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Operating Pressure Range
(MPa)
Stroke
(mm)
Finger Option Flap Open-Close Type Hinge pin Air Port Options

3,677,475 VND

1 Piece(s) 10 Day(s) or more Inserted Parallel TypeDouble Acting--6.56.50.3~0.54NoNormally ClosedStandardCenter Port

4,345,535 VND

1 Piece(s) 10 Day(s) or more Inserted Parallel TypeDouble Acting1286.56.50.3~0.54NoDouble ActionStandardCenter Port

4,344,945 VND

1 Piece(s) 10 Day(s) or more Parallel Type of Opening / Inserted Parallel TypeDouble Acting8126.56.50.3~0.54PresenceDouble ActionStandardCenter Port

3,496,690 VND

1 Piece(s) 14 Day(s) or more Inserted Parallel TypeDouble Acting--16160.3~0.56NoDouble ActionWith Retaining RingStandard Port

4,152,160 VND

1 Piece(s) 13 Day(s) or more Inserted Parallel TypeDouble Acting12.86.816160.3~0.56PresenceDouble ActionWith Retaining RingStandard Port

3,876,162 VND

1 Piece(s) 10 Day(s) or more Inserted Parallel TypeDouble Acting--16160.3~0.56NoDouble ActionWith Retaining RingCenter Port