(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MEPAC Eco Type (Part Number)

MEPAC Eco Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,049,743VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Wide range of holding specifications with 1 body. Depending on where the jaws are attached, it is possible to grip the outer diameter and inner diameter.

Part Number
X9610-04-AR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngGripping Methods Open Dimension L1
(mm)
Closed Dimension L2
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Operating Pressure Range
(MPa)
Stroke
(mm)
Finger Option Flap Open-Close Type Hinge pin Air Port Options

3,718,393 VND

1 Piece(s) 13 Day(s) or more Inserted Parallel Type / Parallel Type of Opening7.811.89.59.50.3~0.54PresenceSingle ActingStandardStandard Port

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Main Body Number of Fingers 2 pcs. Main Body Shape Square type
Operation Method Single Acting Environment, Applications Standard Additional Functions No
Stroke Adjustment Mechanism No Float Sensor No Sensor Qty. No
Sensor specifications No

Please check the type/dimensions/specifications of the part X9610-04-AR in the MEPAC Eco Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần X9610-04-AR trong chuỗi MEPAC Eco Type.

Products like this...

Part Number
X9610-04
X9610-04-A
X9610-06
X9610-06-A
X9610-06-AR
X9610E-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngGripping Methods Open Dimension L1
(mm)
Closed Dimension L2
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Operating Pressure Range
(MPa)
Stroke
(mm)
Finger Option Flap Open-Close Type Hinge pin Air Port Options

3,049,743 VND

1 Piece(s) 7 Day(s) or more Inserted Parallel Type--9.59.50.3~0.54NoSingle ActingStandardStandard Port

3,718,393 VND

1 Piece(s) 13 Day(s) or more Parallel Type of Opening / Inserted Parallel Type11.87.89.59.50.3~0.54PresenceSingle ActingStandardStandard Port

3,049,743 VND

1 Piece(s) 7 Day(s) or more Inserted Parallel Type--9.59.50.3~0.56NoSingle ActingStandardStandard Port

3,718,393 VND

1 Piece(s) 7 Day(s) or more Parallel Type of Opening / Inserted Parallel Type12.86.89.59.50.3~0.56PresenceSingle ActingStandardStandard Port

3,718,393 VND

1 Piece(s) 13 Day(s) or more Parallel Type of Opening / Inserted Parallel Type6.812.89.59.50.3~0.56PresenceSingle ActingStandardStandard Port

3,049,743 VND

1 Piece(s) 13 Day(s) or more Inserted Parallel Type--9.59.50.3~0.54NoSingle ActingWith Retaining RingStandard Port