(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Cylinder Switch, T Series (Part Number)

Cylinder Switch, T Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      258,880VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Applicable cylinders: CMK2/SCM/SCG/SSD/JSG/ULK/STG/STS/L/SR*3/MR*2/UCA2/STK/LC*/hand chuck etc.

 
Part Number
SW-T2V3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSensor Type Output Format Wiring Method Number of wire connections
(Wire)
Indicator Lamp Type Power Supply Voltage Lead Wire Shape Output Method 2-color display Lead Wire Length
(m)
Lead Wire thickness
(mm2)
Types of contact point Load Voltage Load Current Applicable Cylinder

760,714 VND

1 Piece(s) 6 Day(s) or more Non-ContactN/A2-Wire2LED (Lights when ON)NoL-ShapedNoNo30.2No ContactDC10 to 30V5mA~20mA-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Main Body Connection Method Cabtyre Code Application Standard
Type of Lead Wire Oil Resistance

Please check the type/dimensions/specifications of the part SW-T2V3 in the Cylinder Switch, T Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SW-T2V3 trong chuỗi Cylinder Switch, T Series.

Products like this...

Part Number
SW-T0V
SW-T0V3
SW-T0V5
SW-T2V5
SW-T2WH
SW-T2WH3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngSensor Type Output Format Wiring Method Number of wire connections
(Wire)
Indicator Lamp Type Power Supply Voltage Lead Wire Shape Output Method 2-color display Lead Wire Length
(m)
Lead Wire thickness
(mm2)
Types of contact point Load Voltage Load Current Applicable Cylinder

412,127 VND

1 Piece(s) 13 Day(s) ContactingN/A2-Wire2LED (Lights when ON)NoL-ShapedNoNo10.2ContactingDC12/24V5mA~50mA-

513,168 VND

1 Piece(s) 11 Day(s) ContactingN/A2-Wire2LED (Lights when ON)NoL-ShapedNoNo30.2ContactingDC12/24V5mA~50mA-

590,945 VND

1 Piece(s) 6 Day(s) or more ContactingN/A2-Wire2LED (Lights when ON)NoL-ShapedNoNo50.2ContactingDC12/24V5mA~50mA-

850,025 VND

1 Piece(s) 6 Day(s) or more Non-ContactN/A2-Wire2LED (Lights when ON)NoL-ShapedNoNo50.2No ContactDC10 to 30V5mA~20mA-

1,323,213 VND

1 Piece(s) 6 Day(s) or more Non-ContactN/A2-Wire2Red/Green LED (ON when ON)NoStraight TypeNoPresence10.3No ContactDC10 to 30V5mA~20mALCG

1,430,243 VND

1 Piece(s) 6 Day(s) or more Non-ContactN/A2-Wire2Red/Green LED (ON when ON)NoStraight TypeNoPresence30.3No ContactDC10 to 30V5mA~20mALCG