(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.
Move the mouse over or click the image to zoom
Select part number to Order Now/ Add to Cart
Applicable cylinders: CMK2/SCM/SCG/SSD/JSG/ULK/STG/STS/L/SR*3/MR*2/UCA2/STK/LC*/hand chuck etc.
Part Number |
---|
SW-T3PH5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Sensor Type | Output Format | Wiring Method | Number of wire connections (Wire) | Indicator Lamp Type | Power Supply Voltage | Lead Wire Shape | Output Method | 2-color display | Lead Wire Length (m) | Lead Wire thickness (mm2) | Types of contact point | Load Voltage | Load Current | Applicable Cylinder |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
993,924 VND | 1 Piece(s) | 9 Day(s) or more | Non-Contact | PNP Format | Three-Wire Method | 3 | LED (Lights when ON) | DC10 to 28V | Straight Type | PNP | No | 5 | 0.2 | No Contact | Up to DC30V | ~100mA | - |
Loading...Tải…
Type | Main Body | Connection Method | Cabtyre Code | Application | Standard |
---|---|---|---|---|---|
Type of Lead Wire | Oil Resistance |
Please check the type/dimensions/specifications of the part SW-T3PH5 in the Cylinder Switch, T Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SW-T3PH5 trong chuỗi Cylinder Switch, T Series.
Part Number |
---|
SW-T0V |
SW-T0V3 |
SW-T0V5 |
SW-T3PV |
SW-T3V3 |
SW-T3V5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Sensor Type | Output Format | Wiring Method | Number of wire connections (Wire) | Indicator Lamp Type | Power Supply Voltage | Lead Wire Shape | Output Method | 2-color display | Lead Wire Length (m) | Lead Wire thickness (mm2) | Types of contact point | Load Voltage | Load Current | Applicable Cylinder |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
412,127 VND | 1 Piece(s) | 13 Day(s) | Contacting | N/A | 2-Wire | 2 | LED (Lights when ON) | No | L-Shaped | No | No | 1 | 0.2 | Contacting | DC12/24V | 5mA~50mA | - | ||
513,168 VND | 1 Piece(s) | 11 Day(s) | Contacting | N/A | 2-Wire | 2 | LED (Lights when ON) | No | L-Shaped | No | No | 3 | 0.2 | Contacting | DC12/24V | 5mA~50mA | - | ||
590,945 VND | 1 Piece(s) | 6 Day(s) or more | Contacting | N/A | 2-Wire | 2 | LED (Lights when ON) | No | L-Shaped | No | No | 5 | 0.2 | Contacting | DC12/24V | 5mA~50mA | - | ||
839,280 VND | 1 Piece(s) | 6 Day(s) or more | Non-Contact | PNP Format | Three-Wire Method | 3 | LED (Lights when ON) | DC10 to 28V | L-Shaped | PNP | No | 1 | 0.2 | No Contact | Up to DC30V | ~100mA | - | ||
781,960 VND | 1 Piece(s) | 6 Day(s) or more | Non-Contact | NPN Format | Three-Wire Method | 3 | LED (Lights when ON) | DC10 to 28V | L-Shaped | NPN | No | 3 | 0.2 | No Contact | Up to DC30V | ~100mA | - | ||
877,566 VND | 1 Piece(s) | 6 Day(s) or more | Non-Contact | NPN Format | Three-Wire Method | 3 | LED (Lights when ON) | DC10 to 28V | L-Shaped | NPN | No | 5 | 0.2 | No Contact | Up to DC30V | ~100mA | - |