(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.
Move the mouse over or click the image to zoom
Select part number to Order Now/ Add to Cart
Applicable cylinders: CMK2/SCM/SCG/SSD/JSG/ULK/STG/STS/L/SR*3/MR*2/UCA2/STK/LC*/hand chuck etc.
Part Number |
---|
SW-T3WH5 |
SW-T3YH5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Sensor Type | Output Format | Wiring Method | Number of wire connections (Wire) | Indicator Lamp Type | Power Supply Voltage | Lead Wire Shape | Output Method | 2-color display | Lead Wire Length (m) | Lead Wire thickness (mm2) | Types of contact point | Load Voltage | Load Current | Applicable Cylinder |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,507,637 VND | 1 Piece(s) | 9 Day(s) or more | Non-Contact | NPN Format | Three-Wire Method | 3 | Red/Green LED (ON when ON) | DC10 to 28V | Straight Type | NPN | Presence | 5 | 0.2 | No Contact | Up to DC30V | ~50mA | LCG | ||
1,402,020 VND | 1 Piece(s) | 6 Day(s) or more | Non-Contact | NPN Format | Three-Wire Method | 3 | Red/Green LED (ON when ON) | DC10 to 28V | Straight Type | NPN | Presence | 5 | 0.2 | No Contact | Up to DC30V | ~50mA | - |
Loading...Tải…
Type | Main Body | Connection Method | Cabtyre Code | Application | Standard |
---|---|---|---|---|---|
Type of Lead Wire | Oil Resistance |