(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cylinder Switch, T Series (Part Number)

Cylinder Switch, T Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      258,880VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Applicable cylinders: CMK2/SCM/SCG/SSD/JSG/ULK/STG/STS/L/SR*3/MR*2/UCA2/STK/LC*/hand chuck etc.

 
Part Number
SW-T5V5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSensor Type Output Format Wiring Method Number of wire connections
(Wire)
Indicator Lamp Type Power Supply Voltage Lead Wire Shape Output Method 2-color display Lead Wire Length
(m)
Lead Wire thickness
(mm2)
Types of contact point Load Voltage Load Current Applicable Cylinder

440,753 VND

1 Piece(s) 6 Day(s) or more ContactingN/A2-Wire2NoNoL-ShapedNoNo50.2ContactingAC220V7mA~10mA-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Main Body Connection Method Cabtyre Code Application Standard
Type of Lead Wire Oil Resistance

Please check the type/dimensions/specifications of the part SW-T5V5 in the Cylinder Switch, T Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SW-T5V5 trong chuỗi Cylinder Switch, T Series.

Products like this...

Part Number
SW-T0V
SW-T0V3
SW-T0V5
SW-T8H
SW-T8H3
SW-T8H5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngSensor Type Output Format Wiring Method Number of wire connections
(Wire)
Indicator Lamp Type Power Supply Voltage Lead Wire Shape Output Method 2-color display Lead Wire Length
(m)
Lead Wire thickness
(mm2)
Types of contact point Load Voltage Load Current Applicable Cylinder

412,127 VND

1 Piece(s) 13 Day(s) ContactingN/A2-Wire2LED (Lights when ON)NoL-ShapedNoNo10.2ContactingDC12/24V5mA~50mA-

513,168 VND

1 Piece(s) 11 Day(s) ContactingN/A2-Wire2LED (Lights when ON)NoL-ShapedNoNo30.2ContactingDC12/24V5mA~50mA-

590,945 VND

1 Piece(s) 6 Day(s) or more ContactingN/A2-Wire2LED (Lights when ON)NoL-ShapedNoNo50.2ContactingDC12/24V5mA~50mA-

428,848 VND

1 Piece(s) 6 Day(s) or more ContactingN/A2-Wire2LED (Lights when ON)NoStraight TypeNoNo10.3ContactingDC12/24V5mA~50mA-

533,483 VND

1 Piece(s) 6 Day(s) or more ContactingN/A2-Wire2LED (Lights when ON)NoStraight TypeNoNo30.3ContactingDC12/24V5mA~50mA-

612,584 VND

1 Piece(s) 6 Day(s) or more ContactingN/A2-Wire2LED (Lights when ON)NoStraight TypeNoNo50.3ContactingDC12/24V5mA~50mA-