(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Drive Equipment Cylinder Joint CJ Series

Drive Equipment Cylinder Joint CJ Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      268,080VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Easy axis and parallel alignment, no need for high precision processing, no danger of breakdown due to dust and other foreign matter (dust etc.) because of the dust seal attached. Note: CAD data of this series is being revised. Please wait till the corrections are done.

 
Part Number
CJ-3X0.5
CJ-4X0.7
CJ-5X0.8
CJ-6X1
CJL-8X1
CJL-8X1-1
CJL-10X1.25
CJL-14X1.5
CJL-18X1.5
CJS-8X1
CJS-8X1-3
CJS-10X1.25
CJS-10X1.25-3
CJS-12X1.25
CJS-14X1.5
CJS-14X1.5-3
CJS-18X1.5
CJS-18X1.5-3
CJS-22X1.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngConnecting Thread Nominal M
(mm)
Connecting Thread Nominal P
(mm)
Format Adapted Cylinder Rod Spring Size

313,081 VND

1 Piece(s) Same day M3~M80.5~0.8Standard ShapeM3X0.5

268,080 VND

1 Piece(s) 6 Day(s) or more M3~M80.5~0.8Standard ShapeM4X0.7

341,685 VND

1 Piece(s) Same day M3~M80.5~0.8Standard ShapeM5X0.8

361,221 VND

1 Piece(s) Same day M3~M81~1.75Standard ShapeM6X1

707,726 VND

1 Piece(s) 4 Day(s) or more M3~M81~1.75Long ShoulderM8X1

810,711 VND

1 Piece(s) 9 Day(s) or more M3~M81~1.75Long ShoulderM8X1

728,793 VND

1 Piece(s) Same day M10~M181~1.75Long ShoulderM10X1.25

955,773 VND

1 Piece(s) 4 Day(s) or more M10~M181~1.75Long ShoulderM14X1.5

1,385,900 VND

1 Piece(s) Same day M10~M181~1.75Long ShoulderM18X1.5

702,253 VND

1 Piece(s) 4 Day(s) or more M3~M81~1.75Short ShoulderM8X1

817,278 VND

1 Piece(s) 9 Day(s) or more M3~M81~1.75Short ShoulderM8X1

753,705 VND

1 Piece(s) 4 Day(s) or more M10~M181~1.75Short ShoulderM10X1.25

846,490 VND

1 Piece(s) 9 Day(s) or more M10~M181~1.75Short ShoulderM10X1.25

744,786 VND

1 Piece(s) 4 Day(s) or more M10~M181~1.75Short ShoulderM12X1.25

952,488 VND

1 Piece(s) 4 Day(s) or more M10~M181~1.75Short ShoulderM14X1.5

1,143,933 VND

1 Piece(s) 4 Day(s) or more M10~M181~1.75Short ShoulderM14X1.5

1,374,328 VND

1 Piece(s) 6 Day(s) or more M10~M181~1.75Short ShoulderM18X1.5

1,856,026 VND

1 Piece(s) 9 Day(s) or more M10~M181~1.75Short ShoulderM18X1.5

1,704,530 VND

1 Piece(s) 4 Day(s) or more M20~M261~1.75Short ShoulderM22X1.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Floating joint Connection Type, Cylinder Side Female Thread Connection Type, Work Piece Side Male thread
Applicable Cylinder Air pressure cylinders / Hydraulic Cylinder Main Body Material Steel