(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
High Rigidity Cross Movement Holder

High Rigidity Cross Movement Holder
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      11,533,275VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A precision cross motion holder that can support and hold various types of adapter, and finely adjust them in the YZ axes. Includes a direct lock mechanism that can directly fix the movable parts. Note: The CAD data for this series is being modified. This data will be made available as soon as the modifications have been completed.

 
Part Number
F504-40
F504-40DL
FJ504-40
FJ504-40DL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSFeed screw Fixation function

11,533,275 VND

1 Piece(s) 9 Day(s) or more 10With hex socket screwWithout Locking Mechanism

12,711,428 VND

1 Piece(s) 4 Day(s) or more 10With hex socket screwDirect lock

12,713,396 VND

1 Piece(s) 9 Day(s) or more 10Hex socket long-head screwsWithout Locking Mechanism

13,891,352 VND

1 Piece(s) 9 Day(s) or more 10Hex socket long-head screwsDirect lock

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Fine Movement Method Feed screw P=0.25 Adjustment axis YZ-Axis