(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
LD Holder

LD Holder
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,687,976VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

F511L: fixed type. F512L, F513L: YZ axis adjustable LD holder. Select according to the number of pins and the pin pitch (pin P.C.D.) of the LD.

 
Part Number
F511L-3A
F511L-3B
F511L-4A
F511L-4B
F513L-3A
F513L-3B
F513L-4A
F513L-4B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSTypes The Number of Pins
(piece)
LD Size
(φ)

2,687,976 VND

1 Piece(s) 9 Day(s) or more 10Fixed Type35.6

2,687,976 VND

1 Piece(s) 9 Day(s) or more 10Fixed Type39.0

2,687,976 VND

1 Piece(s) 9 Day(s) or more 10Fixed Type45.6

2,687,976 VND

1 Piece(s) 9 Day(s) or more 10Fixed Type49.0

13,002,770 VND

1 Piece(s) 9 Day(s) or more 10V Groove and Cross Roller35.6

13,002,770 VND

1 Piece(s) 9 Day(s) or more 10V Groove and Cross Roller39.0

13,002,770 VND

1 Piece(s) 9 Day(s) or more 10V Groove and Cross Roller45.6

13,002,770 VND

1 Piece(s) 9 Day(s) or more 10V Groove and Cross Roller49.0

Loading...Tải…

  1. 1