(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

General-Use Caster, SKC Series, Fixed (Part Number)

General-Use Caster, SKC Series, Fixed
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      116,415VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A fixed caster. An industry standard that is highly compatible regardless of the manufacturer.

Part Number
SKC-100VS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category Wheel Bearings

432,886 VND

1 Piece(s) 11 Day(s) or more 10130-80.01~140.00120[Synthetic Rubber] RubberSlotted Holes80(90)45(50)1107010032Medium LoadAvailable

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Stopper (Detail) No Fitting Material Steel

Please check the type/dimensions/specifications of the part SKC-100VS in the General-Use Caster, SKC Series, Fixed series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SKC-100VS trong chuỗi General-Use Caster, SKC Series, Fixed.

Products like this...

Part Number
SKC-100PH
SKC-100TR
SKC-100VN
SKC-125CBC
SKC-125CNC
SKC-125NBN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Load Category Wheel Bearings

676,161 VND

1 Piece(s) 9 Day(s) or more 10130-80.01~140.00120PhenolSlotted Holes80(90)45(50)1107010032Medium LoadNo

515,998 VND

1 Piece(s) 9 Day(s) or more 10130-80.01~140.00100ElastomerSlotted Holes80(90)45(50)1107010032Medium LoadAvailable

421,431 VND

1 Piece(s) 7 Day(s) or more 10130-80.01~140.00120[Synthetic Rubber] RubberSlotted Holes80(90)45(50)1107010032Medium LoadNo

530,680 VND

1 Piece(s) 11 Day(s) or more 10165-140.01~220.00150[Synthetic Rubber] RubberSlotted Holes100(112)53(56)1408012538Medium LoadAvailable

543,926 VND

1 Piece(s) 7 Day(s) or more 10165-140.01~220.00150[Synthetic Rubber] RubberSlotted Holes100(112)53(56)1408012538Medium LoadNo

638,253 VND

1 Piece(s) 11 Day(s) or more 10165-140.01~220.00150[Nylon] Nylon, WhiteSlotted Holes100(112)53(56)1408012538Medium LoadAvailable