(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
General Caster, TH Series, Swivel (Part Number)

General Caster, TH Series, Swivel
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      218,903VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A swivel caster.

[Features]
· The hardware is bright chromate plated.
· The TH type and KH type can be used together since their mounting heights are the same.
· The wheel of the VH100 mm is made of aluminum

Part Number
TH-50NH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)

218,903 VND

1 Piece(s) 9 Day(s) or more 107235.01~80.0065[Nylon] Nylon, BlackOil Resistance543470505025Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities52

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Load Category Medium Load Wheel Bearings No

Please check the type/dimensions/specifications of the part TH-50NH in the General Caster, TH Series, Swivel series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TH-50NH trong chuỗi General Caster, TH Series, Swivel.

Products like this...

Part Number
TH-100VH
TH-50HG
TH-50VH
TH-65HG
TH-65NH
TH-65VH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)

641,903 VND

1 Piece(s) 9 Day(s) or more 1013080.01~140.00120[Synthetic Rubber] RubberNo7450916910032Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment93

251,175 VND

1 Piece(s) 9 Day(s) or more 107235.01~80.0075[Nylon] Reinforced Nylon・BlackOil Resistance543470505025Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment52

247,843 VND

1 Piece(s) 7 Day(s) or more 107235.01~80.0055[Synthetic Rubber] RubberNo543470505025Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment52

390,516 VND

1 Piece(s) 9 Day(s) or more 108980.01~140.0090[Nylon] Reinforced Nylon・BlackOil Resistance745091696329Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment63

364,221 VND

1 Piece(s) 9 Day(s) or more 108980.01~140.0090[Nylon] Nylon, WhiteOil Resistance745091696329Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment63

393,163 VND

1 Piece(s) 7 Day(s) or more 109035.01~80.0070[Synthetic Rubber] RubberNo745091696528Factory facilities / Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment63