(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
General Caster, TH Series, Swivel (Part Number)

General Caster, TH Series, Swivel
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      218,903VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A swivel caster.

[Features]
· The hardware is bright chromate plated.
· The TH type and KH type can be used together since their mounting heights are the same.
· The wheel of the VH100 mm is made of aluminum

Part Number
TH-65HG
TH-65NH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)

390,516 VND

1 Piece(s) 9 Day(s) or more 108980.01~140.0090[Nylon] Reinforced Nylon・BlackOil Resistance745091696329Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities63

364,221 VND

1 Piece(s) 9 Day(s) or more 108980.01~140.0090[Nylon] Nylon, WhiteOil Resistance745091696329Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities63

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Steel
Mounting Hole Type Round hole Load Category Medium Load Wheel Bearings No