(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A swivel caster.
[Features]
· The hardware is bright chromate plated.
· The TH type and KH type can be used together since their mounting heights are the same.
· The wheel of the VH100 mm is made of aluminum
Part Number |
---|
TH-65HG |
TH-65NH |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
390,516 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 89 | 80.01~140.00 | 90 | [Nylon] Reinforced Nylon・Black | Oil Resistance | 74 | 50 | 91 | 69 | 63 | 29 | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 63 | ||
364,221 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 89 | 80.01~140.00 | 90 | [Nylon] Nylon, White | Oil Resistance | 74 | 50 | 91 | 69 | 63 | 29 | Commercial Facilities/Displays/Product Stands / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities | 63 |
Loading...Tải…
Caster Type | Plate Type Universal | Stopper (Detail) | No | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Load Category | Medium Load | Wheel Bearings | No |