(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
General Use Caster TEL Series With Swivel Stopper (Part Number)

General Use Caster TEL Series With Swivel Stopper
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      234,391VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A caster with a swivel stopper. Includes a stopper function that stops rotation of the wheel. An industry standard that is highly compatible regardless of the manufacturer.

Part Number
TEL-100TBS-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings Stopper Type

454,845 VND

1 Piece(s) 7 Day(s) or more 1012235.01~80.0060ElastomerNo82401005810027Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment / Factory facilities / Vertical lift89AvailableS-2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Fitting Material Steel
Mounting Hole Type Round hole Load Category Light Load

Please check the type/dimensions/specifications of the part TEL-100TBS-2 in the General Use Caster TEL Series With Swivel Stopper series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TEL-100TBS-2 trong chuỗi General Use Caster TEL Series With Swivel Stopper.

Products like this...

Part Number
TEL-100NMS-2
TEL-100RLS-2
TEL-100TPS-2
TEL-100UMS-2
TEL-65RLS-1
TEL-65TPS-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Wheel Bearings Stopper Type

413,011 VND

1 Piece(s) 9 Day(s) or more 1012235.01~80.0060[Nylon] Nylon, WhiteOil Resistance82401005810025Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment89NoS-2

348,325 VND

1 Piece(s) 7 Day(s) or more 1012235.01~80.0050[Synthetic Rubber] RubberNo82401005810025Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment89NoS-2

421,778 VND

1 Piece(s) 11 Day(s) or more 1012235.01~80.0060ElastomerNo82401005810027Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment89NoS-2

512,075 VND

1 Piece(s) 7 Day(s) or more 1012235.01~80.0060[Urethane] UrethaneOil Resistance82401005810025Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment89NoS-2

234,391 VND

1 Piece(s) 7 Day(s) or more 1080~35.0035[Synthetic Rubber] RubberNo562870426520Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment70NoS-1

252,868 VND

1 Piece(s) 7 Day(s) or more 108035.01~80.0040ElastomerNo562870426521Factory facilities / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment70NoS-1